您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
CCF-1100 - Ball Bearings - Thin Section
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Ball Bearings
Ball Bearings - Thin Section
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050300/p040350/ccf-1100_asmtab.prj},{NB=CCF-1135},{PN=CCF-1135},{AMERSID=1045593},{APACID=-},{EMEAID=-},{BORE=3.50000000},{OD=4 1/8},{WIDTH=0.31250000},{RAD=634},{THR=1,598},{MOM=1,217},{RADLB=1,546},{THRLB=3,862},{MOMLB=2,946},{MAXRPM=714},{D4=0.17225},{LAND=3.7310},{IDCHF=0.0400},{ODCHF=0.0100},{PATHRAD=0.0781},{PITCHD=3.8125},{ODOFPATH=3.7310},{PPATH=ccf-1100/ccf-1100_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
BORE
Bore
[Inch]
OD
Outside Diameter
ⁿ/ₐ
WIDTH
Width
[Inch]
RAD
Dynamic Load Capacity Radial Lbs
ⁿ/ₐ
THR
Dynamic Load Capacity Thrust Lbs
ⁿ/ₐ
MOM
Dynamic Load Capacity Moment Lbs-In
ⁿ/ₐ
RADLB
Static Load Capacity Radial Lbs
ⁿ/ₐ
THRLB
Static Load Capacity Thrust Lbs
ⁿ/ₐ
MOMLB
Static Load Capacity Moment Lbs-In
ⁿ/ₐ
MAXRPM
Maximum rpm Radial
ⁿ/ₐ
CCF-1100
CCF-1100
1045586
-
-
2
2 1/2
1/4
323
794
367
682
1,711
772
1,500
CCF-1105
CCF-1105
1045587
-
-
2
2 5/8
5/16
458
1,135
521
930
2,344
1,083
1,500
CCF-1110
CCF-1110
1045588
-
-
2 1/2
3
1/4
363
912
506
830
2,097
1,154
1,200
CCF-1115
CCF-1115
1045589
-
-
2 1/2
3 1/8
5/16
521
1,297
730
1,149
2,840
1,603
1,200
CCF-1120
CCF-1120
1045590
-
-
3
3 1/2
1/4
413
1,014
667
994
2,475
1,603
833
CCF-1125
CCF-1125
1045591
-
-
3
3 5/8
5/16
589
1,442
963
1,343
3,355
2,221
1,000
CCF-1130
CCF-1130
1045592
-
-
3 1/2
4
1/4
453
1,118
846
1,144
2,856
2,139
714
CCF-1135
CCF-1135
1045593
-
-
3 1/2
4 1/8
5/16
634
1,598
1,217
1,546
3,862
2,946
714
CCF-1140
CCF-1140
1045594
-
-
4
4 1/2
1/4
486
1,213
1,035
1,293
3,227
2,748
625
CCF-1145
CCF-1145
1045595
-
-
4
4 5/8
5/16
690
1,721
1,495
1,751
4,379
3,770
625
CCF-1150
CCF-1150
1045596
-
-
5
5 1/2
1/4
569
1,403
1,462
1,597
3,988
4,186
500
CCF-1155
CCF-1155
1045597
-
-
5
5 5/8
5/16
794
1,981
2,103
2,158
5,386
5,729
500
CCF-1160
CCF-1160
1045598
-
-
6
6 1/2
1/4
634
1,572
1,968
1,906
4,740
5,936
333
CCF-1165
CCF-1165
1045599
-
-
6
6 5/8
5/16
899
2,220
2,804
2,567
6,404
8,082
416
CCF-1170
CCF-1170
1045600
-
-
7
7 1/2
1/4
693
1,735
2,515
2,204
5,507
7,988
285
CCF-1175
CCF-1175
1045601
-
-
8
8 5/8
5/16
1,071
2,670
4,441
3,370
8,434
14,025
250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表