CC-301 - Rigid Couplings - One Piece w/o Keyway
Essentra Components
Bearings & Power Transmission
Collars & Couplings
Rigid & Flexible Couplings
Rigid Couplings
Rigid Couplings - One Piece w/o Keyway
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d04000000/l3_d04010000/l4_d04010400/p040680/cc-301.prj},{NB=CC-307},{PN=CC-307},{AMERSID=1091402},{APACID=-},{EMEAID=-},{BOREA=0.625},{BOREB=0.625},{LENGTH=2.00000000},{OD=1.31250000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
BOREA
Bore A
[Inch]
BOREB
Bore B
[Inch]
LENGTH
Length
[Inch]
OD
Outside Diameter
[Inch]
CC-301
CC-301
1091396
-
-
0.250
0.250
1
5/8
CC-302
CC-302
1091397
-
-
0.375
0.250
1 3/8
7/8
CC-303
CC-303
1091398
-
-
0.375
0.375
1 3/8
7/8
CC-304
CC-304
1091399
-
-
0.500
0.375
1 3/4
1 1/8
CC-305
CC-305
1091400
-
-
0.500
0.500
1 3/4
1 1/8
CC-306
CC-306
1091401
-
-
0.625
0.500
2
1 5/16
CC-307
CC-307
1091402
-
-
0.625
0.625
2
1 5/16
CC-309
CC-309
1091403
-
-
0.750
0.625
2 1/4
1 1/2
CC-310
CC-310
1091404
-
-
0.750
0.750
2 1/4
1 1/2
CC-312
CC-312
1091405
-
-
0.875
0.875
2 1/2
1 5/8
CC-313
CC-313
1091406
-
-
1.000
0.500
3
1 3/4
CC-315
CC-315
1091407
-
-
1.000
1.000
3
1 3/4
CC-319
CC-319
1091408
-
-
1.250
1.250
3 1/4
2 1/16
CC-323
CC-323
1091409
-
-
1.500
1.500
3 7/8
2 5/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表