cay-u - Bearings · Unidirectional thrust ball bearings · With self-aligning seat rings
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/cay-u.prj},{NB=CAY-53307U},{SC=CAY},{TYPE=Standard type},{BC=5},{CB=U (center seat ring)},{MT=SUJ2},{BA=GB/T 307.1 Level 0},{BM=53307U},{D=35},{D1=68},{DD=68},{DD1=37},{D2=52},{D3=72},{T=28},{T1=25.60},{R=56},{N=24.0},{T2=7.5},{R1=1.0},{CR=49.4},{COR=96.5},{DC=55},{DB=52},{RR=1.0},{AS=3200},{WEIGHT=0.46},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
BC
Bearing type code
ⁿ/ₐ
CB
code-behind
ⁿ/ₐ
MT
Bearing material
ⁿ/ₐ
BA
Bearing accuracy
ⁿ/ₐ
BM
Bearing model
ⁿ/ₐ
D
d
[mm]
D1
d1(max)
[mm]
DD
D
[mm]
DD1
D1(min)
[mm]
D2
[mm]
D3
[mm]
T
[mm]
T1
[mm]
R
[mm]
N
[mm]
T2
[mm]
R1
r1(min)
[mm]
CR
Basic rated load Cr (dynamic)
[KN]
COR
Basic rated load Cor (static)
[KN]
DC
Dc(min)
[mm]
DB
Db(max)
[mm]
RR
r(max)
[mm]
AS
Allowable speed
[rpm]
WEIGHT
weight
[kg]
CAY-53204U
CAY-53204U
CAY
Standard type
5
U (center seat ring)
SUJ2
GB/T 307.1 Level 0
53204U
20
40
40
22
30
42
17
14.73
36
18.0
5.0
0.6
22.5
40.5
32
30
0.6
6000
0.10
CAY-53205U
CAY-53205U
CAY
Standard type
5
U (center seat ring)
SUJ2
GB/T 307.1 Level 0
53205U
25
47
47
27
36
50
19
16.72
40
19.0
5.5
0.6
27.6
55.0
38
36
0.6
5300
0.15
CAY-53206U
CAY-53206U
CAY
Standard type
5
U (center seat ring)
SUJ2
GB/T 307.1 Level 0
53206U
30
52
52
32
42
55
20
17.80
45
22.0
5.5
0.6
25.5
51.0
43
42
0.6
4800
0.18
CAY-53207U
CAY-53207U
CAY
Standard type
5
U (center seat ring)
SUJ2
GB/T 307.1 Level 0
53207U
35
62
62
37
48
65
22
19.87
50
24.0
7.0
1.0
35.1
73.5
51
48
1.0
4000
0.28
CAY-53307U
CAY-53307U
CAY
Standard type
5
U (center seat ring)
SUJ2
GB/T 307.1 Level 0
53307U
35
68
68
37
52
72
28
25.60
56
24.0
7.5
1.0
49.4
96.5
55
52
1.0
3200
0.46
CAY-53208U
CAY-53208U
CAY
Standard type
5
U (center seat ring)
SUJ2
GB/T 307.1 Level 0
53208U
40
68
68
42
55
72
23
20.30
56
28.5
7.0
1.0
46.8
106.0
57
55
1.0
3800
0.35
CAY-53308U
CAY-53308U
CAY
Standard type
5
U (center seat ring)
SUJ2
GB/T 307.1 Level 0
53308U
40
78
78
42
60
82
31
28.50
64
28.0
8.5
1.0
61.8
122.0
63
60
1.0
3000
0.67
CAY-53209U
CAY-53209U
CAY
Standard type
5
U (center seat ring)
SUJ2
GB/T 307.1 Level 0
53209U
45
73
73
47
60
78
24
21.30
56
26.0
7.5
1.0
39.0
86.5
62
60
1.0
3600
0.39
CAY-53309U
CAY-53309U
CAY
Standard type
5
U (center seat ring)
SUJ2
GB/T 307.1 Level 0
53309U
45
85
85
47
65
90
33
30.13
64
25.0
10.0
1.0
76.1
153.0
69
65
1.0
2800
0.83
CAY-53310U
CAY-53310U
CAY
Standard type
5
U (center seat ring)
SUJ2
GB/T 307.1 Level 0
53310U
50
95
95
52
72
100
37
34.30
72
28.0
11.0
1.0
88.4
190.0
77
72
1.0
2600
1.20
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BBM06 - One-way thrust ball bearing with self-aligning race
Yiheda 3D Electronic Gallery
09.05.2024
B5___ - Angular Ball Bearings Standard Class - Double Row -
Misumi
31.05.2024
23380 - Shrink discs, Form A
norelem
30.05.2024
IEC AC Motors, Three Phase, C-Face
Bison Gear Motors
22.04.2024
18000006000 - Crank handle clearance hole
SToxxparts
31.05.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성