CASXW,CASXWK - lianzhouqi-mopianshilianzhouqi-gaogangxingjiachixing/zhidongluosixing(shuangmopianxing)
SRD-FA
SRD-FA
n
Powered by
CAD모델 선택
{srdfaa/fagczih/n/lzq_742.prj},{NB=CASXW46-8-8},{D=46.0},{D3=22.0},{L=44.00},{LL=12.6},{F=6.0},{A=16.5},{ZJFK=1.800},{ZJK=1.000},{ZJSHANGXIA=22.000},{QLSKJJ=35.000},{QLSKZJ=7.700},{ZJZJ=45.000},{ZJZYJJ=33.500},{ZJSXJJ=35.00},{ZJSXZJ1=8.00},{ZJSXZJ2=7.00},{QKONGABS=13.50},{QKONGZJ=3.00},{QF=1.20},{LSKPM=6.00},{LSKJJC=6.10},{LSKZJ=8.0},{LSKWZD=16.50},{HWZD=1.80},{XKZJ=3.40},{CODE=CASXW},{TYPE=biaozhunkong},{MAT1=lvhejing},{MAT2=buxiugang},{MAT3=SCM435},{SUR1=yangjiyanghuachuli},{SUR2=gesuanyanguangzechuli},{ENCL=neiliujiaoluoshuan/gudingluosi},{NO=46},{D1WB=8,10,12,14,15,17,19},{MS=M4},{MZ=4},{SNJ=3.5},{RXN=10.0},{RXP=1.5},{RXPX=0.25},{NZG=14500},{MAXSPEED=10000},{GXJ=4.70X10^-5},{RZF=±0.30},{BCX=1.5},{D1=8},{D2=8}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
CODE
daima
ⁿ/ₐ
TYPE
leixing
ⁿ/ₐ
MAT1
zhuti caizhi
ⁿ/ₐ
MAT2
mopian caizhi
ⁿ/ₐ
MAT3
luoshuan caizhi
ⁿ/ₐ
SUR1
zhuti biaomianchuli
ⁿ/ₐ
SUR2
luoshuan biaomianchuli
ⁿ/ₐ
ENCL
fujian
ⁿ/ₐ
NO
no.
ⁿ/ₐ
D
[mm]
D3
d3
[mm]
L
[mm]
LL
ℓ
[mm]
F
[mm]
A
[mm]
MS
shuojingluosuan M
ⁿ/ₐ
SNJ
luoshuan jingguniuju(N*m)
ⁿ/ₐ
RXN
rongxuniuju(N*m)
ⁿ/ₐ
RXP
rongxupianjiao
[°]
RXPX
rongxupianxin
[mm]
NZG
jingtainiuzhuangangdu(N*m/rad)
ⁿ/ₐ
MAXSPEED
zuigaozhuansu(r/min)
ⁿ/ₐ
GXJ
guanxingju(kg*m^2)
ⁿ/ₐ
RZF
rongxuzhouxiangzhengfu
[mm]
BCX
buchangxishu
ⁿ/ₐ
WEI
zhongliang
[g]
CASXW21-4-4
CASXW
biaozhunkong
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
gesuanyanguangzechuli
neiliujiaoluoshuan/guding...
21
21.0
9.5
24.50
7.0
3.5
7.0
M2.6
1.2
1.2
1
0.10
900
10000
1.20X10^-6
±0.20
1.5
18
CASXW28-5-5
CASXW
biaozhunkong
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
gesuanyanguangzechuli
neiliujiaoluoshuan/guding...
28
28.0
12.0
32.00
9.0
4.0
9.5
M3
1.5
1.6
1.2
0.15
3600
10000
4.68X10^-6
±0.20
1.5
42
CASXW34-6-6
CASXW
biaozhunkong
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
gesuanyanguangzechuli
neiliujiaoluoshuan/guding...
34
34.0
17.0
35.00
9.8
5.0
12.0
M3
1.5
4.0
1.5
0.20
5700
10000
1.10X10^-5
±0.20
1.5
65
CASXW46-8-8
CASXW
biaozhunkong
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
gesuanyanguangzechuli
neiliujiaoluoshuan/guding...
46
46.0
22.0
44.00
12.6
6.0
16.5
M4
3.5
10.0
1.5
0.25
14500
10000
4.70X10^-5
±0.30
1.5
151
CASXW55-12-12
CASXW
biaozhunkong
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
gesuanyanguangzechuli
neiliujiaoluoshuan/guding...
55
54.5
26.0
55.00
16.0
7.0
20.5
M5
7
25.0
1.5
0.25
23000
10000
1.19X10^-4
±0.30
1.5
260
CASXWK21-8-8
CASXWK
daijiancaokong
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
gesuanyanguangzechuli
neiliujiaoluoshuan/guding...
21
21.0
9.5
24.50
7.0
3.5
7.0
M2.6
1.2
1.2
1
0.10
900
10000
1.20X10^-6
±0.20
1.5
18
CASXWK28-8-8
CASXWK
daijiancaokong
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
gesuanyanguangzechuli
neiliujiaoluoshuan/guding...
28
28.0
12.0
32.00
9.0
4.0
9.5
M3
1.5
1.6
1.2
0.15
3600
10000
4.68X10^-6
±0.20
1.5
42
CASXWK34-8-8
CASXWK
daijiancaokong
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
gesuanyanguangzechuli
neiliujiaoluoshuan/guding...
34
34.0
17.0
35.00
9.8
5.0
12.0
M3
1.5
4.0
1.5
0.20
5700
10000
1.10X10^-5
±0.20
1.5
65
CASXWK46-10-10
CASXWK
daijiancaokong
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
gesuanyanguangzechuli
neiliujiaoluoshuan/guding...
46
46.0
22.0
44.00
12.6
6.0
16.5
M4
3.5
10.0
1.5
0.25
14500
10000
4.70X10^-5
±0.30
1.5
151
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성