您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
QA認證資訊
目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
Casters
Conveyer & Caster
Colson
Powered by
CAD模型選擇
1 Series (to 145 lb/ea)
07.10.2021
22/34 Series (to 325 lb/ea)
29.10.2021
2 Series LoPro (to 210 lb/ea)
07.10.2021
2 Series Stainless (to 325 lb/ea)
07.10.2021
2 Series Stainless Precision (to 300 lb/ea)
07.10.2021
3 Series (to 800 lb/ea)
07.10.2021
4 Series (to 1250 lb/ea)
07.10.2021
4 Series (to 800 lb/ea)
07.10.2021
4 Series Stainless (to 1250 lb/ea)
07.10.2021
4 Series Kingpinless (to 1400 lb/ea)
07.10.2021
6 Series (to 1500 lb/ea)
07.10.2021
6 Series Kingpinless (to 1500 lb/ea)
07.10.2021
7 Series Kingpinless (to 6000 lb/ea)
07.10.2021
8 Series Kingpinless (to 6000 lb/ea)
07.10.2021
Business Machine Casters - Capacity up to 1200 lbs Each
07.10.2021
Convert. Hand Truck (to 250 lb/ea)
07.10.2021
Evolution (to 1400 lb/ea)
07.10.2021
Encore Dolly (to 260 lb/ea)
07.10.2021
Encore 2 Series (to 260 lb/ea)
07.10.2021
Encore 4 Series (to 1000 lb/ea)
07.10.2021
D4 Series Stainless Steel - Capacitiy up to 1250 lbs Each
11.04.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.