cak-k - Equal-section ultra-thin bearings and angular contact ball bearings
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/cak-k.prj},{NB=CAK-KA065AR0},{SC=CAK},{TYPE=Angular contact ball bearings},{MT=SUJ2},{GA=30},{MA=K(No seals)AA/A/B/C(Standard cross-section sizes B, N)A(Single angular contact bearing)R(Brass round pocket cage)},{BA=GB/T307.1 Level 0},{BT=KA065AR0},{D=165.10},{DD=177.80},{B=6.35},{N=6.35},{CR=2.80},{COR=8.42},{CA=7.11},{COA=24.29},{DA=169.82},{DDA=173.08},{WEIGHT=0.14},{INFOTEXT=website},{Z=50}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDENO
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT
material(bearing)
ⁿ/ₐ
GA
Contact angle
[°]
MA
Model analysis
ⁿ/ₐ
BA
Bearing accuracy
ⁿ/ₐ
BT
Bearing type
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
B
[mm]
N
[mm]
CR
Radial Load Rating Cr (Moving)
[KN]
COR
Radial Load Rating Cor (Static)
[KN]
CA
Axial basic load rating Ca (moving)
[KN]
COA
Axial basic load rating Coa (static)
[KN]
DA
da(min)
[mm]
DDA
Da(max)
[mm]
WEIGHT
weight
[kg]
INFOTEXT
ⁿ/ₐ
Z
ⁿ/ₐ
CAK-KAA10AR0
CAK-KAA10AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KAA10AR0
25.40
34.93
4.76
4.76
0.69
1.21
1.60
3.45
28.96
31.37
0.01
website
50
CAK-KAA15AR0
CAK-KAA15AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KAA15AR0
38.10
47.63
4.76
4.76
0.84
1.70
1.98
4.90
41.66
44.07
0.02
website
50
CAK-KAA17AR0
CAK-KAA17AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KAA17AR0
44.45
53.98
4.76
4.76
0.89
1.88
2.13
5.40
48.01
50.42
0.02
website
50
CAK-KA020AR0
CAK-KA020AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KA020AR0
50.80
63.50
6.35
6.35
1.44
2.81
3.41
8.10
55.52
58.78
0.05
website
50
CAK-KB020AR0
CAK-KB020AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KB020AR0
50.80
66.68
7.94
7.94
2.14
3.87
4.90
11.20
56.67
60.78
0.07
website
50
CAK-KA025AR0
CAK-KA025AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KA025AR0
63.50
76.20
6.35
6.35
1.63
3.41
3.90
9.88
68.22
71.48
0.06
website
50
CAK-KB025AR0
CAK-KB025AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KB025AR0
63.50
79.38
7.94
7.94
2.40
4.76
5.65
13.72
69.37
73.48
0.09
website
50
CAK-KA030AR0
CAK-KA030AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KA030AR0
76.20
88.90
6.35
6.35
1.80
4.05
4.37
11.70
80.92
84.18
0.06
website
50
CAK-KB030AR0
CAK-KB030AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KB030AR0
76.20
92.08
7.94
7.94
2.61
5.51
6.22
15.90
82.07
86.18
0.10
website
50
CAK-KA035AR0
CAK-KA035AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KA035AR0
88.90
101.60
6.35
6.35
1.96
4.66
4.80
13.47
93.62
96.88
0.08
website
50
CAK-KB035AR0
CAK-KB035AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KB035AR0
88.90
104.78
7.94
7.94
2.85
6.36
6.86
18.42
94.77
98.88
0.12
website
50
CAK-KA040AR0
CAK-KA040AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KA040AR0
101.60
114.30
6.35
6.35
2.11
5.30
5.22
15.29
106.32
109.58
0.09
website
50
CAK-KB040AR0
CAK-KB040AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KB040AR0
101.60
117.48
7.94
7.94
3.07
7.25
7.46
20.94
107.47
111.58
0.14
website
50
CAK-KC040AR0
CAK-KC040AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KC040AR0
101.60
120.65
9.53
9.53
4.10
9.06
9.85
26.17
108.64
113.61
0.20
website
50
CAK-KA042AR0
CAK-KA042AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KA042AR0
107.95
120.65
6.35
6.35
2.18
5.62
5.44
16.18
112.67
115.93
0.09
website
50
CAK-KB042AR0
CAK-KB042AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KB042AR0
107.95
123.83
7.94
7.94
3.17
7.64
7.71
22.05
113.82
117.93
0.14
website
50
CAK-KC042AR0
CAK-KC042AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KC042AR0
107.95
127.00
9.53
9.53
4.24
9.63
10.24
27.81
114.99
119.96
0.21
website
50
CAK-KA045AR0
CAK-KA045AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KA045AR0
114.30
127.00
6.35
6.35
2.26
5.90
5.62
17.10
119.02
122.28
0.10
website
50
CAK-KB045AR0
CAK-KB045AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KB045AR0
114.30
130.18
7.94
7.94
3.26
8.00
7.96
23.11
120.17
124.28
0.15
website
50
CAK-KC045AR0
CAK-KC045AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KC045AR0
114.30
133.35
9.53
9.53
4.38
10.17
10.63
29.41
121.34
126.31
0.22
website
50
CAK-KA047AR0
CAK-KA047AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KA047AR0
120.65
133.35
6.35
6.35
2.34
6.22
5.83
17.99
125.37
128.63
0.10
website
50
CAK-KB047AR0
CAK-KB047AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KB047AR0
120.65
136.53
7.94
7.94
3.38
8.50
8.32
24.57
126.52
130.63
0.16
website
50
CAK-KC047AR0
CAK-KC047AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KC047AR0
120.65
139.70
9.35
9.35
4.53
10.74
11.02
31.01
127.69
132.66
0.23
website
50
CAK-KA050AR0
CAK-KA050AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KA050AR0
127.00
139.70
6.35
6.35
2.40
6.54
6.01
18.88
131.72
134.98
0.10
website
50
CAK-KB050AR0
CAK-KB050AR0
CAK
Angular contact ball bear...
SUJ2
30
K(No seals)AA/A/B/C(Stand...
GB/T307.1 Level 0
KB050AR0
127.00
142.88
7.94
7.94
3.46
8.89
8.57
25.63
132.87
136.98
0.17
website
50
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성