CAG - High temperature bearing, high temperature resistance 260°C, standard type/full ball type
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/cag-260.prj},{NB=CAG-6320ZZS1RTP6},{SC=CAG},{TYPE=Standard},{PC1=ZZS1RT},{PC2=T(Cage),R(High-temperature grease),S1(Temperature rating: 260°C),ZZ(Dust cap on both sides)},{BC=C4},{MT=High-temperature synthetic steel},{BA=GB/T307.1 Level 6},{BT=6320},{D=100},{DD=215},{B=47},{R1=3.0},{CR=129.75},{COR=105.75},{DA=113.0},{DDA=202.0},{R=2.5},{WEIGHT=7},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
PC1
Post-code
ⁿ/ₐ
PC2
Post-code
ⁿ/ₐ
BC
Bearing clearance
ⁿ/ₐ
MT
material(bearing)
ⁿ/ₐ
BA
Bearing accuracy
ⁿ/ₐ
BT
Bearing type
ⁿ/ₐ
BA2
Bearing accuracy
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
B
[mm]
R1
[mm]
CR
Basic Load Rating Cr (Moving)
[KN]
COR
Basic Load Rating Cor (Static)
[KN]
DA
da(min)
[mm]
DDA
DA(max)
[mm]
R
r(max)
[mm]
WEIGHT
weight
[kg]
CAG-6000ZZS1RTP6
CAG-6000ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6000
P6
10
26
8
0.3
3.41
1.48
12.0
24.0
0.3
0.019
CAG-6200ZZS1RTP6
CAG-6200ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6200
P6
10
30
9
0.6
3.83
1.79
14.0
26.0
0.6
0.032
CAG-6300ZZS1RTP6
CAG-6300ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6300
P6
10
35
11
0.6
6.08
2.59
14.0
31.0
0.6
0.053
CAG-6001ZZS1RTP6
CAG-6001ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6001
P6
12
28
8
0.3
3.83
1.78
14.0
26.0
0.3
0.022
CAG-6201ZZS1RTP6
CAG-6201ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6201
P6
12
32
10
0.6
5.10
2.29
16.0
28.0
0.6
0.037
CAG-6301ZZS1RTP6
CAG-6301ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6301
P6
12
37
12
1.0
7.28
3.15
17.0
32.0
1.0
0.060
CAG-6002ZZS1RTP6
CAG-6002ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6002
P6
15
32
9
0.3
4.2
2.12
17.0
30.0
0.3
0.030
CAG-6202ZZS1RTP6
CAG-6202ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6202
P6
15
35
11
0.6
5.74
2.81
19.0
31.0
0.6
0.045
CAG-6302ZZS1RTP6
CAG-6302ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6302
P6
15
42
13
1.0
8.55
4.09
20.0
37.0
1.0
0.082
CAG-6003ZZS1RTP6
CAG-6003ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6003
P6
17
35
10
0.3
4.50
2.44
19.0
33.0
0.3
0.039
CAG-6203ZZS1RTP6
CAG-6203ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6203
P6
17
40
12
0.6
7.16
3.6
21.0
36.0
0.6
0.065
CAG-6303ZZS1RTP6
CAG-6303ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6303
P6
17
47
14
1.0
10.2
4.99
22.0
42.0
1.0
0.115
CAG-6004ZZS1RTP6
CAG-6004ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6004
P6
20
42
12
0.6
7.05
3.75
24.0
38.0
0.6
0.069
CAG-6204ZZS1RTP6
CAG-6204ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6204
P6
20
47
14
1.0
9.6
4.95
25.0
42.0
1.0
0.106
CAG-6304ZZS1RTP6
CAG-6304ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6304
P6
20
52
15
1.1
11.93
5.93
26.5
45.5
1.0
0.144
CAG-6005ZZS1RTP6
CAG-6005ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6005
P6
25
47
12
0.6
7.58
4.39
29.0
43.0
0.6
0.080
CAG-6205ZZS1RTP6
CAG-6205ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6205
P6
25
52
15
1.0
10.5
5.89
30.0
47.0
1.0
0.128
CAG-6305ZZS1RTP6
CAG-6305ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6305
P6
25
62
17
1.1
15.45
8.4
31.5
55.5
1.0
0.252
CAG-6006ZZS1RTP6
CAG-6006ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6006
P6
30
55
13
1.0
9.9
6.23
35.0
50.0
1.0
0.116
CAG-6206ZZS1RTP6
CAG-6206ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6206
P6
30
62
16
1.0
14.63
8.48
35.0
57.0
1.0
0.199
CAG-6306ZZS1RTP6
CAG-6306ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6306
P6
30
72
19
1.1
20.03
11.25
36.5
65.5
1.0
0.346
CAG-6007ZZS1RTP6
CAG-6007ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6007
P6
35
62
14
1.0
12.00
7.73
40.0
57.0
1.0
0.155
CAG-6207ZZS1RTP6
CAG-6207ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6207
P6
35
72
17
1.1
19.28
11.48
41.5
65.5
1.0
0.288
CAG-6307ZZS1RTP6
CAG-6307ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6307
P6
35
80
21
1.5
25.13
14.4
43.0
72.0
1.5
0.457
CAG-6008ZZS1RTP6
CAG-6008ZZS1RTP6
CAG
Standard
ZZS1RT
T(Cage),R(High-temperatur...
C4
High-temperature syntheti...
GB/T307.1 Level 6
6008
P6
40
68
15
1.0
12.6
8.63
45.0
63.0
1.0
0.192
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성