CAC-RE - Cross Roller Bearing · Inner Ring Split Type
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/cac-re.prj},{NB=CAC-RE16025UUCC0P5},{SC=CAC},{TYPE=Inner ring split type},{CB=UU (sealing gasket at both ends)},{MT=SUJ2},{BM=RE16025UU},{BC=CC0},{BA2=P5},{D=160},{DD=220},{B=25},{R=1.5},{F=3.5},{H=2.0},{DC=174},{DB=206},{CR=81.7},{CO=135},{WEIGHT=3.14},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
CB
code-behind
ⁿ/ₐ
MT
material
ⁿ/ₐ
BA
Bearing accuracy
ⁿ/ₐ
BM
Bearing model
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
B
[mm]
R
r(min)
[mm]
F
[mm]
H
h
[mm]
DC
Dc(max)
[mm]
DB
Db(min)
[mm]
CR
Radial basic rated load Cr (dynamic)
[KN]
CO
Radial basic rated load Co (static)
[KN]
WEIGHT
weight
[kg]
CAC-RE10016UUCC0P5
CAC-RE10016UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE10016UU
100
140
16
1.0
3.0
1.6
109
131
31.7
48.6
0.83
CAC-RE10020UUCC0P5
CAC-RE10020UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE10020UU
100
150
20
1.0
3.5
1.6
115
137
33.1
50.9
1.45
CAC-RE11012UUCC0P5
CAC-RE11012UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE11012UU
110
135
12
0.6
2.5
1.0
117
128
12.5
24.1
0.4
CAC-RE11015UUCC0P5
CAC-RE11015UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE11015UU
110
145
15
0.6
3.0
1.6
122
136
23.7
41.5
0.75
CAC-RE11020UUCC0P5
CAC-RE11020UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE11020UU
110
160
20
1.0
3.5
1.6
125
147
34
54
1.56
CAC-RE12016UUCC0P5
CAC-RE12016UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE12016UU
120
150
16
0.6
3.0
1.6
127
143
24.2
43.2
0.72
CAC-RE12025UUCC0P5
CAC-RE12025UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE12025UU
120
180
25
1.5
3.5
2.0
135
166
66.9
100
2.62
CAC-RE13015UUCC0P5
CAC-RE13015UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE13015UU
130
160
15
0.6
3.0
1.6
137
153
25
46.7
0.72
CAC-RE13025UUCC0P5
CAC-RE13025UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE13025UU
130
190
25
1.5
3.5
2.0
145
176
69.5
107
2.82
CAC-RE14016UUCC0P5
CAC-RE14016UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE14016UU
140
175
16
1.0
3.0
1.6
151
167
25.9
50.1
1
CAC-RE14025UUCC0P5
CAC-RE14025UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE14025UU
140
200
25
1.5
3.5
2.0
154
186
74.8
121
2.96
CAC-RE15013UUCC0P5
CAC-RE15013UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE15013UU
150
180
13
0.6
2.5
1.6
158
173
27
53.5
0.68
CAC-RE15025UUCC0P5
CAC-RE15025UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE15025UU
150
210
25
1.5
3.5
2.0
164
196
76.8
128
3.16
CAC-RE15030UUCC0P5
CAC-RE15030UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE15030UU
150
230
30
1.5
4.5
3.0
173
210
100
156
5.3
CAC-RE16025UUCC0P5
CAC-RE16025UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE16025UU
160
220
25
1.5
3.5
2.0
174
206
81.7
135
3.14
CAC-RE17020UUCC0P5
CAC-RE17020UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE17020UU
170
220
20
1.5
3.5
1.6
187
204
29
62.1
2.21
CAC-RE18025UUCC0P5
CAC-RE18025UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE18025UU
180
240
25
1.5
3.5
2.0
195
225
84
143
3.44
CAC-RE19025UUCC0P5
CAC-RE19025UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE19025UU
190
240
25
1.0
3.5
1.6
207
229
41.7
82.9
2.99
CAC-RE20025UUCC0P5
CAC-RE20025UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE20025UU
200
260
25
2.0
3.5
2.0
215
245
84.2
157
4
CAC-RE20030UUCC0P5
CAC-RE20030UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE20030UU
200
280
30
2.0
4.5
3.0
221
258
114
200
6.7
CAC-RE20035UUCC0P5
CAC-RE20035UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE20035UU
200
295
35
2.0
5.0
3.0
225
270
151
252
9.6
CAC-RE22025UUCC0P5
CAC-RE22025UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE22025UU
220
280
25
2.0
3.5
2.0
235
265
92.3
171
4.1
CAC-RE24025UUCC0P5
CAC-RE24025UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE24025UU
240
300
25
2.5
3.5
2.0
258
284
68.3
145
4.5
CAC-RE25025UUCC0P5
CAC-RE25025UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE25025UU
250
310
25
2.5
3.5
2.0
268
293
69.3
150
5
CAC-RE35020UUCC0P5
CAC-RE35020UUCC0P5
CAC
Inner ring split type
UU (sealing gasket at bot...
SUJ2
GB/T307.1 P5
RE35020UU
350
400
20
2.5
3.5
1.6
365
386
54.1
143
3.9
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
61800_6320-2RZ-C&U - Deep groove ball bearing/Non contact/Type with rubber ...
Yiheda 3D Electronic Gallery
09.05.2024
Type RB - Separable Outer Ring
Indunorm
12.12.2023
RE - Crossed Roller Bearing Inner Ring Split Type
Yiheda 3D Electronic Gallery
09.05.2024
Type RB - Separable Outer Ring
LM Systems
03.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성