CA86 - Seat bearing, single bearing T-type, self-aligning bearing, height h selection type/height h specified type/height specified h chamfered type
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/ca85.prj},{NB=CA85GU-1206ATN-h50},{SC=CA85GU},{TYPE=height h selection type},{MT1=Steel},{MT2=SUS304},{MT3=Spring steel},{ST=-},{BM=1206},{CB=ATN},{H=50.0},{H1=50,60,80},{D=30},{DH7=62},{TOL=+0.030~0},{DH=55},{B=16},{L=82},{L1=62},{W=43},{W1=33},{V=23},{S=19.8},{D1=11.0},{KK=},{KC=},{NA=},{INFOTEXT=website},{D2=65.000},{T=2.200},{PPATH=ca85/assemblies/ca85_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT1
material(bearing)
ⁿ/ₐ
MT2
material(bearing seat)
ⁿ/ₐ
MT3
material(RING)
ⁿ/ₐ
ST
surface treatment(bearing seat)
ⁿ/ₐ
BM
Bearing model
ⁿ/ₐ
D
d
[mm]
DH7
[mm]
TOL
DH7 tolerance
[mm]
DH
dh
[mm]
B
[mm]
HH
H
[mm]
L
[mm]
L1
[mm]
W
[mm]
W1
[mm]
V
[mm]
S
[mm]
D1
d1
[mm]
K
KK
[mm]
CA85GF-1200ATN-h25
CA85GF-1200ATN-h25
CA85GF
height h selection type
Steel
S45C
Spring steel
turn black
1200
10
30
+0.021~0
24
9
43.900
40
28
27
21
15
9.8
5.3
0
CA85GF-1201ATN-h25
CA85GF-1201ATN-h25
CA85GF
height h selection type
Steel
S45C
Spring steel
turn black
1201
12
32
+0.025~0
26
10
44.800
42
30
28
22
16
9.8
5.3
0
CA85GF-1202ATN-h40
CA85GF-1202ATN-h40
CA85GF
height h selection type
Steel
S45C
Spring steel
turn black
1202
15
35
+0.025~0
29
11
61.800
44
30
31
24
16
14.8
6.3
0
CA85GF-1203-h30
CA85GF-1203-h30
CA85GF
height h selection type
Steel
S45C
Spring steel
turn black
1203
17
40
+0.025~0
34
12
53.800
48
36
33
26
19
12.3
6.3
0
CA85GF-1204ATN-h35
CA85GF-1204ATN-h35
CA85GF
height h selection type
Steel
S45C
Spring steel
turn black
1204
20
47
+0.025~0
40
14
62.800
60
44
36
28
19
14.8
9.0
0
CA85GF-1205ATN-h50
CA85GF-1205ATN-h50
CA85GF
height h selection type
Steel
S45C
Spring steel
turn black
1205
25
52
+0.030~0
45
15
80.800
70
50
42
32
22
19.8
11.0
0
CA85GF-1206ATN-h50
CA85GF-1206ATN-h50
CA85GF
height h selection type
Steel
S45C
Spring steel
turn black
1206
30
62
+0.030~0
55
16
85.800
82
62
43
33
23
19.8
11.0
0
CA85GN-1200ATN-h25
CA85GN-1200ATN-h25
CA85GN
height h selection type
Steel
S45C
Spring steel
Non electrolytic nickel p...
1200
10
30
+0.021~0
24
9
43.900
40
28
27
21
15
9.8
5.3
0
CA85GN-1201ATN-h25
CA85GN-1201ATN-h25
CA85GN
height h selection type
Steel
S45C
Spring steel
Non electrolytic nickel p...
1201
12
32
+0.025~0
26
10
44.800
42
30
28
22
16
9.8
5.3
0
CA85GN-1202ATN-h40
CA85GN-1202ATN-h40
CA85GN
height h selection type
Steel
S45C
Spring steel
Non electrolytic nickel p...
1202
15
35
+0.025~0
29
11
61.800
44
30
31
24
16
14.8
6.3
0
CA85GN-1203-h30
CA85GN-1203-h30
CA85GN
height h selection type
Steel
S45C
Spring steel
Non electrolytic nickel p...
1203
17
40
+0.025~0
34
12
53.800
48
36
33
26
19
12.3
6.3
0
CA85GN-1204ATN-h35
CA85GN-1204ATN-h35
CA85GN
height h selection type
Steel
S45C
Spring steel
Non electrolytic nickel p...
1204
20
47
+0.025~0
40
14
62.800
60
44
36
28
19
14.8
9.0
0
CA85GN-1205ATN-h50
CA85GN-1205ATN-h50
CA85GN
height h selection type
Steel
S45C
Spring steel
Non electrolytic nickel p...
1205
25
52
+0.030~0
45
15
80.800
70
50
42
32
22
19.8
11.0
0
CA85GN-1206ATN-h50
CA85GN-1206ATN-h50
CA85GN
height h selection type
Steel
S45C
Spring steel
Non electrolytic nickel p...
1206
30
62
+0.030~0
55
16
85.800
82
62
43
33
23
19.8
11.0
0
CA85GW-1200ATN-h25
CA85GW-1200ATN-h25
CA85GW
height h selection type
Steel
A2017
Spring steel
Natural anodizing (matte)
1200
10
30
+0.021~0
24
9
43.900
40
28
27
21
15
9.8
5.3
0
CA85GW-1201ATN-h25
CA85GW-1201ATN-h25
CA85GW
height h selection type
Steel
A2017
Spring steel
Natural anodizing (matte)
1201
12
32
+0.025~0
26
10
44.800
42
30
28
22
16
9.8
5.3
0
CA85GW-1202ATN-h40
CA85GW-1202ATN-h40
CA85GW
height h selection type
Steel
A2017
Spring steel
Natural anodizing (matte)
1202
15
35
+0.025~0
29
11
61.800
44
30
31
24
16
14.8
6.3
0
CA85GW-1203-h30
CA85GW-1203-h30
CA85GW
height h selection type
Steel
A2017
Spring steel
Natural anodizing (matte)
1203
17
40
+0.025~0
34
12
53.800
48
36
33
26
19
12.3
6.3
0
CA85GW-1204ATN-h35
CA85GW-1204ATN-h35
CA85GW
height h selection type
Steel
A2017
Spring steel
Natural anodizing (matte)
1204
20
47
+0.025~0
40
14
62.800
60
44
36
28
19
14.8
9.0
0
CA85GW-1205ATN-h50
CA85GW-1205ATN-h50
CA85GW
height h selection type
Steel
A2017
Spring steel
Natural anodizing (matte)
1205
25
52
+0.030~0
45
15
80.800
70
50
42
32
22
19.8
11.0
0
CA85GW-1206ATN-h50
CA85GW-1206ATN-h50
CA85GW
height h selection type
Steel
A2017
Spring steel
Natural anodizing (matte)
1206
30
62
+0.030~0
55
16
85.800
82
62
43
33
23
19.8
11.0
0
CA85GU-1200ATN-h25
CA85GU-1200ATN-h25
CA85GU
height h selection type
Steel
SUS304
Spring steel
-
1200
10
30
+0.021~0
24
9
43.900
40
28
27
21
15
9.8
5.3
0
CA85GU-1201ATN-h25
CA85GU-1201ATN-h25
CA85GU
height h selection type
Steel
SUS304
Spring steel
-
1201
12
32
+0.025~0
26
10
44.800
42
30
28
22
16
9.8
5.3
0
CA85GU-1202ATN-h40
CA85GU-1202ATN-h40
CA85GU
height h selection type
Steel
SUS304
Spring steel
-
1202
15
35
+0.025~0
29
11
61.800
44
30
31
24
16
14.8
6.3
0
CA85GU-1203-h30
CA85GU-1203-h30
CA85GU
height h selection type
Steel
SUS304
Spring steel
-
1203
17
40
+0.025~0
34
12
53.800
48
36
33
26
19
12.3
6.3
0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성