CA81 - Bearing with seat, diamond shaped, standard/guided, without retaining ring/with retaining ring
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/ca81_asmtab.prj},{NB=CA81BW-6900ZZ},{SC=CA81BW},{TYPE=Standard type with retaining ring},{MT1=steel},{MT2=aluminum alloy},{MT3=spring steel},{ST=clear anodizing},{BM=6900ZZ},{D=10},{DH7=22},{D1=0},{DH=19},{B=6},{V=0},{V1=11},{W=29},{A=35},{H=47},{DD1=8.0},{H1=4.5},{M=M5},{MM=5},{CR=1890},{COR=890},{AS=8000},{INFOTEXT=website},{D2=23.000},{T=1.000},{PPATH=ca81/assemblies/ca81_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT1
material(baring)
ⁿ/ₐ
MT2
material(bearing seat)
ⁿ/ₐ
MT3
material(RING)
ⁿ/ₐ
ST
surface treatment(bearing seat)
ⁿ/ₐ
BM
Bearing model
ⁿ/ₐ
D
d
[mm]
DH7
[mm]
D1
[mm]
DH
dh
[mm]
B
[mm]
V
[mm]
V1
[mm]
W
[mm]
A
[mm]
H
[mm]
DD1
d1
[mm]
H1
h1
[mm]
M
ⁿ/ₐ
CR
Basic rated dynamic load Cr
[N]
COR
Basic rated static load Cor
[N]
AS
Allowable speed
[rpm]
CA81AW-698ZZ
CA81AW-698ZZ
CA81AW
Standard type · Non retai...
steel
aluminum alloy
-
clear anodizing
698ZZ
8
19
0
15
6
8
0
25
31
43
8.0
4.5
M5
1393
606
8000
CA81AW-6900ZZ
CA81AW-6900ZZ
CA81AW
Standard type · Non retai...
steel
aluminum alloy
-
clear anodizing
6900ZZ
10
22
0
19
6
8
0
29
35
47
8.0
4.5
M5
1890
890
8000
CA81AW-6901ZZ
CA81AW-6901ZZ
CA81AW
Standard type · Non retai...
steel
aluminum alloy
-
clear anodizing
6901ZZ
12
24
0
22
6
8
0
32
38
50
8.0
4.5
M5
2020
1020
8000
CA81AW-6902ZZ
CA81AW-6902ZZ
CA81AW
Standard type · Non retai...
steel
aluminum alloy
-
clear anodizing
6902ZZ
15
28
0
25
7
9
0
37
45
59
9.5
5.5
M6
2560
1400
8000
CA81BW-698ZZ
CA81BW-698ZZ
CA81BW
Standard type with retain...
steel
aluminum alloy
spring steel
clear anodizing
698ZZ
8
19
0
15
6
0
11
25
31
43
8.0
4.5
M5
1393
606
8000
CA81BW-6900ZZ
CA81BW-6900ZZ
CA81BW
Standard type with retain...
steel
aluminum alloy
spring steel
clear anodizing
6900ZZ
10
22
0
19
6
0
11
29
35
47
8.0
4.5
M5
1890
890
8000
CA81BW-6901ZZ
CA81BW-6901ZZ
CA81BW
Standard type with retain...
steel
aluminum alloy
spring steel
clear anodizing
6901ZZ
12
24
0
22
6
0
11
32
38
50
8.0
4.5
M5
2020
1020
8000
CA81BW-6902ZZ
CA81BW-6902ZZ
CA81BW
Standard type with retain...
steel
aluminum alloy
spring steel
clear anodizing
6902ZZ
15
28
0
25
7
0
12
37
45
59
9.5
5.5
M6
2560
1400
8000
CA81CW-698ZZ
CA81CW-698ZZ
CA81CW
Guided type with retainin...
steel
aluminum alloy
spring steel
clear anodizing
698ZZ
8
19
24
15
6
0
11
25
31
43
8.0
4.5
M5
1393
606
8000
CA81CW-6900ZZ
CA81CW-6900ZZ
CA81CW
Guided type with retainin...
steel
aluminum alloy
spring steel
clear anodizing
6900ZZ
10
22
27
19
6
0
11
29
35
47
8.0
4.5
M5
1890
890
8000
CA81CW-6901ZZ
CA81CW-6901ZZ
CA81CW
Guided type with retainin...
steel
aluminum alloy
spring steel
clear anodizing
6901ZZ
12
24
30
22
6
0
11
32
38
50
8.0
4.5
M5
2020
1020
8000
CA81CW-6902ZZ
CA81CW-6902ZZ
CA81CW
Guided type with retainin...
steel
aluminum alloy
spring steel
clear anodizing
6902ZZ
15
28
35
25
7
0
12
37
45
59
9.5
5.5
M6
2560
1400
8000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BGSNAB, BGSNA, SBGSNA - Bearings with Housings - Front Mount, Shouldered, h...
Misumi
09.09.2019
CA44 - Double bearing T-type
HEFA
29.04.2024
guide_cylinders_series_gpc_e_plain_bearing - Plain bearing
Aventics
13.07.2022
CA90G - Seat bearing, single bearing, front mounted shoulder contact type, ...
HEFA
29.04.2024
Housing Bearing - Stainless steel
igus
09.09.2022
BGP, BGPM, BGPS - Bearing Shaft Screws - L Dimension Fixed
Misumi
31.05.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성