CA56A B - Bearing seat · Outer spherical bearing with high center vertical seat · Casting shape
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/ca56a_b.prj},{NB=CA56AT-210},{SC=CA56AT},{TYPE=Economic Type},{MT1=HT200 gray cast iron},{MT2=GCr15},{SPE=210},{M1=9.000},{DD=90.000},{IM=UCPH210},{D=50},{L=206},{L1=159},{H=110},{H1=165},{H2=22},{C=70},{B1=22},{B=20.0},{C2=19.0},{C1=51.6},{IT=±0.5},{X=0.8},{BOLT=M16},{M=10},{TT=73},{CR=35100},{COR=23200},{WEIGHT=3500},{INFOTEXT=website},{W=33.000},{DP=20},{J=16},{R=5},{D2=90.000},{DP2=5.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT1
material(bearing seat)
ⁿ/ₐ
MT2
material(bearing)
ⁿ/ₐ
SPE
specification
ⁿ/ₐ
IM
International models
ⁿ/ₐ
D
[mm]
L
[mm]
L1
[mm]
H
[mm]
H1
[mm]
H2
[mm]
C
[mm]
B1
[mm]
B
[mm]
C2
[mm]
C1
[mm]
IT
Installation hole size (△) tolerance
[mm]
X
Installation hole position deviation x
[mm]
BOLT
bolt
ⁿ/ₐ
TT
Tightening torque
[N·m]
CR
Basic rated dynamic load Cr
[N]
COR
Basic rated static load Cor
[N]
WEIGHT
weight
[g]
CA56AT-201
CA56AT-201
CA56AT
Economic Type
HT200 gray cast iron
GCr15
201
UCPH201
12
127
95
70
101
15
40
19
13.0
12.7
31.0
±0.5
0.6
M10
17
12800
6650
960
CA56AT-202
CA56AT-202
CA56AT
Economic Type
HT200 gray cast iron
GCr15
202
UCPH202
15
127
95
70
101
15
40
19
13.0
12.7
31.0
±0.5
0.6
M10
17
12800
6650
960
CA56AT-203
CA56AT-203
CA56AT
Economic Type
HT200 gray cast iron
GCr15
203
UCPH203
17
127
95
70
101
15
40
19
13.0
12.7
31.0
±0.5
0.6
M10
17
12800
6650
960
CA56AT-204
CA56AT-204
CA56AT
Economic Type
HT200 gray cast iron
GCr15
204
UCPH204
20
127
95
70
101
15
40
19
13.0
12.7
31.0
±0.5
0.6
M10
17
12800
6650
960
CA56AT-205
CA56AT-205
CA56AT
Economic Type
HT200 gray cast iron
GCr15
205
UCPH205
25
140
105
80
114
16
50
19
13.0
14.3
34.0
±0.5
0.6
M10
17
14000
7880
1200
CA56AT-206
CA56AT-206
CA56AT
Economic Type
HT200 gray cast iron
GCr15
206
UCPH206
30
165
121
90
130
18
60
21
17.0
15.9
38.1
±0.5
0.6
M14
47
19500
11200
1600
CA56AT-207
CA56AT-207
CA56AT
Economic Type
HT200 gray cast iron
GCr15
207
UCPH207
35
167
127
95
140
18
60
21
17.0
17.5
42.9
±0.5
0.8
M14
47
25700
15200
2000
CA56AT-208
CA56AT-208
CA56AT
Economic Type
HT200 gray cast iron
GCr15
208
UCPH208
40
184
137
100
150
20
70
21
17.0
19.0
49.2
±0.5
0.8
M14
47
29600
18200
2700
CA56AT-209
CA56AT-209
CA56AT
Economic Type
HT200 gray cast iron
GCr15
209
UCPH209
45
190
146
105
158
20
70
21
17.0
19.0
49.2
±0.5
0.8
M14
47
31850
20800
3000
CA56AT-210
CA56AT-210
CA56AT
Economic Type
HT200 gray cast iron
GCr15
210
UCPH210
50
206
159
110
165
22
70
22
20.0
19.0
51.6
±0.5
0.8
M16
73
35100
23200
3500
CA56BT-201
CA56BT-201
CA56BT
Standard Type
HT200 gray cast iron
GCr15
201
UCPH201
12
127
95
70
101
15
40
19
13.0
12.7
31.0
±0.5
0.6
M10
17
12800
6650
960
CA56BT-202
CA56BT-202
CA56BT
Standard Type
HT200 gray cast iron
GCr15
202
UCPH202
15
127
95
70
101
15
40
19
13.0
12.7
31.0
±0.5
0.6
M10
17
12800
6650
960
CA56BT-203
CA56BT-203
CA56BT
Standard Type
HT200 gray cast iron
GCr15
203
UCPH203
17
127
95
70
101
15
40
19
13.0
12.7
31.0
±0.5
0.6
M10
17
12800
6650
960
CA56BT-204
CA56BT-204
CA56BT
Standard Type
HT200 gray cast iron
GCr15
204
UCPH204
20
127
95
70
101
15
40
19
13.0
12.7
31.0
±0.5
0.6
M10
17
12800
6650
960
CA56BT-205
CA56BT-205
CA56BT
Standard Type
HT200 gray cast iron
GCr15
205
UCPH205
25
140
105
80
114
16
50
19
13.0
14.3
34.0
±0.5
0.6
M10
17
14000
7880
1200
CA56BT-206
CA56BT-206
CA56BT
Standard Type
HT200 gray cast iron
GCr15
206
UCPH206
30
165
121
90
130
18
60
21
17.0
15.9
38.1
±0.5
0.6
M14
47
19500
11200
1600
CA56BT-207
CA56BT-207
CA56BT
Standard Type
HT200 gray cast iron
GCr15
207
UCPH207
35
167
127
95
140
18
60
21
17.0
17.5
42.9
±0.5
0.8
M14
47
25700
15200
2000
CA56BT-208
CA56BT-208
CA56BT
Standard Type
HT200 gray cast iron
GCr15
208
UCPH208
40
184
137
100
150
20
70
21
17.0
19.0
49.2
±0.5
0.8
M14
47
29600
18200
2700
CA56BT-209
CA56BT-209
CA56BT
Standard Type
HT200 gray cast iron
GCr15
209
UCPH209
45
190
146
105
158
20
70
21
17.0
19.0
49.2
±0.5
0.8
M14
47
31850
20800
3000
CA56BT-210
CA56BT-210
CA56BT
Standard Type
HT200 gray cast iron
GCr15
210
UCPH210
50
206
159
110
165
22
70
22
20.0
19.0
51.6
±0.5
0.8
M16
73
35100
23200
3500
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CA49 - Bearing pedestal-Cast iron base mounting type
HEFA
29.04.2024
with Setscrew
FYH INC.
16.11.2022
UCPH - UCPH 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
with Setscrew
Jtekt North America
13.12.2018
Bearing ZZ
Sungil Machinery
31.05.2024
with Setscrew
NSK Rolling Bearing
04.04.2024
with Setscrew(inch)
FYH INC.
16.11.2022
BGHWB, BGHW, BGHWA, BGHWSA, BGHWS - Bearings with Housings - T-Shaped Doubl...
Misumi
03.06.2021
with Setscrew
JTEKT Corporation(Koyo)
16.01.2019
PDR,PDRN - Ball Bearing Units - Cylindrical Hole, Casting Type - Pillow Typ...
Misumi
30.06.2021
UCPH_TR - TR pedestal bearing, casting type, with high center vertical pede...
Yiheda 3D Electronic Gallery
09.05.2024
SBPP201_206-FSB - FSB housed bearings, vertical radial insert ball bearings...
Yiheda 3D Electronic Gallery
09.05.2024
UCPH204_209-ASAH - ASAHI Mounted Bearing,Outer Spherical Bearing With High ...
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성