CA53A B - Bearing seat with adjustable diamond shaped outer spherical bearing and casting design
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/ca54a_b.prj},{NB=CA54AT-210},{SC=CA54AT},{TYPE=Economic type},{MT=HT200 gray cast iron},{MT2=GCr15},{SPE=210},{IM=UCFA210},{D=50},{H=190},{L=94},{J=157},{A=40.0},{A1=18},{A2=22},{L1=115},{N=16},{S=19.0},{B=51.6},{A3=54.6},{TOL=±0.5},{X=0.8},{BOLT=M14},{MM=10},{TT=47},{CR=35100},{COR=23200},{WEIGHT=2000},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT
material (bearing seat)
ⁿ/ₐ
MT2
material(Bearing)
ⁿ/ₐ
SPE
specification
ⁿ/ₐ
IM
International models
ⁿ/ₐ
D
[mm]
H
[mm]
L
[mm]
J
[mm]
A
[mm]
A1
[mm]
A2
[mm]
L1
[mm]
N
[mm]
S
[mm]
B
[mm]
A3
[mm]
TOL
Installation hole size (△) tolerance
[mm]
X
Installation hole position deviation x
[mm]
BOLT
bolt
ⁿ/ₐ
TT
Tightening torque
[N·m]
CR
Basic rated dynamic load Cr
[N]
COR
Basic rated static load Cor
[N]
WEIGHT
weight
[g]
INFOTEXT
ⁿ/ₐ
CA54AT-201
CA54AT-201
CA54AT
Economic type
HT200 gray cast iron
GCr15
201
UCFA201
12
102
50
78
25.5
12
15
60
10
12.7
31.0
33.3
±0.5
0.6
M8
8
12800
6650
470
website
CA54AT-202
CA54AT-202
CA54AT
Economic type
HT200 gray cast iron
GCr15
202
UCFA202
15
102
50
78
25.5
12
15
60
10
12.7
31.0
33.3
±0.5
0.6
M8
8
12800
6650
470
website
CA54AT-203
CA54AT-203
CA54AT
Economic type
HT200 gray cast iron
GCr15
203
UCFA203
17
102
50
78
25.5
12
15
60
10
12.7
31.0
33.3
±0.5
0.6
M8
8
12800
6650
470
website
CA54AT-204
CA54AT-204
CA54AT
Economic type
HT200 gray cast iron
GCr15
204
UCFA204
20
102
50
78
25.5
12
15
60
10
12.7
31.0
33.3
±0.5
0.6
M8
8
12800
6650
470
website
CA54AT-205
CA54AT-205
CA54AT
Economic type
HT200 gray cast iron
GCr15
205
UCFA205
25
125
65
98
27.0
14
16
68
12
14.3
34.0
35.7
±0.5
0.6
M10
17
14000
7880
680
website
CA54AT-206
CA54AT-206
CA54AT
Economic type
HT200 gray cast iron
GCr15
206
UCFA206
30
144
72
117
31.0
14
18
80
12
15.9
38.1
40.2
±0.5
0.6
M10
17
19500
11200
1000
website
CA54AT-207
CA54AT-207
CA54AT
Economic type
HT200 gray cast iron
GCr15
207
UCFA207
35
161
82
130
34.0
16
19
90
14
17.5
42.9
44.4
±0.5
0.8
M12
29
25700
15200
1500
website
CA54AT-208
CA54AT-208
CA54AT
Economic type
HT200 gray cast iron
GCr15
208
UCFA208
40
175
87
144
36.0
16
21
100
14
19.0
49.2
51.2
±0.5
0.8
M12
29
29600
18200
1900
website
CA54AT-209
CA54AT-209
CA54AT
Economic type
HT200 gray cast iron
GCr15
209
UCFA209
45
181
90
148
38.0
18
22
108
16
19.0
49.2
52.2
±0.5
0.8
M14
47
31850
20800
1700
website
CA54AT-210
CA54AT-210
CA54AT
Economic type
HT200 gray cast iron
GCr15
210
UCFA210
50
190
94
157
40.0
18
22
115
16
19.0
51.6
54.6
±0.5
0.8
M14
47
35100
23200
2000
website
CA54BT-201
CA54BT-201
CA54BT
Standard type
HT200 gray cast iron
GCr15
201
UCA201
12
102
50
78
25.5
12
15
60
10
12.7
31.0
33.3
±0.5
0.6
M8
8
12800
6650
470
website
CA54BT-202
CA54BT-202
CA54BT
Standard type
HT200 gray cast iron
GCr15
202
UCFA202
15
102
50
78
25.5
12
15
60
10
12.7
31.0
33.3
±0.5
0.6
M8
8
12800
6650
470
website
CA54BT-203
CA54BT-203
CA54BT
Standard type
HT200 gray cast iron
GCr15
203
UCFA203
17
102
50
78
25.5
12
15
60
10
12.7
31.0
33.3
±0.5
0.6
M8
8
12800
6650
470
website
CA54BT-204
CA54BT-204
CA54BT
Standard type
HT200 gray cast iron
GCr15
204
UCFA204
20
102
50
78
25.5
12
15
60
10
12.7
31.0
33.3
±0.5
0.6
M8
8
12800
6650
470
website
CA54BT-205
CA54BT-205
CA54BT
Standard type
HT200 gray cast iron
GCr15
205
UCFA205
25
125
65
98
27.0
14
16
68
12
14.3
34.0
35.7
±0.5
0.6
M10
17
1400
7880
680
website
CA54BT-206
CA54BT-206
CA54BT
Standard type
HT200 gray cast iron
GCr15
206
UCFA206
30
144
72
117
31.0
14
18
80
12
15.9
38.1
40.2
±0.5
0.6
M10
17
19500
11200
1000
website
CA54BT-207
CA54BT-207
CA54BT
Standard type
HT200 gray cast iron
GCr15
207
UCFA207
35
161
82
130
34.0
16
19
90
14
17.5
42.9
44.4
±0.5
0.8
M12
29
25700
15200
1500
website
CA54BT-208
CA54BT-208
CA54BT
Standard type
HT200 gray cast iron
GCr15
208
UCFA208
40
175
87
144
36.0
16
21
100
14
19.0
49.2
51.2
±0.5
0.8
M12
29
29600
18200
1900
website
CA54BT-209
CA54BT-209
CA54BT
Standard type
HT200 gray cast iron
GCr15
209
UCFA209
45
181
90
148
38.0
18
22
108
16
19.0
49.2
52.2
±0.5
0.8
M14
47
31850
20800
1700
website
CA54BT-210
CA54BT-210
CA54BT
Standard type
HT200 gray cast iron
GCr15
210
UCFA210
50
190
94
157
40.0
18
22
115
16
19.0
51.6
54.6
±0.5
0.8
M14
47
35100
23200
2000
website
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성