CA26CD - Radial Joint Bearing · One Ring Sliding Surface Protection Layer · Self lubricating Type · Normal Series (GE... LO)
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/ca26cd.prj},{NB=CA26CD-GE40LO},{SC=CA26CD},{TYPE=Normal series · One set of ring sliding surface with protective layer · Self lubricating type},{MT=bearing steel},{ST=Phosphating treatment},{MT2=bearing steel},{HT=quench},{BS=GE40LO},{D=40},{DD=62},{D1=46.0},{B=22},{B1=40},{DK=53.0},{R=0.6},{R1=1.0},{ANGLE=4},{CR=100},{COR=500},{WEIGHT=0.34},{INFOTEXT=website},{N=0.700},{PPATH=ca26cd/ca26cd_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT
Outer ring (extruded) material
ⁿ/ₐ
ST
Surface treatment of outer ring (extrusion molding)
ⁿ/ₐ
MT2
material(Inner ring)
ⁿ/ₐ
HT
Heat treatment (inner ring)
ⁿ/ₐ
BS
Bearing specifications
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
D1
[mm]
B
[mm]
B1
[mm]
DK
dk
[mm]
R
r(min)
[mm]
R1
r1(min)
[mm]
ANGLE
β°≈
ⁿ/ₐ
CR
Rated load (dynamic load)
[KN]
COR
Rated load (static load)
[KN]
WEIGHT
weight
[kg]
CA26CD-GE12LO
CA26CD-GE12LO
CA26CD
Normal series · One set o...
bearing steel
Phosphating treatment
bearing steel
quench
GE12LO
12
22
15.5
7
12
18.0
0.3
0.3
4
10
53
0.022
CA26CD-GE16LO
CA26CD-GE16LO
CA26CD
Normal series · One set o...
bearing steel
Phosphating treatment
bearing steel
quench
GE16LO
16
28
20.0
9
16
23.0
0.3
0.3
4
17
85
0.035
CA26CD-GE20LO
CA26CD-GE20LO
CA26CD
Normal series · One set o...
bearing steel
Phosphating treatment
bearing steel
quench
GE20LO
20
35
25.0
12
20
29.0
0.3
0.3
4
30
146
0.070
CA26CD-GE25LO
CA26CD-GE25LO
CA26CD
Normal series · One set o...
bearing steel
Phosphating treatment
bearing steel
quench
GE25LO
25
42
30.0
16
25
35.5
0.6
0.6
4
48
240
0.12
CA26CD-GE30LO
CA26CD-GE30LO
CA26CD
Normal series · One set o...
bearing steel
Phosphating treatment
bearing steel
quench
GE30LO
30
47
34.0
18
30
40.7
0.6
0.6
4
62
310
0.168
CA26CD-GE32LO
CA26CD-GE32LO
CA26CD
Normal series · One set o...
bearing steel
Phosphating treatment
bearing steel
quench
GE32LO
32
52
38.0
18
32
44.0
0.6
1.0
4
67
335
0.20
CA26CD-GE35LO
CA26CD-GE35LO
CA26CD
Normal series · One set o...
bearing steel
Phosphating treatment
bearing steel
quench
GE35LO
35
55
40.0
20
35
47.0
0.6
1.0
4
79
399
0.253
CA26CD-GE40LO
CA26CD-GE40LO
CA26CD
Normal series · One set o...
bearing steel
Phosphating treatment
bearing steel
quench
GE40LO
40
62
46.0
22
40
53.0
0.6
1.0
4
100
500
0.34
CA26CD-GE50LO
CA26CD-GE50LO
CA26CD
Normal series · One set o...
bearing steel
Phosphating treatment
bearing steel
quench
GE50LO
50
75
57.0
28
50
66.0
0.6
1.0
4
156
780
0.56
CA26CD-GE60LO
CA26CD-GE60LO
CA26CD
Normal series · One set o...
bearing steel
Phosphating treatment
bearing steel
quench
GE60LO
60
90
68.0
36
60
80.0
1.0
1.0
4
245
1220
1.15
CA26CD-GE63LO
CA26CD-GE63LO
CA26CD
Normal series · One set o...
bearing steel
Phosphating treatment
bearing steel
quench
GE63LO
63
95
71.5
36
63
83.0
1.0
1.0
4
255
1270
1.2
CA26CD-GE70LO
CA26CD-GE70LO
CA26CD
Normal series · One set o...
bearing steel
Phosphating treatment
bearing steel
quench
GE70LO
70
105
79.0
40
70
92.0
1.0
1.0
4
315
1560
1.7
CA26CD-GE80LO
CA26CD-GE80LO
CA26CD
Normal series · One set o...
bearing steel
Phosphating treatment
bearing steel
quench
GE80LO
80
120
91.0
45
80
105.0
1.0
1.0
4
400
2000
2.4
CA26CD-GE90LO
CA26CD-GE90LO
CA26CD
Normal series · One set o...
bearing steel
Phosphating treatment
bearing steel
quench
GE90LO
90
130
99.0
50
90
115.0
1.0
1.0
4
488
2440
3.2
CA26CD-GE100LO
CA26CD-GE100LO
CA26CD
Normal series · One set o...
bearing steel
Phosphating treatment
bearing steel
quench
GE100LO
100
150
113.0
55
100
130.0
1.0
1.0
4
607
3030
4.8
CA26CD-GE110LO
CA26CD-GE110LO
CA26CD
Normal series · One set o...
bearing steel
Phosphating treatment
bearing steel
quench
GE110LO
110
160
124.0
55
110
140.0
1.0
1.0
4
654
3270
5.78
CA26CD-GE125LO
CA26CD-GE125LO
CA26CD
Normal series · One set o...
bearing steel
Phosphating treatment
bearing steel
quench
GE125LO
125
180
138.0
70
125
160.0
1.0
1.0
4
950
4750
8.49
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
LBRSM, SLBRS - Rod End Coupling Rods - Both Ends Threaded, Compact (Configu...
Misumi
29.07.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성