CA24BF - Precision locking nut, shrink locking type, round type
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/ca24bf.prj},{NB=CA24BF-M65-1.5},{SC=CA24BF},{TYPE=Round shape, shrink lock type},{MT=S45C},{HT=28~32HRC},{ST=turn black},{M=65},{PITCH=1.50},{D=88},{B=28},{DD=84},{P=77.0},{ND=6-6},{N=6},{D1=6.000},{NML=6-M5×20},{N2=6},{MM=5},{L=20},{TT=4.5},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT
material
ⁿ/ₐ
HT
heat treatment
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
M
ⁿ/ₐ
PITCH
pitch
[mm]
D
[mm]
B
[mm]
DD
d
[mm]
P
[mm]
ND
n-d1
ⁿ/ₐ
NML
n-M×L
ⁿ/ₐ
TT
tightening torque
[NM]
CA24BF-M10-0.75
CA24BF-M10-0.75
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
10
0.75
24
14
22
17.0
3-2.5
3-M3×10
2.0
CA24BF-M10-1
CA24BF-M10-1
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
10
1.00
24
15
22
17.0
3-2.5
3-M3×10
2.0
CA24BF-M12-1
CA24BF-M12-1
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
12
1.00
26
14
25
19.0
3-3
3-M3×10
2.0
CA24BF-M15-1
CA24BF-M15-1
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
15
1.00
33
18
31
23.5
4-4
3-M4×10
3.0
CA24BF-M17-1
CA24BF-M17-1
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
17
1.00
37
18
32
26.0
4-4
4-M4×12
3.5
CA24BF-M18-1.5
CA24BF-M18-1.5
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
18
1.50
38
18
34
28.0
4-4
4-M4×12
3.5
CA24BF-M20-1
CA24BF-M20-1
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
20
1.00
40
18
36
30.0
4-4
4-M4×12
3.5
CA24BF-M20-1.5
CA24BF-M20-1.5
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
20
1.50
40
18
36
30.0
4-4
4-M4×12
3.5
CA24BF-M22-1.5
CA24BF-M22-1.5
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
22
1.50
42
18
38
32.0
4-4
4-M4×12
3.5
CA24BF-M24-1.5
CA24BF-M24-1.5
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
24
1.50
44
18
41
34.0
4-4
4-M4×12
3.5
CA24BF-M25-1.5
CA24BF-M25-1.5
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
25
1.50
45
20
41
35.0
4-5
4-M4×14
3.5
CA24BF-M26-1.5
CA24BF-M26-1.5
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
26
1.50
45
20
41
35.0
4-5
4-M4×14
3.5
CA24BF-M27-1.5
CA24BF-M27-1.5
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
27
1.50
46
20
43
37.0
4-5
4-M4×14
3.5
CA24BF-M28-1.5
CA24BF-M28-1.5
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
28
1.50
46
20
43
37.0
4-5
4-M4×14
3.5
CA24BF-M30-1.5
CA24BF-M30-1.5
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
30
1.50
48
20
45
39.0
4-5
4-M4×14
3.5
CA24BF-M32-1.5
CA24BF-M32-1.5
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
32
1.50
50
20
47
41.0
4-5
4-M4×14
3.5
CA24BF-M33-1.5
CA24BF-M33-1.5
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
33
1.50
50
22
47
41.0
4-5
4-M4×16
3.5
CA24BF-M35-1.5
CA24BF-M35-1.5
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
35
1.50
53
22
50
44.0
4-5
4-M4×16
3.5
CA24BF-M36-1.5
CA24BF-M36-1.5
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
36
1.50
53
22
50
44.0
4-5
4-M4×16
3.5
CA24BF-M38-1.5
CA24BF-M38-1.5
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
38
1.50
56
22
53
47.0
4-5
4-M4×16
3.5
CA24BF-M39-1.5
CA24BF-M39-1.5
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
39
1.50
56
22
53
47.0
4-5
4-M4×16
3.5
CA24BF-M40-1.5
CA24BF-M40-1.5
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
40
1.50
58
22
55
49.0
4-5
4-M4×16
3.5
CA24BF-M42-1.5
CA24BF-M42-1.5
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
42
1.50
60
22
57
51.0
4-5
4-M4×16
3.5
CA24BF-M45-1.5
CA24BF-M45-1.5
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
45
1.50
68
22
63
57.0
6-6
6-M4×16
3.5
CA24BF-M48-1.5
CA24BF-M48-1.5
CA24BF
Round shape, shrink lock ...
S45C
28~32HRC
turn black
48
1.50
69
25
65
58.0
6-6
6-M4×18
3.5
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BKE01 - Precision Lock Nut, Radial Lock Type
Yiheda 3D Electronic Gallery
09.05.2024
YCR - Radial locking type R
AKD
05.03.2024
bkc01 - Precision lock nuts Shrink lock type
Yiheda 3D Electronic Gallery
14.05.2024
bkj71 - Precision Lock Nuts Round Axial Locking/Belly Locking
Yiheda 3D Electronic Gallery
09.05.2024
bkj73 - Precision Lock Nuts Round Axial Locking/Belly Locking
Yiheda 3D Electronic Gallery
09.05.2024
C-FM - Economy Lock Nuts - F Type(60 Degree Lock)
Misumi
29.05.2023
CA24D-E - Precision locking nut · axial locking type/tooth belly locking ty...
HEFA
29.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성