CA23A - Anti loosening nut
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/ca23a.prj},{NB=CA23AF-M50},{SC=CA23AF},{LX=Anti loosening nut},{MATP=SS400},{ST=Fe3O4 protective film},{M=50},{M1=50x1.5},{D=70},{D1=61},{B=11},{DD=65},{S=6},{T=2.5},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
CNSOEDERNO
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
LX
type
ⁿ/ₐ
MATP
Material of Pulley
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
M
[mm]
M1
M x pitch
[mm]
D
[mm]
D1
[mm]
B
[mm]
DD
d
[mm]
S
[mm]
T
[mm]
CA23AF-M10
CA23AF-M10
CA23AF
Anti loosening nut
SS400
Fe3O4 protective film
10
10x0.75
18
13
4
14
3
2.0
CA23AF-M12
CA23AF-M12
CA23AF
Anti loosening nut
SS400
Fe3O4 protective film
12
12x1.0
22
17
4
18
3
2.0
CA23AF-M15
CA23AF-M15
CA23AF
Anti loosening nut
SS400
Fe3O4 protective film
15
15x1.0
25
21
5
21
4
2.0
CA23AF-M17
CA23AF-M17
CA23AF
Anti loosening nut
SS400
Fe3O4 protective film
17
17x1.0
28
24
5
24
4
2.0
CA23AF-M20
CA23AF-M20
CA23AF
Anti loosening nut
SS400
Fe3O4 protective film
20
20x1.0
32
26
6
28
4
2.0
CA23AF-M25
CA23AF-M25
CA23AF
Anti loosening nut
SS400
Fe3O4 protective film
25
25x1.5
38
32
7
34
5
2.0
CA23AF-M30
CA23AF-M30
CA23AF
Anti loosening nut
SS400
Fe3O4 protective film
30
30x1.5
45
38
7
41
5
2.0
CA23AF-M35
CA23AF-M35
CA23AF
Anti loosening nut
SS400
Fe3O4 protective film
35
35x1.5
52
44
8
48
5
2.0
CA23AF-M40
CA23AF-M40
CA23AF
Anti loosening nut
SS400
Fe3O4 protective film
40
40x1.5
58
50
9
53
6
2.5
CA23AF-M45
CA23AF-M45
CA23AF
Anti loosening nut
SS400
Fe3O4 protective film
45
45x1.5
65
56
10
60
6
2.5
CA23AF-M50
CA23AF-M50
CA23AF
Anti loosening nut
SS400
Fe3O4 protective film
50
50x1.5
70
61
11
65
6
2.5
CA23AU-M10
CA23AU-M10
CA23AU
Anti loosening nut
SUS303
-
10
10x0.75
18
13
4
14
3
2.0
CA23AU-M12
CA23AU-M12
CA23AU
Anti loosening nut
SUS303
-
12
12x1.0
22
17
4
18
3
2.0
CA23AU-M15
CA23AU-M15
CA23AU
Anti loosening nut
SUS303
-
15
15x1.0
25
21
5
21
4
2.0
CA23AU-M17
CA23AU-M17
CA23AU
Anti loosening nut
SUS303
-
17
17x1.0
28
24
5
24
4
2.0
CA23AU-M20
CA23AU-M20
CA23AU
Anti loosening nut
SUS303
-
20
20x1.0
32
26
6
28
4
2.0
CA23AU-M25
CA23AU-M25
CA23AU
Anti loosening nut
SUS303
-
25
25x1.5
38
32
7
34
5
2.0
CA23AU-M30
CA23AU-M30
CA23AU
Anti loosening nut
SUS303
-
30
30x1.5
45
38
7
41
5
2.0
CA23AU-M35
CA23AU-M35
CA23AU
Anti loosening nut
SUS303
-
35
35x1.5
52
44
8
48
5
2.0
CA23AU-M40
CA23AU-M40
CA23AU
Anti loosening nut
SUS303
-
40
40x1.5
58
50
9
53
6
2.5
CA23AU-M45
CA23AU-M45
CA23AU
Anti loosening nut
SUS303
-
45
45x1.5
65
56
10
60
6
2.5
CA23AU-M50
CA23AU-M50
CA23AU
Anti loosening nut
SUS303
-
50
50x1.5
70
61
11
65
6
2.5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CA23DF - Anti loosening nut - radial locking type
HEFA
01.06.2024
NJ
NSK Rolling Bearing
07.06.2024
Shielded Type ZZ-ZZS
NSK Rolling Bearing
07.06.2024
Open Type
NSK Rolling Bearing
07.06.2024
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
Contact Sealed Type DD DDU
NSK Rolling Bearing
07.06.2024
Four-Point Contact Ball Bearings
NSK Rolling Bearing
07.06.2024
JLN, JLNS - Nuts for Bearings
Misumi
30.06.2021
E-AN - Economy Lock Nuts - AN Type
Misumi
20.09.2022
N0020B00 - SUS Bearing Nut (AN-04)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성