CA22 - Plain bearing straight type
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/ca22_asmtab.prj},{NB=CA22AZ-M16A},{SC=CA22AZ},{TYPE=Right hand thread},{MATP=kirsite},{MATP1=carbon steel},{MATP2=rubber},{M=16A},{L=112.0},{MM=M16x1.5},{D=22.0},{D1=27},{D2=40},{L1=50},{L2=27},{L3=8.0},{W=22},{DD=16},{A=62.0},{A1=25.5},{A2=23},{W1=19},{D3=22},{D4=44},{DQ=25.400},{AG=17},{PK=14900},{CS=29800},{CSY=59600},{INFOTEXT=website},{PPATH=ca22/assembiles/ca22_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MATP
Material of Pulley(Fixed seat)
ⁿ/ₐ
MATP1
Material of Pulley(handle)
ⁿ/ₐ
MATP2
Material of Pulley(Rubber sleeve)
ⁿ/ₐ
M
[mm]
L
[mm]
MM
M
[mm]
D
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
W
[mm]
DD
d
[mm]
A
a
[mm]
A1
a1
[mm]
A2
a2
[mm]
W1
[mm]
D3
[mm]
D4
[mm]
DQ
Spherical diameter φ
[mm]
AG
Allowable inclination angleβ
[°]
PK
Yield point strength Pk
[N]
CS
Static load capacity radial Cs stretchingCs
[N]
CSY
Static load capacity radial Cs compressCs
[N]
CA22AZ-M5
CA22AZ-M5
CA22AZ
Right hand thread
kirsite
carbon steel
rubber
5
46.0
M5x0.8
9.0
11
17
24
12
4.0
9
5
22.0
11.0
8
7
9
20
11.112
25
2840
5690
11400
CA22AZ-M6
CA22AZ-M6
CA22AZ
Right hand thread
kirsite
carbon steel
rubber
6
55.2
M6x1.0
10.0
13
20
28
15
5.0
11
6
27.2
12.2
11
8
10
20
12.700
25
3730
7450
14900
CA22AZ-M8
CA22AZ-M8
CA22AZ
Right hand thread
kirsite
carbon steel
rubber
8
65.0
M8x1.25
12.5
16
24
32
16
5.0
14
8
33.0
16.0
12
10
12
24
15.875
25
5880
11700
23200
CA22AZ-M10
CA22AZ-M10
CA22AZ
Right hand thread
kirsite
carbon steel
rubber
10
80.5
M10x1.5
15.0
19
28
35
18
6.5
17
10
45.5
19.5
21
11
14
30
19.050
25
8430
16800
33500
CA22AZ-M10A
CA22AZ-M10A
CA22AZ
Right hand thread
kirsite
carbon steel
rubber
10A
74.5
M10x1.25
15.0
19
28
35
18
6.5
17
10
39.5
19.5
15
11
14
30
19.050
25
8430
16800
33500
CA22AZ-M12
CA22AZ-M12
CA22AZ
Right hand thread
kirsite
carbon steel
rubber
12
91.0
M12x1.75
17.5
22
32
40
20
6.5
19
12
51.0
21.0
24
17
19
32
22.225
25
11400
22800
45600
CA22AZ-M12A
CA22AZ-M12A
CA22AZ
Right hand thread
kirsite
carbon steel
rubber
12A
84.0
M12x1.25
17.5
22
32
40
20
6.5
19
12
44.0
21.0
17
17
19
32
22.225
25
11400
22800
45600
CA22AZ-M14
CA22AZ-M14
CA22AZ
Right hand thread
kirsite
carbon steel
rubber
14
109.0
M14x2.0
20.0
25
36
45
25
8.0
22
14
64.0
23.5
28
17
19
38
25.400
17
14900
29800
59600
CA22AZ-M14A
CA22AZ-M14A
CA22AZ
Right hand thread
kirsite
carbon steel
rubber
14A
103.0
M14x1.5
20.0
25
36
45
25
8.0
22
14
58.0
23.5
22
17
19
38
25.400
17
14900
29800
59600
CA22AZ-M16
CA22AZ-M16
CA22AZ
Right hand thread
kirsite
carbon steel
rubber
16
118.0
M16x2.0
22.0
27
40
50
27
8.0
22
16
68.0
25.5
29
19
22
44
25.400
17
14900
29800
59600
CA22AZ-M16A
CA22AZ-M16A
CA22AZ
Right hand thread
kirsite
carbon steel
rubber
16A
112.0
M16x1.5
22.0
27
40
50
27
8.0
22
16
62.0
25.5
23
19
22
44
25.400
17
14900
29800
59600
CA22BZ-M5
CA22BZ-M5
CA22BZ
Left hand thread
kirsite
carbon steel
rubber
5
46.0
M5x0.8
9.0
11
17
24
12
4.0
9
5
22.0
11.0
8
7
9
20
11.112
25
2840
5690
11400
CA22BZ-M6
CA22BZ-M6
CA22BZ
Left hand thread
kirsite
carbon steel
rubber
6
55.2
M6x1.0
10.0
13
20
28
15
5.0
11
6
27.2
12.2
11
8
10
20
12.700
25
3730
7450
14900
CA22BZ-M8
CA22BZ-M8
CA22BZ
Left hand thread
kirsite
carbon steel
rubber
8
65.0
M8x1.25
12.5
16
24
32
16
5.0
14
8
33.0
16.0
12
10
12
24
15.875
25
5880
11700
23200
CA22BZ-M10
CA22BZ-M10
CA22BZ
Left hand thread
kirsite
carbon steel
rubber
10
80.5
M10x1.5
15.0
19
28
35
18
6.5
17
10
45.5
19.5
21
11
14
30
19.050
25
8430
16800
33500
CA22BZ-M10A
CA22BZ-M10A
CA22BZ
Left hand thread
kirsite
carbon steel
rubber
10A
74.5
M10x1.25
15.0
19
28
35
18
6.5
17
10
39.5
19.5
15
11
14
30
19.050
25
8430
16800
33500
CA22BZ-M12
CA22BZ-M12
CA22BZ
Left hand thread
kirsite
carbon steel
rubber
12
91.0
M12x1.75
17.5
22
32
40
20
6.5
19
12
51.0
21.0
24
17
19
32
22.225
25
11400
22800
45600
CA22BZ-M12A
CA22BZ-M12A
CA22BZ
Left hand thread
kirsite
carbon steel
rubber
12A
84.0
M12x1.25
17.5
22
32
40
20
6.5
19
12
44.0
21.0
17
17
19
32
22.225
25
11400
22800
45600
CA22BZ-M14
CA22BZ-M14
CA22BZ
Left hand thread
kirsite
carbon steel
rubber
14
109.0
M14x2.0
20.0
25
36
45
25
8.0
22
14
64.0
23.5
28
17
19
38
25.400
17
14900
29800
59600
CA22BZ-M14A
CA22BZ-M14A
CA22BZ
Left hand thread
kirsite
carbon steel
rubber
14A
103.0
M14x1.5
20.0
25
36
45
25
8.0
22
14
58.0
23.5
22
17
19
38
25.400
17
14900
29800
59600
CA22BZ-M16
CA22BZ-M16
CA22BZ
Left hand thread
kirsite
carbon steel
rubber
16
118.0
M16x2.0
22.0
27
40
50
27
8.0
22
16
68.0
25.5
29
19
22
44
25.400
17
14900
29800
59600
CA22BZ-M16A
CA22BZ-M16A
CA22BZ
Left hand thread
kirsite
carbon steel
rubber
16A
112.0
M16x1.5
22.0
27
40
50
27
8.0
22
16
62.0
25.5
23
19
22
44
25.400
17
14900
29800
59600
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
bgw51
VIPDO
26.01.2024
REBC - Ball-Shaped Rod End Bearings-Straight Type
SAMLO
24.03.2023
BGA, SSBGA, BGHA, SSBGHA - Miniature Ball Bearing Guide Sets - Standard Str...
Misumi
30.06.2021
B30 - Straight sleeve ball bearing bushing
AMDL - Atelier Mécanique de La Lauch
06.10.2021
2252 H - Guide bushes, bronze with solid lubricant
Kern
26.02.2019
DGHD101 EO - Straight ball bearing rotary union
Parker
31.05.2022
BNK51 - Radial spherical plain bearings, medium series, outer ring single s...
Yiheda 3D Electronic Gallery
09.05.2024
BNP01 - Spherical Plain Bearing ¡¤ Normal Series ( GE... LO) ¡¤ A Set Of Sl...
Yiheda 3D Electronic Gallery
09.05.2024
Mod. GY - Piston Rod Socket Joint
Camozzi
11.06.2024
Mod. GY - Piston Rod Socket Joint
Camozzi
11.06.2024
Mod. GY - Piston Rod Socket Joint
Camozzi
11.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성