您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C13.01 - Lock washer steel
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C13 Lock washer
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c13_keilsicherungsscheibe/c13_01.prj},{NB=IMS 57007139GKEILSICHERUNGSSCHEIBE M12 DELTA PROTEKT*},{CNSORDERNO=57007139G},{V=7},{ARTCODE=KEILSICHERUNGSSCHEIBE M12 DELTA PROTEKT*},{D=M12},{A=13.00},{B=23.80},{C=4.20},{CNSMASSEXACT=8.90},{CNSMATNO=VERGÜTUNGSSTAHL },{CNSOBFL=DELTA PROT},{CNSORDERNOOLD=5707139G}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 57007139A / KEILSICHE...
57007139A
COTTER LOCK WASHER M3 ZIN...
M3
3.80
8.60
2.00
0.60
TREATED STEEL
VZ
IMS 57007139B / KEILSICHE...
57007139B
COTTER LOCK WASHER M4 ZIN...
M4
4.50
8.60
2.00
0.60
TREATED STEEL
VZ
IMS 57007139C / KEILSICHE...
57007139C
COTTER LOCK WASHER M5 ZIN...
M5
5.20
10.20
2.00
0.95
TREATED STEEL
VZ
IMS 57007139D / KEILSICHE...
57007139D
COTTER LOCK WASHER M6 DEL...
M6
6.70
12.60
3.20
1.72
TREATED STEEL
DELTA PROT
IMS 57007139E / KEILSICHE...
57007139E
COTTER LOCK WASHER M8 DEL...
M8
8.30
16.00
3.60
3.30
TREATED STEEL
DELTA PROT
IMS 57007139F / KEILSICHE...
57007139F
COTTER LOCK WASHER M10 DE...
M10
10.40
17.90
4.10
4.25
TREATED STEEL
DELTA PROT
IMS 57007139G / KEILSICHE...
57007139G
COTTER LOCK WASHER M12 DE...
M12
13.00
23.80
4.20
8.90
TREATED STEEL
DELTA PROT
IMS 57007139H / KEILSICHE...
57007139H
COTTER LOCK WASHER M14 DE...
M14
14.50
28.70
3.20
15.00
TREATED STEEL
DELTA PROT
IMS 57007139I / KEILSICHE...
57007139I
COTTER LOCK WASHER M16 DE...
M16
16.50
31.70
4.80
19.05
TREATED STEEL
DELTA PROT
IMS 57007139K / KEILSICHE...
57007139K
COTTER LOCK WASHER M20 DE...
M20
20.80
35.10
6.20
27.20
TREATED STEEL
DELTA PROT
IMS 57007139L / KEILSICHE...
57007139L
COTTER LOCK WASHER M22 DE...
M22
22.40
37.30
6.80
0.01
TREATED STEEL
DELTA PROT
IMS 57007139M / KEILSICHE...
57007139M
COTTER LOCK WASHER M24 DE...
M24
25.80
41.30
6.50
33.70
TREATED STEEL
DELTA PROT
IMS 57007139N / KEILSICHE...
57007139N
COTTER LOCK WASHER M27 DE...
M27
29.00
43.60
6.10
38.83
TREATED STEEL
DELTA PROT
IMS 57007139O / KEILSICHE...
57007139O
COTTER LOCK WASHER M30 DE...
M30
32.40
47.60
6.70
46.20
TREATED STEEL
DELTA PROT
IMS 57007139R / KEILSICHE...
57007139R
COTTER LOCK WASHER M36 DE...
M36
36.30
55.80
5.80
0.07
TREATED STEEL
DELTA PROT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表