目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C01.04 Form 1 - PRESTOLE CAGE NUT
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C01 Speed nut
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c01_blechmutter/c01_04.prj},{NB=IMS 580009310PRESTOLE CAGE NUT ST. 3,9 MM MKB 2.1 SILVER(0.75)},{CNSORDERNO=580009310},{ARTCODE=PRESTOLE KAEFIGMUTTER ST. 3,9 MM MKB 2.1 SI},{FORM=c01_04_1.jpg},{D=3.90},{BL=7.00 x 7.00},{BD=0.75},{BDX=[0.75:1.25]},{C=6.00},{S=0.50},{CNSMASSEXACT=0.51},{CNSMAT=CK 67},{CNSMATNO=FEDERSTAHL CK 67},{XX=3},{MAT=CK 67},{CNSOBFL=MKB SI},{YY=1},{CNSORDERNOOLD=58009310}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Article code
ⁿ/ₐ
D
Diameter for screw
[mm]
BL
Hole size
ⁿ/ₐ
BDX
Thickness
[mm]
C
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMAT
Material
ⁿ/ₐ
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 580001960 / PRESTOLE ...
580001960
PRESTOLE CAGE NUT ST. 4,2...
4.20
9.00 x 9.00
[0.75:1.00]
6.90
0.50
0.94
CK 67
SPRING STEEL CK 67
VZ FL PASS
IMS 580008530 / PRESTOLE ...
580008530
PRESTOLE CAGE NUT ST. 4,2...
4.20
7.00 x 9.00
[0.8:1.5]
5.60
0.50
0.65
CK 67
SPRING STEEL CK 67
VZ FL PASS
IMS 580009310 / PRESTOLE ...
580009310
PRESTOLE CAGE NUT ST. 3,9...
3.90
7.00 x 7.00
[0.75:1.25]
6.00
0.50
0.51
CK 67
SPRING STEEL CK 67
MKB SI
IMS 580022340 / PRESTOLE ...
580022340
PRESTOLE CAGE NUT FOR UND...
4.80
11.00 x 14.00
[0.75:2.0]
7.00
0.70
2.16
CK 67
SPRING STEEL CK 67
MKB SI
IMS 58002234A / PRESTOLE ...
58002234A
PRESTOLE CAGE NUT ST. 4,8...
4.80
11.00 x 14.00
[0.75:2.0]
7.00
0.70
2.16
CK 67
SPRING STEEL CK 67
VZ FL
IMS 580022990 / PRESTOLE ...
580022990
PRESTOLE CAGE NUT ST. 4,2...
4.20
7.00 x 9.00
[0.75:1]
6.40
0.55
0.68
CK 67
SPRING STEEL CK 67
VZ FL PASS
IMS 580044330 / PRESTOLE ...
580044330
PRESTOLE CAGE NUT ST. 4,2...
4.20
9.00 x 9.00
[1.5:2.0]
6.00
0.40
0.75
CK 67
SPRING STEEL CK 67
VZ FL PASS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表