C Springs - Crest-to-Crest Springs
Smalley
WAVE SPRINGS
Powered by
CAD模型選擇
{smalley/wave_springs/cresttocrest_spring.prj},{NB=C087-M6-H=0.385},{PARTID=6018},{PARTNBR=C087-M6},{BORE=0.875},{SHAFT=0.600},{LOAD=18.0},{WORKHEIGHT=0.385},{FREEHEIGHT=0.750},{NBROFWAVES=3.5},{NBROFTURNS=9},{WIRETHICKNESS=0.012},{WIRERADIALWALL=0.094},{MAT=},{SPRINGTYPE=c},{MAXOD=0.850},{HEIGHT=0.385},{SLDHEIGHT=0.108},{NBROFSHIMS=0.000},{BOREPILOT=Operate},{UNITS=standard},{GROUPSORTORDER=30},{ROW=122},{ASSRATING=Medium},{NE=Crest-to-Crest® Springs}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNBR
Smalley Part Number
ⁿ/ₐ
BORE
Operates in Bore Diameter
[Inch]
SHAFT
Clears Shaft Diameter
[Inch]
LOAD
Load
[lbs]
WORKHEIGHT
Work Height
[Inch]
FREEHEIGHT
Free Height Ref.
[Inch]
NBROFWAVES
Number of Waves
ⁿ/ₐ
NBROFTURNS
Number of Turns
ⁿ/ₐ
WIRETHICKNESS
Wire Thickness
[Inch]
WIRERADIALWALL
Radial Wall
[Inch]
SPRINGRATE
Spring Rate Ref.
[lbs/in]
SPRINGTYPE
Type of Spring
ⁿ/ₐ
MAXOD
Max OD
[Inch]
SLDHEIGHT
Solid Height
[Inch]
NBROFSHIMS
Number of Shims
ⁿ/ₐ
C018-L1
C018-L1
0.188
0.125
1.0
0.035
0.075
2.5
3
0.004
0.015
25.0
c
0.188
0.012
0.000
C018-L2
C018-L2
0.188
0.125
1.0
0.046
0.100
2.5
4
0.004
0.015
18.5
c
0.188
0.016
0.000
C018-L3
C018-L3
0.188
0.125
1.0
0.057
0.125
2.5
5
0.004
0.015
14.7
c
0.188
0.020
0.000
C018-L4
C018-L4
0.188
0.125
1.0
0.068
0.150
2.5
6
0.004
0.015
12.2
c
0.188
0.024
0.000
C018-L5
C018-L5
0.188
0.125
1.0
0.079
0.175
2.5
7
0.004
0.015
10.4
c
0.188
0.028
0.000
C018-L6
C018-L6
0.188
0.125
1.0
0.090
0.200
2.5
8
0.004
0.015
9.1
c
0.188
0.032
0.000
C018-L7
C018-L7
0.188
0.125
1.0
0.101
0.226
2.5
9
0.004
0.015
8.0
c
0.188
0.036
0.000
C018-L8
C018-L8
0.188
0.125
1.0
0.123
0.276
2.5
11
0.004
0.015
6.5
c
0.188
0.044
0.000
C018-L9
C018-L9
0.188
0.125
1.0
0.145
0.326
2.5
13
0.004
0.015
5.5
c
0.188
0.052
0.000
C018-M1
C018-M1
0.188
0.125
2.2
0.047
0.089
2.5
3
0.005
0.020
52.4
c
0.188
0.015
0.000
C018-M2
C018-M2
0.188
0.125
2.2
0.063
0.119
2.5
4
0.005
0.020
39.3
c
0.188
0.020
0.000
C018-M3
C018-M3
0.188
0.125
2.2
0.079
0.149
2.5
5
0.005
0.020
31.4
c
0.188
0.025
0.000
C018-M4
C018-M4
0.188
0.125
2.2
0.095
0.179
2.5
6
0.005
0.020
26.2
c
0.188
0.030
0.000
C018-M5
C018-M5
0.188
0.125
2.2
0.111
0.209
2.5
7
0.005
0.020
22.4
c
0.188
0.035
0.000
C018-M6
C018-M6
0.188
0.125
2.2
0.127
0.239
2.5
8
0.005
0.020
19.6
c
0.188
0.040
0.000
C018-M7
C018-M7
0.188
0.125
2.2
0.143
0.268
2.5
9
0.005
0.020
17.6
c
0.188
0.045
0.000
C018-M8
C018-M8
0.188
0.125
2.2
0.174
0.328
2.5
11
0.005
0.020
14.3
c
0.188
0.055
0.000
C018-M9
C018-M9
0.188
0.125
2.2
0.203
0.388
2.5
13
0.005
0.020
11.9
c
0.188
0.065
0.000
C021-L1
C021-L1
0.219
0.140
1.5
0.040
0.079
2.5
3
0.005
0.020
38.5
c
0.219
0.015
0.000
C021-L2
C021-L2
0.219
0.140
1.5
0.053
0.105
2.5
4
0.005
0.020
28.8
c
0.219
0.020
0.000
C021-L3
C021-L3
0.219
0.140
1.5
0.066
0.131
2.5
5
0.005
0.020
23.1
c
0.219
0.025
0.000
C021-L4
C021-L4
0.219
0.140
1.5
0.080
0.157
2.5
6
0.005
0.020
19.5
c
0.219
0.030
0.000
C021-L5
C021-L5
0.219
0.140
1.5
0.092
0.183
2.5
7
0.005
0.020
16.5
c
0.219
0.035
0.000
C021-L6
C021-L6
0.219
0.140
1.5
0.106
0.209
2.5
8
0.005
0.020
14.6
c
0.219
0.040
0.000
C021-L7
C021-L7
0.219
0.140
1.5
0.120
0.236
2.5
9
0.005
0.020
12.9
c
0.219
0.045
0.000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SYNTESI Shut-off valve
Metalwork
21.07.2022
Multiple rotary joint
Metalwork
21.07.2022
TA Series : NFPA Aluminum Cylinders
Bimba Products
23.04.2024
CB - Hexagon Socket Head Cap Screws
Misumi
30.06.2021
Hotwork Ejector Pins - Straight Type
D-M-E
24.05.2024
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
CB - Hexagon Socket Head Cap Screws
Misumi
30.06.2021
WSSB, WSSM, WSSS,WSSA,WSSAB - Metal Washers - Standard Class - T Dimension ...
Misumi
07.06.2021
WY, WR, WF, WL, WT, WM, WH, WB - Compression Springs
Misumi
30.06.2021
SSEB, SSEB-MX, SSE2B, SSE2B-MX, RSEB, RSE2B - Miniature Linear Guides Stand...
Misumi
04.04.2024
Jiffy-Tite Plugs - Male and Female Plugs
D-M-E
24.05.2024
CBSS, CBSM, CBSA, CBSR, CBSTS - Hexagon Socket Extra Low Head Cap Screws
Misumi
29.05.2023
LSBWRK, PLSBWRK, SLSBWRK - Hex Posts - One End Threaded One End Tapped - L ...
Misumi
29.05.2023
LHZR, LHFR-N, LHFR, LHFRF, LHFRR, LHFRM, LHFRM-N, LHFRMF, SLHFR, SLHFRS, LH...
Misumi
16.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表