C-rail for strain relief
Murrplastik
Energieführungskettensysteme
open
MP 52.4 PowerLine
Individual components
Powered by
CAD模型選擇
{murrplastik/mp_energiefuehrungskettensysteme/offen_nach_innenhoehe_gruppiert/mp_52_4_powerline/kettenglied/c_schiene_zur_zugentlastung.prj},{NB=81661610 L=175},{TYP=C-Schiene MP52.4 / MP62.4},{I=171},{BESTNR=81661610 L=175},{VPE=1},{L=175},{H=12.4},{B=24.8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
TYPE
ⁿ/ₐ
I
Inside width
[mm]
BESTNR
Order No.
ⁿ/ₐ
VPE
[St.]
L
Length
[mm]
H
Height
[mm]
B
Width
[mm]
81661610 L=49
C-Schiene MP52.4 / MP62.4
45
81661610 L=49
1
49
12.4
24.8
81661610 L=61
C-Schiene MP52.4 / MP62.4
57
81661610 L=61
1
61
12.4
24.8
81661610 L=66
C-Schiene MP52.4 / MP62.4
62
81661610 L=66
1
66
12.4
24.8
81661610 L=75
C-Schiene MP52.4 / MP62.4
71
81661610 L=75
1
75
12.4
24.8
81661610 L=88
C-Schiene MP52.4 / MP62.4
84
81661610 L=88
1
88
12.4
24.8
81661610 L=97
C-Schiene MP52.4 / MP62.4
93
81661610 L=97
1
97
12.4
24.8
81661610 L=100
C-Schiene MP52.4 / MP62.4
96
81661610 L=100
1
100
12.4
24.8
81661610 L=108
C-Schiene MP52.4 / MP62.4
104
81661610 L=108
1
108
12.4
24.8
81661610 L=111
C-Schiene MP52.4 / MP62.4
107
81661610 L=111
1
111
12.4
24.8
81661610 L=125
C-Schiene MP52.4 / MP62.4
121
81661610 L=125
1
125
12.4
24.8
81661610 L=137
C-Schiene MP52.4 / MP62.4
133
81661610 L=137
1
137
12.4
24.8
81661610 L=148
C-Schiene MP52.4 / MP62.4
144
81661610 L=148
1
148
12.4
24.8
81661610 L=150
C-Schiene MP52.4 / MP62.4
146
81661610 L=150
1
150
12.4
24.8
81661610 L=162
C-Schiene MP52.4 / MP62.4
158
81661610 L=162
1
162
12.4
24.8
81661610 L=168
C-Schiene MP52.4 / MP62.4
164
81661610 L=168
1
168
12.4
24.8
81661610 L=175
C-Schiene MP52.4 / MP62.4
171
81661610 L=175
1
175
12.4
24.8
81661610 L=186
C-Schiene MP52.4 / MP62.4
182
81661610 L=186
1
186
12.4
24.8
81661610 L=200
C-Schiene MP52.4 / MP62.4
196
81661610 L=200
1
200
12.4
24.8
81661610 L=212
C-Schiene MP52.4 / MP62.4
208
81661610 L=212
1
212
12.4
24.8
81661610 L=237
C-Schiene MP52.4 / MP62.4
233
81661610 L=237
1
237
12.4
24.8
81661610 L=250
C-Schiene MP52.4 / MP62.4
246
81661610 L=250
1
250
12.4
24.8
81661610 L=256
C-Schiene MP52.4 / MP62.4
252
81661610 L=256
1
256
12.4
24.8
81661610 L=262
C-Schiene MP52.4 / MP62.4
258
81661610 L=262
1
262
12.4
24.8
81661610 L=300
C-Schiene MP52.4 / MP62.4
296
81661610 L=300
1
300
12.4
24.8
81661610 L=350
C-Schiene MP52.4 / MP62.4
346
81661610 L=350
1
350
12.4
24.8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表