Butterfly valve type 57L (Gear type) - JIS10K
ASAHI YUKIZAI CORPORATION
Manual valves
Butterfly valves
Butterfly valve type 57L
JIS
Powered by
CAD模型選擇
{asahi/av_valve/butterfly_valves/butv_type_57l/jis/butterfly_valve_type_57l_gear_asmtab.prj},{NB=VLGSGDEW1125},{CNSORDERNO=VLGSGDEW1125},{NDMM=125},{JISC=210},{JISN=8},{JISH=23},{DM=129},{D1=169},{D2=122},{D3=160},{L=66},{H=195},{H1=124},{H2=160},{H3=92},{A1=167},{A2=64},{W=247},{T=50},{VER=3},{PPATH=../../../jis/parts_gear_type_57l/butterfly_valve_type_57l_gear_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
JISC
P.C.D
[mm]
JISN
Number of holes
ⁿ/ₐ
JISH
Diameter
[mm]
DM
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
A1
[mm]
A2
[mm]
W
[mm]
T
[mm]
VLGSGDEW1080
VLGSGDEW1080
80
150
8
19
77
105
122
160
46
165
64
130
92
167
64
193
40
VLGSGDEW1100
VLGSGDEW1100
100
175
8
19
102
134
122
160
56
180
105
145
92
167
64
217
40
VLGSGDEW1125
VLGSGDEW1125
125
210
8
23
129
169
122
160
66
195
124
160
92
167
64
247
50
VLGSGDEW1150
VLGSGDEW1150
150
240
8
23
150
190
122
160
71
210
138
175
92
167
64
285
50
VLGSGDEW1200
VLGSGDEW1200
200
290
12
23
195
242
122
160
87
241
173
206
92
167
64
345
60
VLGSGDEW1250
VLGSGDEW1250
250
355
12
25
250
302
122
160
112
276
208
241
92
167
64
415
70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表