Butterfly Valve Type 57 Lever type - DIN PN10
ASAHI YUKIZAI CORPORATION
Manual valves
Butterfly valves
Butterfly Valve Type 57
DIN
Powered by
CAD模型選擇
{asahi/av_valve/butterfly_valves/butv_type_57/din/type_57_lever_din_asmtab.prj},{NB=V57LVUEWD080},{NDNB=080},{NDMM=80},{NDINCH=3},{DM=77},{JISC=160},{N=8},{JISH=18},{D=211},{D1=105},{D2=100},{L=46},{H=165},{H1=106},{H2=130},{H3=56},{A=250},{VER=3.000},{PPATH=../../../din/type_57_lever_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
DM
[mm]
JISC
P.C.D
[mm]
N
Number of holes
ⁿ/ₐ
JISH
Diameter
[mm]
D
[mm]
D1
[mm]
D2
[mm]
L
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
A
[mm]
V57LVUEWD040
V57LVUEWD040
40
1 1/2
45
110
4
18
150
71
100
39
130
75
95
56
220
V57LVUEWD050
V57LVUEWD050
50
2
56
125
4
18
165
81
100
42
140
83
105
56
220
V57LVUEWD065
V57LVUEWD065
65
2 1/2
69
145
4
18
185
95
100
46
150
93
115
56
220
V57LVUEWD080
V57LVUEWD080
80
3
77
160
8
18
211
105
100
46
165
106
130
56
250
V57LVUEWD100
V57LVUEWD100
100
4
102
180
8
18
238
134
100
56
180
119
145
56
250
V57LVUEWD125
V57LVUEWD125
125
5
129
210
8
18
255
169
140
66
195
132
160
69
320
V57LVUEWD150
V57LVUEWD150
150
6
150
240
8
22
285
190
140
71
210
143
175
69
320
V57LVUEWD200
V57LVUEWD200
200
8
195
295
8
22
350
242
140
87
241
170
206
69
400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表