您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
Bushing N326 - Self lubricating flanged bushings N326
Intercom
Standard Guide Elements
Guide bushes
flangia_strisciamento
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/flangia_strisciamento/bussola_n326.prj},{NB=N326320000},{TYPE=N326},{D1=32},{D2=48},{D3=72},{D4=58},{D5=5.5},{D6=9.0},{L1=72},{L2=47},{L3=25},{L4=4.5},{L5=10},{R=1.5},{T=5.7},{K=28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
H5
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
R
[mm]
T
[mm]
K
[mm]
N326190000
N326190000
N326
19
32
50
40
4.5
7.5
52
37
15
4.0
7
1.0
4.5
18
N326200000
N326200000
N326
20
32
50
40
4.5
7.5
52
37
15
4.0
7
1.0
4.5
18
N326240000
N326240000
N326
24
40
63
50
5.5
9.0
62
37
25
4.5
10
1.5
5.7
23
N326250000
N326250000
N326
25
40
63
50
5.5
9.0
62
37
25
4.5
10
1.5
5.7
23
N326300000
N326300000
N326
30
48
72
58
5.5
9.0
72
47
25
4.5
10
1.5
5.7
28
N326320000
N326320000
N326
32
48
72
58
5.5
9.0
72
47
25
4.5
10
1.5
5.7
28
N326380000
N326380000
N326
38
58
85
70
6.6
10.5
77
47
30
5.0
10
2.0
6.8
33
N326400000
N326400000
N326
40
58
85
70
6.6
10.5
77
47
30
5.0
10
2.0
6.8
33
N326480000
N326480000
N326
48
70
104
86
9.0
13.5
102
60
42
5.0
10
2.0
9.0
38
N326500000
N326500000
N326
50
70
104
86
9.0
13.5
102
60
42
5.0
10
2.0
9.0
38
N326630000
N326630000
N326
63
85
120
100
9.0
13.5
102
60
42
5.5
10
2.5
9.0
46
N326800000
N326800000
N326
80
105
148
125
11.0
16.5
125
75
50
6.0
10
3.0
11.0
56
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表