目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Busbar terminal [EC000001]
Eaton's CAD
Industrial control, drives, automation and sensors
Motor protection and overload relays
23408
Powered by
CAD模型選擇
{eaton_cad/23126/23144/23408/24147.prj},{NB=191093},{PLID=191093},{NETTO_WEIGHT=0.17700},{EF007092=23},{EF004969=16},{EF007356=80},{CUSTOMS_TARIFF_NUMBER1=85369010},{PREVIEW=../../../_pool_/d3/6f/b4/24147_preview_10.png},{MANUTYPEDESC=MSFI-80A},{DESCSHORT=Incomer module, 3 pole, 1.5-16qmm, 80 A},{DESCLONG=Feeder module, Product range: Accessories, Material: Halogen free, Self-extinguishing to UL 94, Track resistance: CTI 600, Temperature resistant: to 125 °C, Connection technique: Spring-loaded terminals, Width: 23 mm, Pole: 3, Rated operational current: Ie= 80 A, conductor: 1.5 - 16 mm², AWG 14 - 6},{INTNO=4015081915910},{ECLASS_13_0=Busbar terminal [BAA025018]},{ETIM_9_0=Busbar terminal [EC000001]},{EF007220=0 - 0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF007220
Busbar thickness
[mm]
EF007219
Busbar width
[mm]
EF000073
Suitable for
ⁿ/ₐ
EF007092
Width clamp
[mm]
EF004969
Max. conductor cross section
[mm²]
EF007356
Max. rated operation current Ie
[A]
EF007258
Suitable for round conductor connection
ⁿ/ₐ
EF007260
Suitable for sector conductor connection
ⁿ/ₐ
EF007242
Suitable for strip conductor connection
ⁿ/ₐ
191093
191093
MSFI-80A
Incomer module, 3 pole, 1...
Feeder module, Product ra...
4015081915910
0.17700
Busbar terminal [BAA02501...
Busbar terminal [EC000001...
0 - 0
0 - 0
Other
23
16
80
true
false
false
198258
198258
MSFI-125A
Incomer module, 3 pole, 6...
Feeder module, range: acc...
4015081957620
0.27000
Busbar terminal [BAA02501...
Busbar terminal [EC000001...
0 - 0
0 - 0
Other
45
50
125
true
false
false
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表