目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Busbar adapter [EC001531]
Eaton's CAD
Industrial control, drives, automation and sensors
Motor protection and overload relays
23408
Powered by
CAD模型選擇
{eaton_cad/23126/23144/23408/23979.prj},{NB=198261},{PLID=198261},{NETTO_WEIGHT=0.05400},{EF008250=16},{EF006536=2},{EF003702=2},{EF003703=18},{EF003704=0},{EF002638=60},{CUSTOMS_TARIFF_NUMBER1=85369095},{PREVIEW=../../../_pool_/76/cd/bf/23979_preview_50.png},{MANUTYPEDESC=MSFAMCB-16A/L3},{DESCSHORT=Adapter, 16 A, Pole 1/L3, For use with FAZ},{DESCLONG=Adaptor, range: accessories, busbar adaptor, approved in accordance with UL 508, can be used for: FAZ miniature circuit breaker, 16 A, 1 pole, connection to L3 rated operating voltage: Ue= 690 V, rated operational current: Ie= 16 A, cable cross-section: AWG 14, (2.5 mm²), adaptor width: 18 mm, adaptor length: 160 mm, mounting rail: 1},{INTNO=4015081957651}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF003700
Mounting rail armament
ⁿ/ₐ
EF003961
Type of electric connection
ⁿ/ₐ
EF008250
Rated current In
[A]
EF006536
Min. busbar thickness
[mm]
EF003702
Max. busbar thickness
[mm]
EF003703
Width of the adapter
[mm]
EF003704
Rail width
[mm]
EF002638
Busbar distance
[mm]
199471
199471
MSFA0-32-PI
Adapter, 32 A, Pole 3, Fo...
Adapter, Product range: A...
4015081978779
0.12400
Busbar adapter (low-volta...
Busbar adapter [EC001531]
1 mounting rail
3 conductors AWG 10
32
2
2
45
24
60
191095
191095
MSFA0-32
Adapter, 32 A, Pole 3, Fo...
Adapter, Product range: A...
4015081915934
0.10600
Busbar adapter (low-volta...
Busbar adapter [EC001531]
1 mounting rail
3 conductors AWG 10
32
2
2
45
24
60
191094
191094
MSFA0-16
Adapter, 16 A, Pole 3, Fo...
Adapter, Product range: A...
4015081915927
0.07400
Busbar adapter (low-volta...
Busbar adapter [EC001531]
1 mounting rail
3 conductors AWG 12
16
2
2
45
24
60
198266
198266
MSFANZM1-125A
Adapter, 125 A, Pole 3, F...
Adaptor, range: accessori...
4015081957736
0.52500
Busbar adapter (low-volta...
Busbar adapter [EC001531]
None
Laminated copper rail
125
2
2
90
24
60
198261
198261
MSFAMCB-16A/L3
Adapter, 16 A, Pole 1/L3,...
Adaptor, range: accessori...
4015081957651
0.05400
Busbar adapter (low-volta...
Busbar adapter [EC001531]
1 mounting rail
Round conductor
16
2
2
18
0
60
198262
198262
MSFAMCB-63A/L1
Adapter, 63 A, Pole 1/L1,...
Adaptor, range: accessori...
4015081957668
0.06000
Busbar adapter (low-volta...
Busbar adapter [EC001531]
1 mounting rail
Round conductor
63
2
2
18
0
60
198260
198260
MSFAMCB-16A/L2
Adapter, 16 A, Pole 1/L2,...
Adaptor, range: accessori...
4015081957644
0.05200
Busbar adapter (low-volta...
Busbar adapter [EC001531]
1 mounting rail
Round conductor
16
2
2
18
0
60
198259
198259
MSFAMCB-16A/L1
Adapter, 16 A, Pole 1/L1,...
Adaptor, range: accessori...
4015081957637
0.05000
Busbar adapter (low-volta...
Busbar adapter [EC001531]
1 mounting rail
Round conductor
16
2
2
18
0
60
198263
198263
MSFAMCB-63A/L2
Adapter, 63 A, Pole 1/L2,...
Adaptor, range: accessori...
4015081957675
0.06600
Busbar adapter (low-volta...
Busbar adapter [EC001531]
1 mounting rail
Round conductor
63
2
2
18
0
60
198264
198264
MSFAMCB-63A/L3
Adapter, 63 A, Pole 1/L3,...
Adaptor, range: accessori...
4015081957682
0.07300
Busbar adapter (low-volta...
Busbar adapter [EC001531]
1 mounting rail
Round conductor
63
2
2
18
0
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表