Bulletin 931S Smart Signal Conditioners - Bulletin 931S Smart Signal Conditioners
Rockwell Automation
Signal Conditioners
Signal Interface
Powered by
CAD模型選擇
{rockwellautomation/signal_conditioners/signal_interface/931s_smart_signal_conditioners.prj},{NB=931S-M5211},{CN=931S-M5211},{DESC=Current Measurements Converter},{INPUT=0…5/10 A AC or DC},{OUTPUT=Relay; 0/4…20 mA, ± 20 mA, 0/1/ 2…5/10 V, ± 5/10 V},{CH=Splitter},{P=24 V DC},{MODEL=3},{H=118.7},{L=115.0},{W=22.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
INPUT
Input
ⁿ/ₐ
OUTPUT
Output
ⁿ/ₐ
CH
Channels
ⁿ/ₐ
P
Power
ⁿ/ₐ
931S-A481
931S-A481
Configurable Signal Conve...
0…22 mA, 0…11 V
0…22 mA, 0…11 V
1
12…60V DC
931S-B481
931S-B481
Strain Gauge Converter
Load Cell/Bridge ± 10 mV,...
0/4…20 mA, 0/1/2…5/10 V
1
10…60V DC
931S-C121
931S-C121
Analog Signal Converter
0/4…20 mA with HART
0/4…20 mA with HART
1
24V DC
931S-C122
931S-C122
Analog Signal Splitter
0/4…20 mA with HART
0/4…20 mA with HART
Splitter
24 V DC
931S-C124
931S-C124
Dual Channel Converter
0/4…20 mA with HART
0/4…20 mA with HART
2
24 V DC
931S-C221
931S-C221
Analog Signal Converter
0/4…20 mA
0/2…10 V
1
24 V DC
931S-L521
931S-L521
Current Measurements Conv...
0…1/5/10 A AC or DC
0/4…20 mA, ± 20 mA, 0/1/ ...
1
24 V DC
931S-M321
931S-M321
Current Measurements Conv...
0…40/50/60 A AC or DC
Relay
1
24 V DC
931S-M5211
931S-M5211
Current Measurements Conv...
0…5/10 A AC or DC
Relay; 0/4…20 mA, ± 20 mA...
Splitter
24 V DC
931S-M5213
931S-M5213
Current Measurements Conv...
0…20/25/30 A AC or DC
Relay; 0/4…20 mA, ± 20 mA...
Splitter
24 V DC
931S-M5216
931S-M5216
Current Measurements Conv...
0…40/50/60 A AC or DC
Relay; 0/4…20 mA, ± 20 mA...
Splitter
24 V DC
931S-N392
931S-N392
Temperature Signal Conver...
PT100, PTC
Relay
Splitter
20…264V AC/DC
931S-P491
931S-P491
Programmable Signal Conve...
± 0.1mA...±100 mA, ±20 mV...
0/4…20 mA, ± 20 mA, 0/1/ ...
1
24…240V AC/DC
931S-V291
931S-V291
Voltage Measurements Conv...
0…660 V DC, 0…440 V AC
0/4…20 mA, 0/1/2…5/10 V
1
24…240V AC/DC
931S-V342
931S-V342
Voltage Measurements Conv...
200…480 V AC (3Ph)
Relay
Splitter
Input Loop Powered
931S-V392
931S-V392
Voltage Measurements Conv...
110/240/400 V AC/DC
Relay
Splitter
24…240V AC/DC
931S-U382
931S-U382
Universal Signal Converte...
Universal
Relay
Splitter
9...60V DC
931S-U392
931S-U392
Universal Signal Converte...
Universal
Relay
Splitter
90…264V AC
931S-U561
931S-U561
Universal Signal Converte...
Universal
0/4…20 mA, Transistor
Splitter
Output Loop Powered
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表