BTS-1210 - Set Screws - Metal Hex Socket Head with Tip
Essentra Components
Fasteners
Screws & Bolts
Screws
Set Screws
Set Screws - Metal Hex Socket Head with Tip
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k08000000/l3_k08020000/l4_k08021100/p090700/bts-1210.prj},{NB=BTS-1260},{PN=BTS-1260},{AMERSID=1132740},{APACID=-},{EMEAID=-},{MAT=Alloy Steel},{TIPTYPE=Brass Tip},{THREAD=M8 x 1.25},{M=8.000},{A=4.800},{B=12.000},{C=2.400},{THREADSIZE=8.000},{PITCHHELIXSPIRAL=1.250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TIPTYPE
Tip Type
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
A
A Tip Diameter
[mm]
B
B Thread Length
[mm]
C
C Tip Length
[mm]
BTS-1210
BTS-1210
1132732
-
-
Alloy Steel
Brass Tip
M4 x 0.7
2.400
4.000
1.200
BTS-1310
BTS-1310
1132746
-
-
Alloy Steel
Nylon Tip
M4 x 0.7
2.400
4.000
1.200
BTS-1215
BTS-1215
1132733
-
-
Alloy Steel
Brass Tip
M4 x 0.7
2.400
6.000
1.200
BTS-1315
BTS-1315
1132747
-
-
Alloy Steel
Nylon Tip
M4 x 0.7
2.400
6.000
1.200
BTS-1320
BTS-1320
1132748
-
-
Alloy Steel
Nylon Tip
M4 x 0.7
2.400
8.000
1.200
BTS-1230
BTS-1230
1132734
-
-
Alloy Steel
Brass Tip
M6 x 1.0
3.200
6.000
1.600
BTS-1235
BTS-1235
1132735
-
-
Alloy Steel
Brass Tip
M6 x 1.0
3.200
8.000
1.600
BTS-1335
BTS-1335
1132749
-
-
Alloy Steel
Nylon Tip
M6 x 1.0
3.200
8.000
1.600
BTS-1240
BTS-1240
1132736
-
-
Alloy Steel
Brass Tip
M6 x 1.0
3.200
10.000
1.600
BTS-1245
BTS-1245
1132737
-
-
Alloy Steel
Brass Tip
M6 x 1.0
3.200
12.000
1.600
BTS-1250
BTS-1250
1132739
-
-
Alloy Steel
Brass Tip
M8 x 1.25
4.800
8.000
2.400
BTS-1350
BTS-1350
1132751
-
-
Alloy Steel
Nylon Tip
M8 x 1.25
4.800
8.000
2.400
BTS-1260
BTS-1260
1132740
-
-
Alloy Steel
Brass Tip
M8 x 1.25
4.800
12.000
2.400
BTS-1265
BTS-1265
1132741
-
-
Alloy Steel
Brass Tip
M8 x 1.25
4.800
16.000
2.400
BTS-1270
BTS-1270
1132742
-
-
Alloy Steel
Brass Tip
M10 x 1.5
4.800
10.000
2.400
BTS-1275
BTS-1275
1132743
-
-
Alloy Steel
Brass Tip
M10 x 1.5
4.800
12.000
2.400
BTS-1285
BTS-1285
1132744
-
-
Alloy Steel
Brass Tip
M10 x 1.5
4.800
25.000
2.400
BTS-1410
BTS-1410
1132753
-
-
Stainless Steel
Nylon Tip
M3 x 0.5
1.600
3.000
0.800
BTS-1415
BTS-1415
1132754
-
-
Stainless Steel
Nylon Tip
M3 x 0.5
1.600
4.000
0.800
BTS-1420
BTS-1420
1132755
-
-
Stainless Steel
Nylon Tip
M3 x 0.5
1.600
5.000
0.800
BTS-1425
BTS-1425
1132756
-
-
Stainless Steel
Nylon Tip
M4 x 0.7
2.400
4.000
1.200
BTS-1430
BTS-1430
1132757
-
-
Stainless Steel
Nylon Tip
M4 x 0.7
2.400
6.000
1.200
BTS-1435
BTS-1435
1132758
-
-
Stainless Steel
Nylon Tip
M4 x 0.7
2.400
10.000
1.200
BTS-1440
BTS-1440
1132759
-
-
Stainless Steel
Nylon Tip
M5 x 0.8
2.400
6.000
1.200
BTS-1445
BTS-1445
1132760
-
-
Stainless Steel
Nylon Tip
M5 x 0.8
2.400
10.000
1.200
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表