카탈로그: VIPDO
생성됨: 18.02.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VIPDO
BRC-D-SU1
VIPDO
fagongchangzidonghua
zhixiangdaogui
brc-d-su-u0
Powered by
CAD모델 선택
{vipdo/fagongchangzidonghua/zhixiangdaogui/brc-d-su-u0/brc-d-su-u0-zpt.prj},{NB=LAD01-BRC25U0-L160-N-ZF},{CODE=LAD0},{NOBPR=1},{MODEL=BRC25U0},{DN=25},{FM=U0:Flange less thread type (standard length, marked height)},{PD=ZF},{LR=160},{AG=N},{H=33},{W=48},{W2=12.5},{E=7.0},{L=88.0},{B=35},{J=35},{MQXA=M6x8},{A=8.0},{L1=57.0},{YK=M6x1},{T1=4.8},{N=15.6},{W1=23},{H1=22.0},{F=60},{D2=7.0},{D=11.0},{H3=9.5},{G=20.0},{C=1950},{C0=3200},{MX=36.8},{MY=22.8},{MZ=22.8},{SW=0.38},{GRW=3.60},{PPATH=brc-d-su-u0.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
CNSORDERNO
ⁿ/ₐ
CODE
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
DN
Dimension
ⁿ/ₐ
FM
Flanged form
ⁿ/ₐ
H
Assembly specification (mm)
ⁿ/ₐ
W
Assembly specification (mm)
ⁿ/ₐ
W2
Assembly specification (mm)
ⁿ/ₐ
E
Assembly specification (mm)
ⁿ/ₐ
L
Slider size (mm)
ⁿ/ₐ
B
Slider size (mm)
ⁿ/ₐ
J
Slider size (mm)
ⁿ/ₐ
MQXA
MQxa Slider size (mm)
ⁿ/ₐ
L1
Slider size (mm)
ⁿ/ₐ
YK
Oil hole Slider size (mm)
ⁿ/ₐ
T1
Slider size (mm)
ⁿ/ₐ
N
Slider size (mm)
ⁿ/ₐ
W1
Guide rail size
ⁿ/ₐ
H1
Guide rail size
ⁿ/ₐ
F
Guide rail size
ⁿ/ₐ
D2
d Guide rail size
ⁿ/ₐ
D
Guide rail size
ⁿ/ₐ
H3
h Guide rail size
ⁿ/ₐ
G
reference material
ⁿ/ₐ
C
Dynamic rated load/kgf
ⁿ/ₐ
C0
Static rated load/kgf
ⁿ/ₐ
MX
MxAllowable static moment
ⁿ/ₐ
MY
MYAllowable static moment
ⁿ/ₐ
MZ
MYAllowable static moment
ⁿ/ₐ
SW
Slider weight/kg
ⁿ/ₐ
GRW
Guide rail weight kg/m
ⁿ/ₐ
LAD01-BRC15U0-L160-N-ZF
LAD01-BRC15U0-L160-N-ZF
LAD0
BRC15U0
15
U0:Flange less thread typ...
24
34
9.5
4.6
66.0
26
26
M4x5.6
40.0
Φ3
4.3
5.0
15
14.0
60
4.5
7.5
5.8
20.0
850
1350
10.1
6.8
6.8
0.17
1.40
LAD11-BRD15U0-L100-N-ZF
LAD11-BRD15U0-L100-N-ZF
LAD1
BRD15U0
15
U0:Flange less thread typ...
24
34
9.5
4.6
56.0
26
26
M4x5.6
40.0
Φ3
4.3
5.0
15
14.0
60
4.5
7.5
5.8
20.0
850
1350
10.1
6.8
6.8
0.17
1.40
LAD01-BRC15SU-L100-N-ZF
LAD01-BRC15SU-L100-N-ZF
LAD0
BRC15SU
15
SU:Short blue thread type...
24
34
9.5
4.6
47.6
26
0
M4x5.6
21.6
Φ3
4.3
5.0
15
14.0
60
4.5
7.5
5.8
20.0
520
680
5.1
1.8
1.8
0.10
1.40
LAD11-BRD15SU-L100-N-ZF
LAD11-BRD15SU-L100-N-ZF
LAD1
BRD15SU
15
SU:Short blue thread type...
24
34
9.5
4.6
37.6
26
0
M4x5.6
21.6
Φ3
4.3
5.0
15
14.0
60
4.5
7.5
5.8
20.0
520
680
5.1
1.8
1.8
0.10
1.40
LAD01-BRC20U0-L160-N-ZF
LAD01-BRC20U0-L160-N-ZF
LAD0
BRC20U0
20
U0:Flange less thread typ...
28
42
11.0
5.0
77.8
32
32
M5x6.4
48.8
M6x1
5.0
15.6
20
18.0
60
6.0
9.5
9.0
20.0
1400
2400
24.0
14.6
14.6
0.26
2.60
LAD11-BRD20U0-L160-N-ZF
LAD11-BRD20U0-L160-N-ZF
LAD1
BRD20U0
20
U0:Flange less thread typ...
28
42
11.0
5.0
67.8
32
32
M5x6.4
48.8
M6x1
5.0
15.6
20
18.0
60
6.0
9.5
9.0
20.0
1400
2400
24.0
14.6
14.6
0.26
2.60
LAD01-BRC20SU-L100-N-ZF
LAD01-BRC20SU-L100-N-ZF
LAD0
BRC20SU
20
SU:Short blue thread type...
28
42
11.0
5.0
57.0
32
0
M5x6.4
28.0
M6x1
5.0
15.6
20
18.0
60
6.0
9.5
9.0
20.0
950
1400
7.0
4.9
4.9
0.17
2.60
LAD11-BRD20SU-L100-N-ZF
LAD11-BRD20SU-L100-N-ZF
LAD1
BRD20SU
20
SU:Short blue thread type...
28
42
11.0
5.0
47.0
32
0
M5x6.4
28.0
M6x1
5.0
15.6
20
18.0
60
6.0
9.5
9.0
20.0
950
1400
7.0
4.9
4.9
0.17
2.60
LAD01-BRC25U0-L160-N-ZF
LAD01-BRC25U0-L160-N-ZF
LAD0
BRC25U0
25
U0:Flange less thread typ...
33
48
12.5
7.0
88.0
35
35
M6x8
57.0
M6x1
4.8
15.6
23
22.0
60
7.0
11.0
9.5
20.0
1950
3200
36.8
22.8
22.8
0.38
3.60
LAD11-BRD25U0-L160-N-ZF
LAD11-BRD25U0-L160-N-ZF
LAD1
BRD25U0
25
U0:Flange less thread typ...
33
48
12.5
7.0
78.0
35
35
M6x8
57.0
M6x1
4.8
15.6
23
22.0
60
7.0
11.0
9.5
20.0
1950
3200
36.8
22.8
22.8
0.38
3.60
LAD01-BRC25SU-L160-N-ZF
LAD01-BRC25SU-L160-N-ZF
LAD0
BRC25SU
25
SU:Short blue thread type...
33
48
12.5
7.0
62.5
35
0
M6x8
31.5
M6x1
4.8
15.6
23
22.0
60
7.0
11.0
9.5
20.0
1250
1750
17.5
6.9
6.9
0.21
3.60
LAD11-BRD25SU-L100-N-ZF
LAD11-BRD25SU-L100-N-ZF
LAD1
BRD25SU
25
SU:Short blue thread type...
33
48
12.5
7.0
52.5
35
0
M6x8
31.5
M6x1
4.8
15.6
23
22.0
60
7.0
11.0
9.5
20.0
1250
1750
17.5
6.9
6.9
0.21
3.60
LAD01-BRC30U0-L200-N-ZF
LAD01-BRC30U0-L200-N-ZF
LAD0
BRC30U0
30
U0:Flange less thread typ...
42
60
16.0
9.0
109.0
40
40
M8x11.5
72.0
M6x1
7.0
15.6
28
26.0
80
9.0
14.0
12.5
20.0
2850
4800
67.2
43.2
43.2
0.81
5.20
LAD11-BRD30U0-L200-N-ZF
LAD11-BRD30U0-L200-N-ZF
LAD1
BRD30U0
30
U0:Flange less thread typ...
42
60
16.0
9.0
99.0
40
40
M8x11.5
72.0
M6x1
7.0
15.6
28
26.0
80
9.0
14.0
12.5
20.0
2850
4800
67.2
43.2
43.2
0.81
5.20
LAD01-BRC30SU-L120-N-ZF
LAD01-BRC30SU-L120-N-ZF
LAD0
BRC30SU
30
SU:Short blue thread type...
42
60
16.0
9.0
75.6
40
0
M8x11.5
38.6
M6x1
7.0
15.6
28
26.0
80
9.0
14.0
12.5
20.0
1750
2400
33.6
11.6
11.6
0.48
5.20
LAD11-BRD30SU-L120-N-ZF
LAD11-BRD30SU-L120-N-ZF
LAD1
BRD30SU
30
SU:Short blue thread type...
42
60
16.0
9.0
65.6
40
0
M8x11.5
38.6
M6x1
7.0
15.6
28
26.0
80
9.0
14.0
12.5
20.0
1750
2400
33.6
11.6
11.6
0.48
5.20
LAD11-BRD35U0-L200-N-ZF
LAD11-BRD35U0-L200-N-ZF
LAD1
BRD35U0
35
U0:Flange less thread typ...
48
70
18.0
9.5
109.0
50
50
M8x11.2
80.0
M6x1
8.0
15.6
34
29.0
80
9.0
14.0
12.5
20.0
3850
6200
105.4
62.0
62.0
1.20
7.20
LAD11-BRD35SU-L120-N-ZF
LAD11-BRD35SU-L120-N-ZF
LAD1
BRD35SU
35
SU:Short blue thread type...
48
70
18.0
9.5
74.7
50
0
M8x11.2
45.7
M6x1
8.0
15.6
34
29.0
80
9.0
14.0
12.5
20.0
2500
3650
62.1
20.9
20.9
0.80
7.20
LAD11-BRD45U0-L255-N-ZF
LAD11-BRD45U0-L255-N-ZF
LAD1
BRD45U0
45
U0:Flange less thread typ...
60
86
20.5
14.0
138.2
60
60
M10x13
105.0
M8x1
8.5
16.0
45
38.0
105
14.0
20.0
17.5
22.5
6500
10500
236.3
137.8
137.8
2.10
12.30
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성