Brass ball valves, double-acting actuator
Riegler
Pneumatic products
Valves and shut-off devices
Ball valves with pneumatic actuator
2-way brass ball valves, with pneumatic actuator
Powered by
CAD模型選擇
{riegler/hauptkatalog/03_ventile-und-absperrorgane/kugelh_mit_pneu_dreh/2_wege_messkug_mit_pneu_stellan/mk_stant_doppeltw_asmtab.prj},{NB=350.212},{IDNR=},{ARTNR=350.212},{G=1},{DN=25},{SW=41},{L=90.0},{A=133.0},{B=148.0},{D=25.0},{NDM=33.249},{VERS=2},{PPATH=messkugh_stellan_dopp/messingkugelhahn_stellantrieb_doppeltwirkend_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
DN
[mm]
SW
[mm]
L
[mm]
A
[mm]
B
[mm]
D
[mm]
350.210
350.210
1/2
15
26
75.0
133.0
142.0
17.0
350.210/1
350.210/1
1/2
15
26
75.0
116.0
133.0
17.0
350.211
350.211
3/4
20
32
80.0
133.0
145.0
20.0
350.211/1
350.211/1
3/4
20
32
80.0
116.0
136.0
20.0
350.212
350.212
1
25
41
90.0
133.0
148.0
25.0
350.212/1
350.212/1
1
25
41
90.0
116.0
139.0
25.0
350.213
350.213
1 1/4
32
50
110.0
116.0
150.0
30.0
350.214
350.214
1 1/2
40
55
120.0
133.0
166.0
36.0
350.215
350.215
2
50
70
140.0
137.0
191.0
45.0
350.216
350.216
2 1/2
65
83
155.0
161.0
213.0
57.0
350.217
350.217
3
80
98
182.0
161.0
225.0
68.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表