Bolts with groove for retaining rings DIN 471 (suitable for clevises)
MBO Oßwald
Bolts (suitable for clevises)
Powered by
CAD모델 선택
{mbo_osswald/bolzen2028passend20fuer20gabelkoepfe29/bolzen20mit20einstich20fuer20sicherungsringe20din204712028passend20fuer20gabelkoepfe29.prj},{NB=10 79 0000 0016/013},{PREVIEW=../_pool_/f7/a4/bolzen-mit-einstich-fuer-sicherungsring_700x700px.png},{REF=10 79 0000 0016/013},{IDENT=Bolzen mit Einstich für Sicherungsringe DIN 471 (passend für Gabelköpfe) BEG 16 x 37 x 32,5 Stahl galv. verzinkt weiß},{SIZE=BEG 16 x 37 x 32,5},{MATERIAL=Stahl},{SURFACE=galv. verzinkt weiß},{D1H11=16},{D2=15,2},{D3=21},{L1=37},{L2=32,5},{K=3},{M=1,1},{Z1=1,5},{Z2=1,5},{WEIGHT100=6,3},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/bolzen-mit-einstich-fuer-sicherungsringe-din-471-passend-fuer-gabelkoepfe-beg-16-x-37-x-32-5-stahl-galv.-verzinkt-weiss},{DEFAULTSORTATTR=99}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1H11
d1 h11
[mm]
D2
d2
[mm]
D3
d3 h14
[mm]
L1
l1
[mm]
L2
l2
[mm]
K
k
[mm]
M
m
[mm]
Z1
z1 ˜
[mm]
Z2
z2 ˜
[mm]
WEIGHT100
Mass per 100 pieces
[kg]
10 79 0000 0004/003
10 79 0000 0004/003
Bolt with groove for reta...
BEG 4 x 10 x 8,5
Steel
bright
4
3,8
6
10
8,5
1
0,5
0,5
0,5
0,1
10 79 0000 0004/013
10 79 0000 0004/013
Bolt with groove for reta...
BEG 4 x 10 x 8,5
Steel
electr. galvanised white
4
3,8
6
10
8,5
1
0,5
0,5
0,5
0,1
10 79 0000 0005/003
10 79 0000 0005/003
Bolt with groove for reta...
BEG 5 x 12,5 x 10,5
Steel
bright
5
4,8
8
12,5
10,5
1,5
0,7
0,5
0,5
0,2
10 79 0000 0005/013
10 79 0000 0005/013
Bolt with groove for reta...
BEG 5 x 12,5 x 10,5
Steel
electr. galvanised white
5
4,8
8
12,5
10,5
1,5
0,7
0,5
0,5
0,2
10 79 0000 0006/003
10 79 0000 0006/003
Bolt with groove for reta...
BEG 6 x 15,5 x 12,5
Steel
bright
6
5,7
9
15,5
12,5
1,5
0,8
0,75
0,5
0,4
10 79 0000 0006/013
10 79 0000 0006/013
Bolt with groove for reta...
BEG 6 x 15,5 x 12,5
Steel
electr. galvanised white
6
5,7
9
15,5
12,5
1,5
0,8
0,75
0,5
0,4
10 79 0000 0008/003
10 79 0000 0008/003
Bolt with groove for reta...
BEG 8 x 20,5 x 16,5
Steel
bright
8
7,6
12
20,5
16,5
2
0,9
1
1
0,8
10 79 0000 0008/013
10 79 0000 0008/013
Bolt with groove for reta...
BEG 8 x 20,5 x 16,5
Steel
electr. galvanised white
8
7,6
12
20,5
16,5
2
0,9
1
1
0,8
10 79 0000 0010/003
10 79 0000 0010/003
Bolt with groove for reta...
BEG 10 x 24 x 20,5
Steel
bright
10
9,6
14
24
20,5
2
1,1
1
1
1,6
10 79 0000 0010/013
10 79 0000 0010/013
Bolt with groove for reta...
BEG 10 x 24 x 20,5
Steel
electr. galvanised white
10
9,6
14
24
20,5
2
1,1
1
1
1,6
10 79 0000 0012/003
10 79 0000 0012/003
Bolt with groove for reta...
BEG 12 x 28 x 24,5
Steel
bright
12
11,5
17
28
24,5
3
1,1
1,25
1,5
2,8
10 79 0000 0012/013
10 79 0000 0012/013
Bolt with groove for reta...
BEG 12 x 28 x 24,5
Steel
electr. galvanised white
12
11,5
17
28
24,5
3
1,1
1,25
1,5
2,8
10 79 0000 0014/003
10 79 0000 0014/003
Bolt with groove for reta...
BEG 14 x 32 x 27,5
Steel
bright
14
13,4
19
32
27,5
3
1,1
1,25
1,5
4,3
10 79 0000 0014/013
10 79 0000 0014/013
Bolt with groove for reta...
BEG 14 x 32 x 27,5
Steel
electr. galvanised white
14
13,4
19
32
27,5
3
1,1
1,25
1,5
4,3
10 79 0000 0016/003
10 79 0000 0016/003
Bolt with groove for reta...
BEG 16 x 37 x 32,5
Steel
bright
16
15,2
21
37
32,5
3
1,1
1,5
1,5
6,3
10 79 0000 0016/013
10 79 0000 0016/013
Bolt with groove for reta...
BEG 16 x 37 x 32,5
Steel
electr. galvanised white
16
15,2
21
37
32,5
3
1,1
1,5
1,5
6,3
10 79 0000 0020/003
10 79 0000 0020/003
Bolt with groove for reta...
BEG 20 x 46 x 40,5
Steel
bright
20
19
26
46
40,5
4
1,3
1,5
2
12,3
10 79 0000 0020/013
10 79 0000 0020/013
Bolt with groove for reta...
BEG 20 x 46 x 40,5
Steel
electr. galvanised white
20
19
26
46
40,5
4
1,3
1,5
2
12,3
10 79 0000 0025/003
10 79 0000 0025/003
Bolt with groove for reta...
BEG 25 x 57 x 50,5
Steel
bright
25
23,9
32
57
50,5
5
1,3
1,5
2
24,6
10 79 0000 0025/013
10 79 0000 0025/013
Bolt with groove for reta...
BEG 25 x 57 x 50,5
Steel
electr. galvanised white
25
23,9
32
57
50,5
5
1,3
1,5
2
24,6
10 79 0000 3054/003
10 79 0000 3054/003
Bolt with groove for reta...
BEG 30 x 60 x 55,5*
Steel
bright
30
28,6
44
60
55,5
8
1,6
2
2
42
10 79 0000 3054/013
10 79 0000 3054/013
Bolt with groove for reta...
BEG 30 x 60 x 55,5*
Steel
electr. galvanised white
30
28,6
44
60
55,5
8
1,6
2
2
42
10 79 4305 0004/000
10 79 4305 0004/000
Bolt with groove for reta...
BEG 4 x 10 x 8,5
Stainless steel
bright
4
3,8
6
10
8,5
1
0,5
0,5
0,5
0,1
10 79 4305 0005/000
10 79 4305 0005/000
Bolt with groove for reta...
BEG 5 x 12,5 x 10,5
Stainless steel
bright
5
4,8
8
12,5
10,5
1,5
0,7
0,5
0,5
0,2
10 79 4305 0006/000
10 79 4305 0006/000
Bolt with groove for reta...
BEG 6 x 15,5 x 12,5
Stainless steel
bright
6
5,7
9
15,5
12,5
1,5
0,8
0,75
0,5
0,4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Bolts with groove, without head, for retaining rings DIN 471 (suitable for ...
MBO Oßwald
08.10.2021
Bolts with groove for retainers (suitable for clevises)
MBO Oßwald
07.10.2021
B0437 - Bolt with groove for shaft lock suitable for clevis joints
Blohm
08.05.2024
Bolt for mounting - Type B/BA/BAS
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
K1454 - Bolt with groove for shaft lock suitable for clevis joints
KIPP
07.05.2024
Retaining rings DIN 471
MBO Oßwald
28.10.2021
Bolts with pin hole (suitable for clevises)
MBO Oßwald
07.10.2021
B0438 - Bolt with groove for circlip suitable for clevis joints
Blohm
08.05.2024
SN1791 - External circlip (DIN 471)
STRACK
02.11.2023
SGS (USA) - rod eye
Festo
30.08.2023
BN 7393 - Clevis pins for shaft (SXN-07), steel, zinc plated blue
Bossard Catalog
31.10.2023
DIN 471 - Retaining rings for shafts
Fabory
13.02.2023
bolts_series_aa4 - Bolts
Aventics
13.07.2022
DIN 1434 B - Clevis pins with small head, without cotter pin hole, form A
Fabory
13.02.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성