GH 5789-86 A - 六角法兰面螺栓—加大系列—B级
Chinese Manufacturers
信纯紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/xinchun/gb5789-86a.prj},{NB=Bolts GB 5789 AM12X65},{IDNR=},{D=12.000},{B1=30.000},{B2=36.000},{C=1.800},{DA=13.700},{DAMAXB=15.200},{DC=26.600},{DS=12.000},{DSMIN=11.730},{DU=13.500},{DW=23.800},{E=19.680},{F=3.000},{K=10.400},{K1=4.600},{R1=0.600},{R2=0.700},{R3=0.250},{R4=6.400},{S=18.000},{SMIN=17.570},{T=0.350},{TMIN=0.150},{L=65.000},{LMIN=63.5},{LMAX=66.5},{LS=26.250},{LG=35.000},{P=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
螺纹规格
[mm]
B1
l≤125,参考
[mm]
B2
125﹤l≤200,参考
[mm]
C
min
[mm]
DA
A max
[mm]
DAMAXB
[mm]
DC
max
[mm]
DS
max
[mm]
DSMIN
min
[mm]
DU
max
[mm]
DW
min
[mm]
E
min
[mm]
F
max
[mm]
K
max
[mm]
K1
min
[mm]
R1
min
[mm]
R2
max
[mm]
R3
min
[mm]
R4
参考
[mm]
S
max
[mm]
SMIN
[mm]
T
max
[mm]
TMIN
[mm]
L
公称值
[mm]
LMIN
[mm]
LMAX
[mm]
LS
min for length of non-screw thread staff
[mm]
LG
夹紧长度,max
[mm]
P
[mm]
螺栓 GB 5789 AM5X10
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
10.000
9.3
10.7
0.000
2.400
0.500
螺栓 GB 5789 AM5X12
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
12.000
11.1
12.9
0.000
2.400
0.500
螺栓 GB 5789 AM5X16
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
16.000
15.1
16.9
0.000
2.400
0.500
螺栓 GB 5789 AM5X20
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
20.000
18.9
21.1
0.000
4.000
0.500
螺栓 GB 5789 AM5X25
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
25.000
23.9
26.1
5.000
9.000
0.500
螺栓 GB 5789 AM5X30
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
30.000
28.9
31.1
10.000
14.000
0.500
螺栓 GB 5789 AM5X35
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
35.000
33.7
36.3
15.000
19.000
0.500
螺栓 GB 5789 AM5X40
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
40.000
38.7
41.3
20.000
24.000
0.500
螺栓 GB 5789 AM5X45
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
45.000
43.7
46.3
25.000
29.000
0.500
螺栓 GB 5789 AM5X50
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
50.000
48.7
51.3
30.000
34.000
0.500
螺栓 GB 5789 AM6X12
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
12.000
11.1
12.9
0.000
3.000
0.750
螺栓 GB 5789 AM6X16
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
16.000
15.1
16.9
0.000
3.000
0.750
螺栓 GB 5789 AM6X20
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
20.000
18.9
21.1
0.000
3.000
0.750
螺栓 GB 5789 AM6X25
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
25.000
23.9
26.1
0.000
7.000
0.750
螺栓 GB 5789 AM6X30
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
30.000
28.9
31.1
7.000
12.000
0.750
螺栓 GB 5789 AM6X35
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
35.000
33.7
36.3
12.000
17.000
0.750
螺栓 GB 5789 AM6X40
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
40.000
38.7
41.3
17.000
22.000
0.750
螺栓 GB 5789 AM6X45
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
45.000
43.7
46.3
22.000
27.000
0.750
螺栓 GB 5789 AM6X50
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
50.000
48.7
51.3
27.000
32.000
0.750
螺栓 GB 5789 AM6X55
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
55.000
53.5
56.5
32.000
37.000
0.750
螺栓 GB 5789 AM6X60
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
60.000
58.5
61.5
37.000
42.000
0.750
螺栓 GB 5789 AM8X16
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
16.000
15.1
16.9
0.000
4.000
1.000
螺栓 GB 5789 AM8X20
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
20.000
18.9
21.1
0.000
4.000
1.000
螺栓 GB 5789 AM8X25
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
25.000
23.9
26.1
0.000
4.000
1.000
螺栓 GB 5789 AM8X30
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
30.000
28.9
31.1
0.000
8.000
1.000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Set, HorizonSynchro - Set, HorizonSynchro
Hettich
30.05.2024
BN 3542 - Hex head bolts with hex nuts partially threaded (DIN 601; ~ISO 40...
Bossard Catalog
31.10.2023
CCGRB - 纵向型导向轮
仕瑞达3D电子目录
04.07.2022
GB 27-88 - 六角头铰制孔用螺栓 A和B级
Chinese Manufacturers
21.05.2014
ZFD60 - 千斤顶用螺栓
怡合达3D电子图库
09.05.2024
DIN 7990 - FN 115 - 4.6, feuerverzinkt - Hexagon bolts without nut for stee...
SFS Group Schweiz AG
24.05.2024
GB 29.1-88 - 六角头头部带槽螺栓 A和B级
Chinese Manufacturers
21.05.2014
GN 251 - Setting bolts, Type BK, locating surface with Polyurethan disc
JW Winco
02.04.2024
BN 2112 - Hex head flange screws / bolts, partially / fully threaded (DIN 6...
Bossard Catalog
20.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表