BN30A - Thread sleeve · standard self tapping 307 standard type/self tapping 308 reinforced type
HEFA
23-pin-magnet
Powered by
CAD모델 선택
{hefa/23-pin-magnet/bn30a.prj},{NB=BN30AU-M12},{SC=BN30AU},{TYPE=Self tapping 307 standard type· three round hole type·coarse teeth},{TOM=SUS304},{SUR=-},{YT=Strengthening thread strength},{M=12},{L=12},{P=1.75},{N=M16x1.75},{N1=16.000},{LHJ=15.0~15.3},{ZT=15.3~15.5},{SD=15},{ZL=6.40},{INFOTEXT=website},{O1=3.600}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
TOM
texture of material
ⁿ/ₐ
SUR
Surface Treatment
ⁿ/ₐ
YT
use to
ⁿ/ₐ
M
ⁿ/ₐ
P
P pitch
[mm]
N
N external thread
ⁿ/ₐ
LHJ
Aluminum alloy drilling diameter (reference)
[mm]
ZT
Cast iron drilling diameter (reference)
[mm]
SD
Minimum drilling depth
[mm]
ZL
Weight reference
[g]
BN30AG-M3
BN30AG-M3
BN30AG
Self tapping 307 standard...
carbon steel
Color zinc plating
Strengthening thread stre...
3
0.50
M5x0.6
4.6~4.7
4.7~4.8
6
0.30
BN30AG-M4
BN30AG-M4
BN30AG
Self tapping 307 standard...
carbon steel
Color zinc plating
Strengthening thread stre...
4
0.70
M6.5x0.8
6.0~6.1
6.1~6.2
8
0.80
BN30AG-M5
BN30AG-M5
BN30AG
Self tapping 307 standard...
carbon steel
Color zinc plating
Strengthening thread stre...
5
0.80
M8x1.0
7.4~7.5
7.6~7.7
9
1.30
BN30AG-M6
BN30AG-M6
BN30AG
Self tapping 307 standard...
carbon steel
Color zinc plating
Strengthening thread stre...
6
1.00
M10x1.25
9.3~9.4
9.5~9.6
10
2.40
BN30AG-M8
BN30AG-M8
BN30AG
Self tapping 307 standard...
carbon steel
Color zinc plating
Strengthening thread stre...
8
1.25
M12x1.5
11.1~11.3
11.3~11.5
11
3.20
BN30AG-M10
BN30AG-M10
BN30AG
Self tapping 307 standard...
carbon steel
Color zinc plating
Strengthening thread stre...
10
1.50
M14x1.5
13.1~13.3
13.3~13.5
13
4.50
BN30AG-M12
BN30AG-M12
BN30AG
Self tapping 307 standard...
carbon steel
Color zinc plating
Strengthening thread stre...
12
1.75
M16x1.75
15.0~15.3
15.3~15.5
15
6.40
BN30AU-M3
BN30AU-M3
BN30AU
Self tapping 307 standard...
SUS304
-
Strengthening thread stre...
3
0.50
M5x0.6
4.6~4.7
4.7~4.8
6
0.30
BN30AU-M4
BN30AU-M4
BN30AU
Self tapping 307 standard...
SUS304
-
Strengthening thread stre...
4
0.70
M6.5x0.8
6.0~6.1
6.1~6.2
8
0.80
BN30AU-M5
BN30AU-M5
BN30AU
Self tapping 307 standard...
SUS304
-
Strengthening thread stre...
5
0.80
M8x1.0
7.4~7.5
7.6~7.7
9
1.30
BN30AU-M6
BN30AU-M6
BN30AU
Self tapping 307 standard...
SUS304
-
Strengthening thread stre...
6
1.00
M10x1.25
9.3~9.4
9.5~9.6
10
2.40
BN30AU-M8
BN30AU-M8
BN30AU
Self tapping 307 standard...
SUS304
-
Strengthening thread stre...
8
1.25
M12x1.5
11.1~11.3
11.3~11.5
11
3.20
BN30AU-M10
BN30AU-M10
BN30AU
Self tapping 307 standard...
SUS304
-
Strengthening thread stre...
10
1.50
M14x1.5
13.1~13.3
13.3~13.5
13
4.50
BN30AU-M12
BN30AU-M12
BN30AU
Self tapping 307 standard...
SUS304
-
Strengthening thread stre...
12
1.75
M16x1.75
15.0~15.3
15.3~15.5
15
6.40
BN30DG-M3
BN30DG-M3
BN30DG
Self tapping 308 reinforc...
carbon steel
Color zinc plating
Strengthening thread stre...
3
0.50
M5x0.6
4.6~4.7
4.7~4.8
8
0.45
BN30DG-M4
BN30DG-M4
BN30DG
Self tapping 308 reinforc...
carbon steel
Color zinc plating
Strengthening thread stre...
4
0.70
M6.5x0.8
6.0~6.1
6.1~6.2
10
1.00
BN30DG-M5
BN30DG-M5
BN30DG
Self tapping 308 reinforc...
carbon steel
Color zinc plating
Strengthening thread stre...
5
0.80
M8x1.0
7.4~7.5
7.6~7.7
13
1.85
BN30DG-M6
BN30DG-M6
BN30DG
Self tapping 308 reinforc...
carbon steel
Color zinc plating
Strengthening thread stre...
6
1.00
M10x1.25
9.3~9.4
9.5~9.6
15
4.00
BN30DG-M8
BN30DG-M8
BN30DG
Self tapping 308 reinforc...
carbon steel
Color zinc plating
Strengthening thread stre...
8
1.25
M12x1.5
11.1~11.3
11.3~11.5
17
5.40
BN30DG-M10
BN30DG-M10
BN30DG
Self tapping 308 reinforc...
carbon steel
Color zinc plating
Strengthening thread stre...
10
1.50
M14x1.5
13.1~13.3
13.3~13.5
22
8.00
BN30DG-M12
BN30DG-M12
BN30DG
Self tapping 308 reinforc...
carbon steel
Color zinc plating
Strengthening thread stre...
12
1.75
M16x1.75
15.0~15.3
15.3~15.5
26
12.50
BN30DU-M3
BN30DU-M3
BN30DU
Self tapping 308 reinforc...
SUS304
-
Strengthening thread stre...
3
0.50
M5x0.6
4.6~4.7
4.7~4.8
8
0.45
BN30DU-M4
BN30DU-M4
BN30DU
Self tapping 308 reinforc...
SUS304
-
Strengthening thread stre...
4
0.70
M6.5x0.8
6.0~6.1
6.1~6.2
10
1.00
BN30DU-M5
BN30DU-M5
BN30DU
Self tapping 308 reinforc...
SUS304
-
Strengthening thread stre...
5
0.80
M8x1.0
7.4~7.5
7.6~7.7
13
1.85
BN30DU-M6
BN30DU-M6
BN30DU
Self tapping 308 reinforc...
SUS304
-
Strengthening thread stre...
6
1.00
M10x1.25
9.3~9.4
9.5~9.6
15
4.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성