目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BN1 006 - Needle roller bearing inner rings
SKF
Bearings units and housings
Roller bearings
Needle roller bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/roller_bearings/needle_roller_bearings/bn1_006.prj},{NB=SKF_LR 20X25X26.5},{DESIGNATION=LR 20X25X26.5},{DD=20.000},{F=25.000},{B=26.500},{R12=0.300},{HOLE=0.000},{MASS=0.038},{DESIGN=nrb_ir}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
F
F - Raceway diameter
[mm]
B
B - Width
[mm]
SKF_IR 15X20X13
IR 15X20X13
15.000
20.000
13.000
SKF_IR 65X72X45
IR 65X72X45
65.000
72.000
45.000
SKF_IR 35X40X17
IR 35X40X17
35.000
40.000
17.000
SKF_IR 80X90X54
IR 80X90X54
80.000
90.000
54.000
SKF_IR 75X85X54
IR 75X85X54
75.000
85.000
54.000
SKF_IR 50X60X28
IR 50X60X28
50.000
60.000
28.000
SKF_IR 14X17X17
IR 14X17X17
14.000
17.000
17.000
SKF_LR 35X40X12.5
LR 35X40X12.5
35.000
40.000
12.500
SKF_IR 5X8X16
IR 5X8X16
5.000
8.000
16.000
SKF_IR 10X14X12 IS1
IR 10X14X12 IS1
10.000
14.000
12.000
SKF_IR 20X25X17
IR 20X25X17
20.000
25.000
17.000
SKF_IR 8X12X12.5
IR 8X12X12.5
8.000
12.000
12.500
SKF_IR 45X50X25
IR 45X50X25
45.000
50.000
25.000
SKF_IR 320X350X80
IR 320X350X80
320.000
350.000
80.000
SKF_IR 25X30X26.5
IR 25X30X26.5
25.000
30.000
26.500
SKF_IR 220X240X50
IR 220X240X50
220.000
240.000
50.000
SKF_IR 40X45X30
IR 40X45X30
40.000
45.000
30.000
SKF_IR 70X80X25
IR 70X80X25
70.000
80.000
25.000
SKF_IR 95X105X36
IR 95X105X36
95.000
105.000
36.000
SKF_IR 240X265X60
IR 240X265X60
240.000
265.000
60.000
SKF_IR 120X135X45
IR 120X135X45
120.000
135.000
45.000
SKF_IR 17X20X20.5
IR 17X20X20.5
17.000
20.000
20.500
SKF_IR 10X13X12.5
IR 10X13X12.5
10.000
13.000
12.500
SKF_IR 17X24X20
IR 17X24X20
17.000
24.000
20.000
SKF_IR 12X16X16
IR 12X16X16
12.000
16.000
16.000
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表