您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 988 - Round head rivets (DIN 660), steel, plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.800 Solid rivets
02.200.800.10 Solid rivets
BN 988 Round head rivets
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_800/02_200_800_10/bn_988/bn_988.prj},{NB=BN 988 1016016 round head rivet A 5x18 11},{CNSORDERNO=1016016},{BNARTNR=1016016},{BNNORM1=DIN 660},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=blank},{D=5.0},{L=18},{EB=A},{KL=11},{EBB= 'A', 'Form A', 'B', 'Form B'},{SMAX=11.000},{SMAX1=13.000},{DK=8.800},{DS=4.820},{K=3.000},{R=0.400},{D7=5.200},{D8=8.800},{K1=3.000},{R1=4.600},{K2=2.400},{T1=2.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
material
ⁿ/ₐ
BNSURFACE
Oberfläche
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
DS
Shank diameter min.
[mm]
K
Head height js14
[mm]
R
Transition radius under head max.
[mm]
D7
Diameter
[mm]
D8
Head diameter
[mm]
K1
Head height js14
[mm]
R1
Radius ~
[mm]
K2
Head height ~
[mm]
T1
Distance
[mm]
BN 988 1014781 round head...
1014781
DIN 660
Steel
plain
2.0
3
3.500
1.870
1.200
0.200
2.100
3.500
1.200
1.900
0.800
0.800
BN 988 1014854 round head...
1014854
DIN 660
Steel
plain
2.0
4
3.500
1.870
1.200
0.200
2.100
3.500
1.200
1.900
0.800
0.800
BN 988 1014862 round head...
1014862
DIN 660
Steel
plain
2.0
6
3.500
1.870
1.200
0.200
2.100
3.500
1.200
1.900
0.800
0.800
BN 988 1014935 round head...
1014935
DIN 660
Steel
plain
2.0
8
3.500
1.870
1.200
0.200
2.100
3.500
1.200
1.900
0.800
0.800
BN 988 1014951 round head...
1014951
DIN 660
Steel
plain
2.0
10
3.500
1.870
1.200
0.200
2.100
3.500
1.200
1.900
0.800
0.800
BN 988 1015028 round head...
1015028
DIN 660
Steel
plain
2.5
4
4.400
2.370
1.500
0.200
2.600
4.400
1.500
2.400
1.000
1.000
BN 988 1015036 round head...
1015036
DIN 660
Steel
plain
2.5
6
4.400
2.370
1.500
0.200
2.600
4.400
1.500
2.400
1.000
1.000
BN 988 1015060 round head...
1015060
DIN 660
Steel
plain
2.5
8
4.400
2.370
1.500
0.200
2.600
4.400
1.500
2.400
1.000
1.000
BN 988 1015095 round head...
1015095
DIN 660
Steel
plain
2.5
10
4.400
2.370
1.500
0.200
2.600
4.400
1.500
2.400
1.000
1.000
BN 988 1015109 round head...
1015109
DIN 660
Steel
plain
3.0
4
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 988 1015125 round head...
1015125
DIN 660
Steel
plain
3.0
6
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 988 1015133 round head...
1015133
DIN 660
Steel
plain
3.0
8
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 988 1015141 round head...
1015141
DIN 660
Steel
plain
3.0
10
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 988 1015214 round head...
1015214
DIN 660
Steel
plain
3.0
12
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 988 1015230 round head...
1015230
DIN 660
Steel
plain
3.0
14
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 988 1015249 round head...
1015249
DIN 660
Steel
plain
3.0
16
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 988 1015265 round head...
1015265
DIN 660
Steel
plain
3.0
20
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 988 1015354 round head...
1015354
DIN 660
Steel
plain
4.0
6
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 988 1015370 round head...
1015370
DIN 660
Steel
plain
4.0
8
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 988 1015389 round head...
1015389
DIN 660
Steel
plain
4.0
10
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 988 1015397 round head...
1015397
DIN 660
Steel
plain
4.0
12
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 988 1015524 round head...
1015524
DIN 660
Steel
plain
4.0
14
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 988 1015656 round head...
1015656
DIN 660
Steel
plain
4.0
16
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 988 1015672 round head...
1015672
DIN 660
Steel
plain
4.0
18
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 988 1015699 round head...
1015699
DIN 660
Steel
plain
4.0
20
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表