카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 82416 - Flat washers without chamfer, series M (medium) (~NFE 25-513 M), steel, zinc flake coated GEOMET® 500 A
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 80061, BN 84521, BN 20229, BN 84522, BN 82416 Flat washers without chamfer, series M
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_300/01_100_300_10/bn_80061_84521_20229_84522_82416/bn_82416.prj},{NB=BN 82416 8184321 flat washer M10},{CNSORDERNO=8184321},{BNARTNR=8184321},{BNNORM1=~NFE 25-513 M},{BNNORM2=},{BNMAT=Stahl Härteklasse 100 HV},{CNSMAT=Stahl Härteklasse 100 HV},{BNSURFACE=Zinklamellen beschichtet GEOMET® 500 A},{D=10.000},{DA=10.500},{DW=22.000},{H=2.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 82416 8200408 flat was...
8200408
~NFE 25-513 M
Steel hardness class 100 ...
Zinc flake coated GEOMET®...
4.000
4.300
10.000
0.800
BN 82416 8193487 flat was...
8193487
~NFE 25-513 M
Steel hardness class 100 ...
Zinc flake coated GEOMET®...
5.000
5.300
12.000
1.000
BN 82416 8184356 flat was...
8184356
~NFE 25-513 M
Steel hardness class 100 ...
Zinc flake coated GEOMET®...
6.000
6.400
14.000
1.200
BN 82416 8184348 flat was...
8184348
~NFE 25-513 M
Steel hardness class 100 ...
Zinc flake coated GEOMET®...
8.000
8.400
18.000
1.500
BN 82416 8184321 flat was...
8184321
~NFE 25-513 M
Steel hardness class 100 ...
Zinc flake coated GEOMET®...
10.000
10.500
22.000
2.000
BN 82416 8184313 flat was...
8184313
~NFE 25-513 M
Steel hardness class 100 ...
Zinc flake coated GEOMET®...
12.000
13.000
27.000
2.500
BN 82416 8315396 flat was...
8315396
~NFE 25-513 M
Steel hardness class 100 ...
Zinc flake coated GEOMET®...
14.000
15.000
30.000
2.500
BN 82416 8315418 flat was...
8315418
~NFE 25-513 M
Steel hardness class 100 ...
Zinc flake coated GEOMET®...
16.000
17.000
32.000
3.000
BN 82416 8315426 flat was...
8315426
~NFE 25-513 M
Steel hardness class 100 ...
Zinc flake coated GEOMET®...
18.000
19.000
36.000
3.000
BN 82416 8315434 flat was...
8315434
~NFE 25-513 M
Steel hardness class 100 ...
Zinc flake coated GEOMET®...
20.000
21.000
40.000
3.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성