您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 726 - Flat washers without chamfer, for screws with cylindrical head (DIN 433), steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 726, BN 727 Flat washers without chamfer, for screws with cylindrical head
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_726_727/bn_726.prj},{NB=BN 726 1269577 flat washer M4},{CNSORDERNO=1269577},{BNARTNR=1269577},{BNNORM1=DIN 433},{BNMAT=Stahl Härteklasse 140 HV},{CNSMAT=Stahl Härteklasse 140 HV},{BNSURFACE=verzinkt-blau},{D=4.000},{DA=4.300},{DW=8.000},{H=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 726 1269429 flat washe...
1269429
DIN 433
Steel hardness class 140 ...
zinc plated blue
1.000
1.100
2.500
0.300
BN 726 1269445 flat washe...
1269445
DIN 433
Steel hardness class 140 ...
zinc plated blue
1.400
1.500
3.000
0.300
BN 726 1269453 flat washe...
1269453
DIN 433
Steel hardness class 140 ...
zinc plated blue
1.600
1.700
3.500
0.300
BN 726 1762184 flat washe...
1762184
DIN 433
Steel hardness class 140 ...
zinc plated blue
2.000
2.200
4.500
0.300
BN 726 1269534 flat washe...
1269534
DIN 433
Steel hardness class 140 ...
zinc plated blue
2.500
2.700
5.000
0.500
BN 726 1269550 flat washe...
1269550
DIN 433
Steel hardness class 140 ...
zinc plated blue
3.000
3.200
6.000
0.500
BN 726 1269569 flat washe...
1269569
DIN 433
Steel hardness class 140 ...
zinc plated blue
3.500
3.700
7.000
0.500
BN 726 1269577 flat washe...
1269577
DIN 433
Steel hardness class 140 ...
zinc plated blue
4.000
4.300
8.000
0.500
BN 726 1762206 flat washe...
1762206
DIN 433
Steel hardness class 140 ...
zinc plated blue
5.000
5.300
9.500
1.000
BN 726 1269593 flat washe...
1269593
DIN 433
Steel hardness class 140 ...
zinc plated blue
6.000
6.400
11.000
1.600
BN 726 1269607 flat washe...
1269607
DIN 433
Steel hardness class 140 ...
zinc plated blue
8.000
8.400
15.000
1.600
BN 726 1269615 flat washe...
1269615
DIN 433
Steel hardness class 140 ...
zinc plated blue
10.000
10.500
18.000
1.600
BN 726 1269623 flat washe...
1269623
DIN 433
Steel hardness class 140 ...
zinc plated blue
12.000
13.000
20.000
2.000
BN 726 1964798 flat washe...
1964798
DIN 433
Steel hardness class 140 ...
zinc plated blue
14.000
15.000
24.000
2.500
BN 726 1964801 flat washe...
1964801
DIN 433
Steel hardness class 140 ...
zinc plated blue
16.000
17.000
28.000
2.500
BN 726 1269666 flat washe...
1269666
DIN 433
Steel hardness class 140 ...
zinc plated blue
18.000
19.000
30.000
2.500
BN 726 1964828 flat washe...
1964828
DIN 433
Steel hardness class 140 ...
zinc plated blue
20.000
21.000
34.000
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表