目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 6866 - Prevailing torque type hex lock nuts thin type, with polyamide insert (DIN 985), cl.10, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.30 Locking nuts with polyamide insert
BN 6866 Prevailing torque type hex lock nuts thin type, with polyamide insert
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_30/bn_6866/bn_6866.prj},{NB=BN 6866 1807811 prevailing torque type hex lock nut M14},{CNSORDERNO=1807811},{BNARTNR=1807811},{BNNORM1=DIN 985},{BNMAT=Stahl 10},{CNSMAT=Stahl 10},{BNSURFACE=verzinkt-blau},{D=14.000},{P=2.000},{DA=15.100},{M=14.000},{M1=9.500},{S=22.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
DA
Inner diameter of countersink max.
[mm]
M
Overall height max.
[mm]
M1
Wrenching height min.
[mm]
S
Across-flats-dimension max.
[mm]
BN 6866 1807773 prevailin...
1807773
DIN 985
Steel 10
zinc plated blue
6.000
4.917
1.000
6.750
6.000
4.000
10.000
BN 6866 1807781 prevailin...
1807781
DIN 985
Steel 10
zinc plated blue
8.000
6.647
1.250
8.750
8.000
5.500
13.000
BN 6866 1807587 prevailin...
1807587
DIN 985
Steel 10
zinc plated blue
10.000
8.376
1.500
10.800
10.000
6.500
17.000
BN 6866 1807803 prevailin...
1807803
DIN 985
Steel 10
zinc plated blue
12.000
10.106
1.750
13.000
12.000
8.000
19.000
BN 6866 1807811 prevailin...
1807811
DIN 985
Steel 10
zinc plated blue
14.000
11.835
2.000
15.100
14.000
9.500
22.000
BN 6866 1807838 prevailin...
1807838
DIN 985
Steel 10
zinc plated blue
16.000
13.835
2.000
17.300
16.000
10.500
24.000
BN 6866 1807846 prevailin...
1807846
DIN 985
Steel 10
zinc plated blue
18.000
15.294
2.500
19.500
18.500
13.000
27.000
BN 6866 1807854 prevailin...
1807854
DIN 985
Steel 10
zinc plated blue
20.000
17.294
2.500
21.600
20.000
14.000
30.000
BN 6866 3120939 prevailin...
3120939
DIN 985
Steel 10
zinc plated blue
24.000
20.752
3.000
25.900
24.000
15.000
36.000
BN 6866 3120942 prevailin...
3120942
DIN 985
Steel 10
zinc plated blue
30.000
26.211
3.500
32.400
30.000
19.000
46.000
BN 6866 3120943 prevailin...
3120943
DIN 985
Steel 10
zinc plated blue
36.000
31.670
4.000
38.900
36.000
25.000
55.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表