您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 4537 - Blind rivets Standard, large head (POP® TAPD BSLF), aluminum EN AW 5154 (AlMg3,5), plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.100 Blind rivets
02.200.100.60 Open end blind rivets
BN 4537 Blind rivets Standard
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_100/02_200_100_60/bn_4537/bn_4537.prj},{NB=BN 4537 1131958 blind rivet Standard large head 4x10.5 (KL=4.8)},{BNARTNR=1131958},{BNARTNR1=300100075},{BNNORM1=POP®},{CNSMAT=Niet: Aluminium EN AW 5154 (AlMg3,5) / Dorn: Stahl verzinkt},{BNMAT=Niet: Aluminium EN AW 5154 (AlMg3,5) / Dorn: Stahl verzinkt},{BNSURFACE=blank},{NRCODE=TAPD 58 BSLF 12},{D1=4.0},{L=10.5},{KL=4.8},{D2=12.500},{S=1.600},{R=0.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NRCODE
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
D2
Diameter max.
[mm]
S
Head height
[mm]
BN 4537 3134250 blind riv...
3134250
300215143
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 44 BSLF 9,5
3.2
6.2
10.000
1.500
BN 4537 1127705 blind riv...
1127705
300100072
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 46 BSLF 9,5
3.2
8.0
10.000
1.500
BN 4537 3206725 blind riv...
3206725
3206725
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 46 BSLF 9,5
3.2
8.0
10.000
1.500
BN 4537 3134252 blind riv...
3134252
300152834
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 48 BSLF 9,5
3.2
9.7
10.000
1.500
BN 4537 1127713 blind riv...
1127713
300100073
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 410 BSLF 9,5
3.2
11.5
10.000
1.500
BN 4537 3134255 blind riv...
3134255
3134255
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 412 BSLF 9,5
3.2
13.5
10.000
1.500
BN 4537 1127721 blind riv...
1127721
300100074
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 416 BSLF 9,5
3.2
17.0
10.000
1.500
BN 4537 3206726 blind riv...
3206726
3206726
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 416 BSLF 9,5
3.2
17.0
10.000
1.500
BN 4537 3134256 blind riv...
3134256
300156153
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 56 BSLF 12
4.0
8.5
12.500
1.600
BN 4537 1131958 blind riv...
1131958
300100075
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 58 BSLF 12
4.0
10.5
12.500
1.600
BN 4537 3206727 blind riv...
3206727
3206727
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 58 BSLF 12
4.0
10.5
12.500
1.600
BN 4537 3134260 blind riv...
3134260
300148874
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 510 BSLF 12
4.0
12.2
12.500
1.600
BN 4537 1131966 blind riv...
1131966
300100076
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 512 BSLF 12
4.0
14.0
12.500
1.600
BN 4537 3206729 blind riv...
3206729
3206729
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 512 BSLF 12
4.0
14.0
12.500
1.600
BN 4537 3802529 blind riv...
3802529
300207179
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 514 BSLF 12
4.0
15.7
12.500
1.600
BN 4537 1671839 blind riv...
1671839
300100077
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 516 BSLF 12
4.0
17.5
12.500
1.600
BN 4537 1131974 blind riv...
1131974
300100078
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 66 BSLF 14
4.8
9.2
14.300
2.000
BN 4537 3206731 blind riv...
3206731
3206731
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 66 BSLF 14
4.8
9.2
14.300
2.000
BN 4537 3134263 blind riv...
3134263
300157944
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 68 BSLF 14
4.8
11.0
14.300
2.000
BN 4537 1131982 blind riv...
1131982
300100080
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 610 BSLF 14
4.8
12.7
14.300
2.000
BN 4537 3206732 blind riv...
3206732
3206732
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 610 BSLF 14
4.8
12.7
14.300
2.000
BN 4537 3134264 blind riv...
3134264
300163265
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 612 BSLF 14
4.8
14.5
14.300
2.000
BN 4537 1131990 blind riv...
1131990
300100081
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 614 BSLF 14
4.8
16.5
14.300
2.000
BN 4537 1132008 blind riv...
1132008
300100082
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 617 BSLF 14
4.8
19.0
14.300
2.000
BN 4537 3206733 blind riv...
3206733
3206733
POP®
Rivet: aluminum EN AW 515...
plain
TAPD 617 BSLF 14
4.8
19.0
14.300
2.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 35 - Rod ends with integral spherical plain bearing (ISO 12240-4K; Durba...
Bossard Catalog
31.10.2023
BN 924 - Blind rivets Standard, dome head (POP® TAPD BS; ~DIN 7337 A; ~ISO ...
Bossard Catalog
31.10.2023
Large flat round head , rivet thorn - Steel - Blind Rivets
KVT Fastening
22.12.2023
BN 30826 - Blind rivets Standard large head (POP® AD…ABSLF), aluminum EN AW...
Bossard Catalog
15.05.2024
Large flat round head , rivet thorn - Aluminum - Blind Rivets
KVT Fastening
22.12.2023
BN 20623 - Weld nuts
Bossard Catalog
12.10.2023
BN 3328 - Blind rivets Standard dome head
Bossard Catalog
12.10.2023
Model 17040 - Blind rivet flange head Stainless steel - ISO 15983
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
BN 918 - Blind rivets Standard dome head
Bossard Catalog
17.06.2024
BN 925 - Blind rivets Standard, countersunk head (POP® TAPK BS; ~DIN 7337 B...
Bossard Catalog
31.10.2023
BN 3328 - Blind rivets Standard, dome head (POP® AD...ABS; ~DIN 7337 A; ~IS...
Bossard Catalog
16.05.2024
Flat round head , rivet thorn - Aluminum - Blind Rivets
KVT Fastening
22.12.2023
HR - Flachrundkopf , Nietdorn - Nichtrostender Stahl - Blind Rivets
KVT Fastening
22.12.2023
BN 34 - Rod ends with integral spherical plain bearing (ISO 12240-4K; Durba...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表