您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 392 - Phillips oval countersunk head machine screws form H (DIN 966 A; ~ISO 7047), steel 4.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 392 Phillips oval countersunk head machine screws form H
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_392/bn_392.prj},{NB=BN 392 1158813 cross recessed oval countersunk head machine screw A M4x35-H},{CNSORDERNO=1158813},{BNARTNR=1158813},{BNNORM1=DIN 966 A},{BNNORM2=~ISO 7047},{BNMAT=Stahl 4.8},{CNSMAT=Stahl 4.8},{BNSURFACE=verzinkt-blau},{FORM=A},{D=4.000},{P=0.700},{L=35.000},{DK=7.500},{DF=3.545},{A=1.400},{F=1.000},{K=2.200},{RT=8.000},{R=1.000},{M=4.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
B
Thread length min.
[mm]
F
Height of the raised ~
[mm]
K
Head height max.
[mm]
RT
Radius of curvature of the lens head ~
[mm]
R
Transition radius under head max.
[mm]
M
Wing diameter of cross recesses
[mm]
BN 392 3056392 cross rece...
3056392
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
2.000
1.509
0.400
3.000
3.800
0.800
1.000
0.500
1.200
4.000
0.500
2.500
BN 392 1135821 cross rece...
1135821
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
2.000
1.509
0.400
4.000
3.800
0.800
2.000
0.500
1.200
4.000
0.500
2.500
BN 392 1135848 cross rece...
1135848
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
2.000
1.509
0.400
5.000
3.800
0.800
3.000
0.500
1.200
4.000
0.500
2.500
BN 392 1135856 cross rece...
1135856
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
2.000
1.509
0.400
6.000
3.800
0.800
4.000
0.500
1.200
4.000
0.500
2.500
BN 392 1135864 cross rece...
1135864
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
2.000
1.509
0.400
8.000
3.800
0.800
6.000
0.500
1.200
4.000
0.500
2.500
BN 392 3056394 cross rece...
3056394
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
2.000
1.509
0.400
10.000
3.800
0.800
8.000
0.500
1.200
4.000
0.500
2.500
BN 392 3056396 cross rece...
3056396
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
2.500
1.948
0.450
4.000
4.700
0.900
1.600
0.600
1.500
5.000
0.700
2.700
BN 392 1158392 cross rece...
1158392
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
2.500
1.948
0.450
5.000
4.700
0.900
2.600
0.600
1.500
5.000
0.700
2.700
BN 392 1158406 cross rece...
1158406
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
2.500
1.948
0.450
6.000
4.700
0.900
3.600
0.600
1.500
5.000
0.700
2.700
BN 392 1158414 cross rece...
1158414
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
2.500
1.948
0.450
8.000
4.700
0.900
5.600
0.600
1.500
5.000
0.700
2.700
BN 392 1158422 cross rece...
1158422
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
2.500
1.948
0.450
10.000
4.700
0.900
7.600
0.600
1.500
5.000
0.700
2.700
BN 392 1158430 cross rece...
1158430
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
2.500
1.948
0.450
12.000
4.700
0.900
9.600
0.600
1.500
5.000
0.700
2.700
BN 392 3056397 cross rece...
3056397
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
3.000
2.387
0.500
4.000
5.600
1.000
1.350
0.750
1.650
6.000
0.800
3.100
BN 392 1158449 cross rece...
1158449
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
3.000
2.387
0.500
5.000
5.600
1.000
2.350
0.750
1.650
6.000
0.800
3.100
BN 392 1158457 cross rece...
1158457
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
3.000
2.387
0.500
6.000
5.600
1.000
3.350
0.750
1.650
6.000
0.800
3.100
BN 392 1158465 cross rece...
1158465
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
3.000
2.387
0.500
8.000
5.600
1.000
5.350
0.750
1.650
6.000
0.800
3.100
BN 392 1158473 cross rece...
1158473
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
3.000
2.387
0.500
10.000
5.600
1.000
7.350
0.750
1.650
6.000
0.800
3.100
BN 392 1158481 cross rece...
1158481
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
3.000
2.387
0.500
12.000
5.600
1.000
9.350
0.750
1.650
6.000
0.800
3.100
BN 392 1158503 cross rece...
1158503
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
3.000
2.387
0.500
14.000
5.600
1.000
11.350
0.750
1.650
6.000
0.800
3.100
BN 392 1158511 cross rece...
1158511
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
3.000
2.387
0.500
16.000
5.600
1.000
13.350
0.750
1.650
6.000
0.800
3.100
BN 392 1158538 cross rece...
1158538
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
3.000
2.387
0.500
18.000
5.600
1.000
15.350
0.750
1.650
6.000
0.800
3.100
BN 392 1158546 cross rece...
1158546
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
3.000
2.387
0.500
20.000
5.600
1.000
17.350
0.750
1.650
6.000
0.800
3.100
BN 392 1158562 cross rece...
1158562
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
3.000
2.387
0.500
25.000
5.600
1.000
22.350
0.750
1.650
6.000
0.800
3.100
BN 392 1158570 cross rece...
1158570
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
3.000
2.387
0.500
30.000
5.600
1.000
27.350
0.750
1.650
6.000
0.800
3.100
BN 392 1471651 cross rece...
1471651
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
3.000
2.387
0.500
35.000
5.600
1.000
32.350
0.750
1.650
6.000
0.800
3.100
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 83496 - Pozi oval countersunk head machine screws form Z (DIN 966 A; ISO...
Bossard Catalog
26.01.2023
BN 384 - Phillips pan head machine screws form H (DIN 7985 A, ~ISO 7045), 4...
Bossard Catalog
31.10.2023
HCBMB - Cross Recessed Truss Machine Screws For Aluminum Frames Iron/Black
Misumi
28.07.2021
BN 78 - Phillips oval countersunk head machine screws form H (DIN 966 A; IS...
Bossard Catalog
26.01.2023
BN 661 - Phillips flat countersunk head machine screws form H (DIN 965 A; ~...
Bossard Catalog
26.01.2023
TAL01_06 - Cross Slot Screw
Yiheda 3D Electronic Gallery
20.06.2024
BN 161 - Prevailing torque type hex lock nuts thin type, with polyamide ins...
Bossard Catalog
26.01.2023
BN 388 - Phillips flat countersunk head machine screws form H (DIN 965 A; ~...
Bossard Catalog
31.10.2023
HA41-CK-5.5 - Door parts - Door frame fittings-Magnetic buckle
SRD-FA
30.04.2022
ISO 7047 H (DIN 966 A) - FN 408 - 4.8, verzinkt blau - Slotted raised count...
SFS Group Schweiz AG
17.06.2024
BN 660 - Phillips pan head machine screws form H (DIN 7985 A; ISO 7045), A2
Bossard Catalog
26.01.2023
BN 3319 - Hex stand-offs with internal thread on both sides, free-cutting s...
Bossard Catalog
10.01.2024
BN 425 - Threaded pins chamfered on both sides (DIN 976-1 B), 4.6 / 5.6 / 5...
Bossard Catalog
31.10.2023
BN 381 - Phillips cheese head machine screws form H (SN 213307; ISO 7048 H)...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表