您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 37868 - Threaded inserts for insert moulding with through hole thread, for thermoplastics and thermosets (Tappex® HiMOULD®), brass, plain
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.10 Threaded inserts for mould-in
BN 37868 Threaded inserts for insert moulding
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_200/02_300_200_10/bn_37868/gewinaetze_m_dugew.prj},{NB=3795223},{BNARTNR=3795223},{BNARTNR1=300146094},{BZC=117-M3.5},{D=M3.5},{L=5.875},{D1=5.00},{DD=2.90},{L1=3.63},{L2=0.80},{LL=5.85},{NDM=3.500},{PRA=2},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Order designation
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
±0.1
[mm]
D1
±0.25
[mm]
DD
[mm]
L1
[mm]
L2
[mm]
LL
0/-0.25
[mm]
BNMAT
Werkstoff
ⁿ/ₐ
3794914
3794914
300113472
017-M2
M2
3.925
3.40
1.60
2.00
0.70
3.60
3794675
3794675
300140153
017-M2.5
M2.5
4.725
4.15
2.05
2.56
0.70
4.40
9064630
117-M3
M3
4.725
4.15
2.50
3.13
0.75
4.40
3794574
3794574
300123239
117-M3-10
M3
4.825
4.15
2.50
3.13
0.75
4.40
3795223
3795223
300146094
117-M3.5
M3.5
5.875
5.00
2.90
3.63
0.80
5.85
3795276
3795276
300123240
117-M4
M4
7.125
5.90
3.30
4.13
0.85
6.80
3794964
3794964
300123241
117-M5
M5
7.825
6.60
4.20
5.25
0.90
7.50
3794492
3794492
300123242
117-M6
M6
9.925
9.25
5.00
6.25
0.95
9.60
3794945
3794945
300123243
117-M8
M8
12.475
11.50
6.80
8.50
1.00
12.15
3794946
3794946
300123244
117-M10
M10
13.975
13.90
8.50
10.63
1.00
13.65
3794768
3794768
300161614
117-M12
M12
13.975
16.30
10.25
12.81
1.00
13.65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表