目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22261 - Cable glands
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.10 Cable glands without thread
BN 22261 Cable glands without thread for quick installation
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_10/bn_22261/k341_1xxx_zz.prj},{NB=3691116},{BNARTNR=3691116},{SW1=26},{SW2=24},{EK1=29.0},{H=42.5},{INSTDM=2.7},{STGEW=14.2},{EF007839=20},{PACK=100},{TEMPV=-20},{TEMPH=100},{CTN=39269097},{H1=4.800},{H2=12.200},{EF003712=1.5},{H3=7.000},{EF000368=MIN},{H4=13.500},{EF000177=26},{H5=1.000},{EF005466=8},{H6=1.850},{H7=2.150},{H8=3.000},{EF000116=9005},{HH=13.000},{A1=23.200},{A2=20.000},{A3=16.000},{R=4.000},{CIRCLE=3.300},{CIRCLEH=8.090},{CIRCLED=0.380},{A4=27.000},{L=9.000},{NOCUPEROU=1},{PITCH=1.500},{PRICEQUANTITY=100},{QUANTITYMIN=100},{SLOT=16.625},{QUANTITYINT=100},{SWW=26.5},{CUSTOMS_TARIFF_NUMBER1=39269097},{ARTNRX=K341-1020-02},{DESCSHORT=PERFECT Fix Kabelverschraubung},{A=M20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Size
[mm]
DI
Hole
[mm]
T
Thickness
[mm]
C
Clamping range
[mm]
SW1
Wrench size
[mm]
SW2
Wrench size
[mm]
EK1
Across corners
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATB
Fastening nut material
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
MATD
Material sealing ring
ⁿ/ₐ
MATFD
Shaped sealing ring material
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade
ⁿ/ₐ
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
CTN
Customs number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3691111
3691111
K341-1016-01
M16
16.1-16.3
1-4
5 - 10
24
20
26.5
38.5
2.0
10.6
PA6 V-2
PA6 GF30
RAL 7001 silbergrau
CR/NBR
NBR/PTFE
100
IP68 (5 bar / 30 min)
-20
100
39269097
3691112
3691112
K341-1016-00
M16
16.1-16.3
1-4
5 - 10
24
20
26.5
38.5
2.0
10.6
PA6 V-2
PA6 GF30
RAL 7035 lichtgrau
CR/NBR
NBR/PTFE
100
IP68 (5 bar / 30 min)
-20
100
39269097
3691113
3691113
K341-1016-02
M16
16.1-16.3
1-4
5 - 10
24
20
26.5
38.5
2.0
10.6
PA6 V-2
PA6 GF30
RAL 9005 tiefschwarz
CR/NBR
NBR/PTFE
100
IP68 (5 bar / 30 min)
-20
100
39269097
3691114
3691114
K341-1020-01
M20
20.1-20.4
1-4
8 - 13
26
24
29.0
42.5
2.7
14.2
PA6 V-2
PA6 GF30
RAL 7001 silbergrau
CR/NBR
NBR/PTFE
100
IP68 (5 bar / 30 min)
-20
100
39269097
3691115
3691115
K341-1020-00
M20
20.1-20.4
1-4
8 - 13
26
24
29.0
42.5
2.7
14.2
PA6 V-2
PA6 GF30
RAL 7035 lichtgrau
CR/NBR
NBR/PTFE
100
IP68 (5 bar / 30 min)
-20
100
39269097
3691116
3691116
K341-1020-02
M20
20.1-20.4
1-4
8 - 13
26
24
29.0
42.5
2.7
14.2
PA6 V-2
PA6 GF30
RAL 9005 tiefschwarz
CR/NBR
NBR/PTFE
100
IP68 (5 bar / 30 min)
-20
100
39269097
3691117
3691117
K341-1025-01
M25
25.1-25.4
1-2.5
11 - 17
32
29
36.0
48.0
5.0
23.0
PA6 V-2
PA6 GF30
RAL 7001 silbergrau
CR/NBR
NBR/PTFE
50
IP68 (5 bar / 30 min)
-20
100
39269097
3691119
3691119
K341-1025-00
M25
25.1-25.4
1-2.5
11 - 17
32
29
36.0
48.0
5.0
23.0
PA6 V-2
PA6 GF30
RAL 7035 lichtgrau
CR/NBR
NBR/PTFE
50
IP68 (5 bar / 30 min)
-20
100
39269097
3691118
3691118
K341-1025-02
M25
25.1-25.4
1-2.5
11 - 17
32
29
36.0
48.0
5.0
23.0
PA6 V-2
PA6 GF30
RAL 9005 tiefschwarz
CR/NBR
NBR/PTFE
50
IP68 (5 bar / 30 min)
-20
100
39269097
3691120
3691120
K341-1032-01
M32
32.1-32.4
1.4
15 - 21
42
36
46.0
58.5
7.5
43.5
PA6 V-2
PA6 GF30
RAL 7001 silbergrau
CR/NBR
NBR/PTFE
25
IP68 (5 bar / 30 min)
-20
100
39269097
3691121
3691121
K341-1032-00
M32
32.1-32.4
1.4
15 - 21
42
36
46.0
58.5
7.5
43.5
PA6 V-2
PA6 GF30
RAL 7035 lichtgrau
CR/NBR
NBR/PTFE
25
IP68 (5 bar / 30 min)
-20
100
39269097
3691122
3691122
K341-1032-02
M32
32.1-32.4
1.4
15 - 21
42
36
46.0
58.5
7.5
43.5
PA6 V-2
PA6 GF30
RAL 9005 tiefschwarz
CR/NBR
NBR/PTFE
25
IP68 (5 bar / 30 min)
-20
100
39269097
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表