目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22247 - Cable glands
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.20 Cable glands with metric thread
BN 22247 Cable glands with metric thread and sealing insert for installation of several cables
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_20/bn_22247/50_6xx_pazzzz.prj},{NB=3690956},{BNARTNR=3690956},{L=8},{SW1=29},{SW2=29},{H=43.0},{EF007839=25},{PACK=50},{ANDM=25},{P=1.5},{E=32.0},{VER=4},{VER1=1},{SW22=13.8},{SW11=6.1},{EF003712=1.5},{R=8.9},{EF000368=8},{EF000177=29},{EF005466=11.0},{EF000116=7035},{STGEW7001=14.6},{STGEW7035=14.7},{STGEW9005=14.9},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=39269097},{CUSTOMS_TARIFF_NUMBER1=39269097},{RB=4.90},{NDM=13.90},{DINS=8.50},{ARTNRX=50.625 PA7035},{DESCSHORT=PERFECT-KV-PA M 25X1,5},{A=M25x1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats 1
[mm]
SW2
Width Across Flats 2
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
MATD
Material sealing elements
ⁿ/ₐ
MATFD
Material gasket
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
VER1
ⁿ/ₐ
IP68
Protection grade (EN 60529)
ⁿ/ₐ
TEMPST
Temperature range static
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard 2
ⁿ/ₐ
CTN
Customs number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3690993
3690993
50.612 PA7001
M12x1.5
3 - 6.5
8
15
15
31.0
1.5
3.3
PA6 V-2
RAL 7001 silver grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3690978
3690978
50.612 PA7035
M12x1.5
3 - 6.5
8
15
15
31.0
1.5
3.2
PA6 V-2
RAL 7035 light grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3690973
3690973
50.616 PA/SW
M16x1.5
5 - 9.5
8
20
20
35.5
2.5
6.2
PA6 V-2
RAL 9005 jet black
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3690979
3690979
50.616 PA7035
M16x1.5
5 - 9.5
8
20
20
35.5
2.5
6.1
PA6 V-2
RAL 7035 light grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3690961
3690961
50.616 PA7001
M16x1.5
5 - 9.5
8
20
20
35.5
2.5
6.2
PA6 V-2
RAL 7001 silver grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3690994
3690994
50.616 PA7035
M16x1.5
5 - 9.5
8
20
20
35.5
2.5
6.1
PA6 V-2
RAL 7035 light grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3690974
3690974
50.616 PA/SW
M16x1.5
5 - 9.5
8
20
20
35.5
2.5
6.2
PA6 V-2
RAL 9005 jet black
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3690980
3690980
50.616 PA7035
M16x1.5
5 - 9.5
8
20
20
35.5
2.5
6.1
PA6 V-2
RAL 7035 light grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3691002
3691002
50.616 PA7001
M16x1.5
5 - 9.5
8
20
20
35.5
2.5
6.2
PA6 V-2
RAL 7001 silver grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3690975
3690975
50.620 PA7035
M20x1.5
8 - 13
8
24
24
36.0
3.5
8.2
PA6 V-2
RAL 7035 light grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3690952
3690952
50.620 PA7001
M20x1.5
8 - 13
8
24
24
36.0
3.5
8.3
PA6 V-2
RAL 7001 silver grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3714794
3714794
50.620 PA7035
M20x1.5
8 - 13
8
24
24
36.0
3.5
8.2
PA6 V-2
RAL 7035 light grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3690954
3690954
50.620 PA/SW
M20x1.5
8 - 13
8
24
24
36.0
3.5
8.1
PA6 V-2
RAL 9005 jet black
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3690995
3690995
50.620 PA7001
M20x1.5
8 - 13
8
24
24
36.0
3.5
8.3
PA6 V-2
RAL 7001 silver grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3690953
3690953
50.620 PA7035
M20x1.5
8 - 13
8
24
24
36.0
3.5
8.2
PA6 V-2
RAL 7035 light grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3690981
3690981
50.620 PA/SW
M20x1.5
8 - 13
8
24
24
36.0
3.5
8.1
PA6 V-2
RAL 9005 jet black
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3691000
3691000
50.625 PA7001
M25x1.5
11 - 17
8
29
29
43.0
5
14.6
PA6 V-2
RAL 7001 silver grey
CR/NBR
50
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3690984
3690984
50.625 PA7035
M25x1.5
11 - 17
8
29
29
43.0
5
14.7
PA6 V-2
RAL 7035 light grey
CR/NBR
50
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3691001
3691001
50.625 PA/SW
M25x1.5
11 - 17
8
29
29
43.0
5
14.9
PA6 V-2
RAL 9005 jet black
CR/NBR
50
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3690955
3690955
50.625 PA7001
M25x1.5
11 - 17
8
29
29
43.0
5
14.6
PA6 V-2
RAL 7001 silver grey
CR/NBR
50
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3690985
3690985
50.625 PA7035
M25x1.5
11 - 17
8
29
29
43.0
5
14.7
PA6 V-2
RAL 7035 light grey
CR/NBR
50
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3690990
3690990
50.625 PA/SW
M25x1.5
11 - 17
8
29
29
43.0
5
14.9
PA6 V-2
RAL 9005 jet black
CR/NBR
50
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3690986
3690986
50.625 PA7035
M25x1.5
11 - 17
8
29
29
43.0
5
14.7
PA6 V-2
RAL 7035 light grey
CR/NBR
50
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3690960
3690960
50.625 PA7001
M25x1.5
11 - 17
8
29
29
43.0
5
14.6
PA6 V-2
RAL 7001 silver grey
CR/NBR
50
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3690987
3690987
50.625 PA7035
M25x1.5
11 - 17
8
29
29
43.0
5
14.7
PA6 V-2
RAL 7035 light grey
CR/NBR
50
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SKINTOP® ST-M - Cable gland plastic
LAPP
10.06.2024
SKINTOP® STR - Cable gland plastic reduced
LAPP
10.06.2024
SKINTOP (red. Metrisch) - Cable gland plastic with reduced sealing employme...
Hugro
23.12.2021
BN 22130 - Sealing rings forconnecting thread
Bossard Catalog
26.01.2023
BN 22070 - Cable glands
Bossard Catalog
12.10.2023
GHG 960 - Cable gland polyamide Black
Cooper Crouse-Hinds EU
28.03.2022
SKINTOP® STR-M - Cable gland plastic
LAPP
10.06.2024
1909820000 - VG PG29-K67
Weidmüller
22.01.2024
Han CGM-P M32x1,5 D.13-20mm grey
HARTING
14.04.2022
EPIC® SOLAR 4 F - Solar Connectors
LAPP
15.05.2024
EPIC® SOLAR 4Plus M - Solar Connectors
LAPP
15.05.2024
84100 - Cable glands, plastic
norelem
30.05.2024
BN 22103 - Screw plugs
Bossard Catalog
12.10.2023
BN 22048 - Cable glands
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表