目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 213 - Wing nuts cold formed (UNI 5448 A), cl. 5, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.40 Wing nuts
BN 213 Wing nuts cold formed
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_40/bn_213/bn_213.prj},{NB=BN 213 1099582 wing nut A M5},{CNSORDERNO=1099582},{BNARTNR=1099582},{BNNORM1=UNI 5448 A},{BNMAT=Stahl 5},{CNSMAT=Stahl 5},{BNSURFACE=verzinkt-blau},{D=5.000},{P=0.800},{DW=10.300},{D2=8.000},{E=22.500},{G=2.100},{M=11.000},{H=4.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
DW
Outer diameter of bearing face
[mm]
D2
Diameter top
[mm]
E
Width above wing
[mm]
G
Thickness wing top
[mm]
M
Overall height
[mm]
H
Height centre-part
[mm]
BN 213 1099566 wing nut A...
1099566
UNI 5448 A
Steel 5
zinc plated blue
3.000
2.459
0.500
8.000
6.000
17.600
1.600
8.600
3.200
BN 213 1099574 wing nut A...
1099574
UNI 5448 A
Steel 5
zinc plated blue
4.000
3.242
0.700
8.000
6.000
17.600
1.600
8.600
3.200
BN 213 1099582 wing nut A...
1099582
UNI 5448 A
Steel 5
zinc plated blue
5.000
4.134
0.800
10.300
8.000
22.500
2.100
11.000
4.100
BN 213 1099590 wing nut A...
1099590
UNI 5448 A
Steel 5
zinc plated blue
6.000
4.917
1.000
12.700
10.000
27.500
2.500
13.600
5.100
BN 213 1099604 wing nut A...
1099604
UNI 5448 A
Steel 5
zinc plated blue
8.000
6.647
1.250
13.800
12.000
30.300
2.800
14.800
5.600
BN 213 1099612 wing nut A...
1099612
UNI 5448 A
Steel 5
zinc plated blue
10.000
8.376
1.500
16.500
16.000
36.200
3.300
17.700
6.800
BN 213 1099620 wing nut A...
1099620
UNI 5448 A
Steel 5
zinc plated blue
12.000
10.106
1.750
22.500
19.000
49.400
4.500
24.100
9.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表