카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2076 Dummy - Sets of heavy hex structural bolts HV with hex head screw, nut and washers, pre-assembled
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 2076 Sets of heavy hex structural bolts HV with hex head screw, nut and washers
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_100/01_100_100_20/bn_2076/bn_2076_dummy.prj},{NB=BN 2076 9047413 heavy hex structural bolts HV with hex head screw nut and washers M24x115-84-Dummy},{BNARTNR=9047413},{BNNORM1=EN 14399-1},{BNNORM2=PEINER},{BNNORM3=EN 14399-4},{BNNORM4=EN 14399-6},{BNMAT=Stahl 10.9 },{BNSURFACE=feuerverzinkt},{LK=84},{LK1=84},{LK2=89},{D1=M24},{D=24},{P=3.00},{L=115},{E=45.20},{K=15},{S=41},{D2=44},{M=20},{B=39}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNNORM3
ⁿ/ₐ
BNNORM4
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
P
Thread pitch
[mm]
L
[mm]
E
min.
[mm]
K
[mm]
S
[mm]
D2
[mm]
M
[mm]
B
~
[mm]
BN 2076 9047235 heavy hex...
9047235
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
30
23.91
8
22
24
10
23
BN 2076 9047236 heavy hex...
9047236
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
35
23.91
8
22
24
10
23
BN 2076 9047237 heavy hex...
9047237
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
40
23.91
8
22
24
10
23
BN 2076 9047238 heavy hex...
9047238
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
45
23.91
8
22
24
10
23
BN 2076 9047239 heavy hex...
9047239
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
50
23.91
8
22
24
10
23
BN 2076 9047240 heavy hex...
9047240
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
55
23.91
8
22
24
10
23
BN 2076 9047241 heavy hex...
9047241
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
60
23.91
8
22
24
10
23
BN 2076 9047242 heavy hex...
9047242
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
65
23.91
8
22
24
10
23
BN 2076 9047243 heavy hex...
9047243
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
70
23.91
8
22
24
10
23
BN 2076 9047244 heavy hex...
9047244
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
75
23.91
8
22
24
10
23
BN 2076 9047245 heavy hex...
9047245
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
80
23.91
8
22
24
10
23
BN 2076 9047246 heavy hex...
9047246
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
85
23.91
8
22
24
10
23
BN 2076 9047247 heavy hex...
9047247
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
90
23.91
8
22
24
10
23
BN 2076 9047248 heavy hex...
9047248
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
95
23.91
8
22
24
10
23
BN 2076 9047249 heavy hex...
9047249
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M16
2.00
40
29.56
10
27
30
13
28
BN 2076 9047250 heavy hex...
9047250
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M16
2.00
45
29.56
10
27
30
13
28
BN 2076 9047251 heavy hex...
9047251
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M16
2.00
50
29.56
10
27
30
13
28
BN 2076 9047252 heavy hex...
9047252
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M16
2.00
55
29.56
10
27
30
13
28
BN 2076 9047253 heavy hex...
9047253
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M16
2.00
60
29.56
10
27
30
13
28
BN 2076 9047254 heavy hex...
9047254
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M16
2.00
65
29.56
10
27
30
13
28
BN 2076 9047255 heavy hex...
9047255
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M16
2.00
70
29.56
10
27
30
13
28
BN 2076 9047256 heavy hex...
9047256
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M16
2.00
75
29.56
10
27
30
13
28
BN 2076 9047257 heavy hex...
9047257
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M16
2.00
80
29.56
10
27
30
13
28
BN 2076 9047258 heavy hex...
9047258
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M16
2.00
85
29.56
10
27
30
13
28
BN 2076 9047259 heavy hex...
9047259
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M16
2.00
90
29.56
10
27
30
13
28
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성