您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1972 - Blind rivet nuts countersunk head, round shank, open end (TUBTARA® UFO/SFO), stainless steel A2
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 1972 Blind rivet nuts countersunk head, open type
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_60/bn_1972/bn_1972.prj},{NB=BN 1972 9050267 blind rivet nut M6UFO65 A2},{CNSORDERNO=9050267},{BNARTNR=9050267},{BNARTNR1=},{BNNORM1=TUBTARA®},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=6},{P=1.000},{ZS=Lieferzustand},{CODE=M6UFO65 A2},{GEW=M6},{L=19.000},{D2=9.000},{D3=12.000},{S=1.500},{H=9.100},{K=4,5-6,5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
L
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
S
[mm]
H
Borehole-Ø
[mm]
K
Grip range
ⁿ/ₐ
BN 1972 2095912 blind riv...
2095912
300116240
TUBTARA®
Stainless steel A2
M4UFO30 A2
M4
12.000
6.000
8.000
1.000
6.100
1,2-3
BN 1972 2095939 blind riv...
2095939
300115839
TUBTARA®
Stainless steel A2
M5UFO35 A2
M5
12.000
7.000
9.000
1.000
7.100
1,2-3,5
BN 1972 2095947 blind riv...
2095947
300116497
TUBTARA®
Stainless steel A2
M6UFO45 A2
M6
17.000
9.000
12.000
1.500
9.100
1,7-4,5
BN 1972 9050267 blind riv...
9050267
TUBTARA®
Stainless steel A2
M6UFO65 A2
M6
19.000
9.000
12.000
1.500
9.100
4,5-6,5
BN 1972 2095955 blind riv...
2095955
300116241
TUBTARA®
Stainless steel A2
M8UFO45 A2
M8
17.500
11.000
14.000
1.500
11.100
1,7-4,5
BN 1972 3824963 blind riv...
3824963
300119812
TUBTARA®
Stainless steel A2
M8UFO65 A2
M8
19.500
11.000
14.000
1.500
11.100
4,5-6,5
BN 1972 1724673 blind riv...
1724673
300118690
TUBTARA®
Stainless steel A2
M10UFO45 A2
M10
20.000
12.000
15.000
1.500
12.200
1,7-4,5
BN 1972 9001557 blind riv...
9001557
300161577
TUBTARA®
Stainless steel A2
M10SFO45 A2
M10
22.500
13.000
16.000
1.500
13.100
1,7-4,5
BN 1972 9050268 blind riv...
9050268
TUBTARA®
Stainless steel A2
M12UFO55 A2
M12
27.000
16.000
19.000
1.800
16.100
2-5,5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表