카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14196 - Adjustable handles with retaining pin and threaded stud, stainless steel (Elesa® MRX-SST-p), black, matte finish
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.60 Clamping levers
03.200.100.60.40 Lever handles with threaded stud, adjustable
BN 14196 Adjustable handles with retaining pin and threaded stud, stainless steel
Powered by
CAD모델 선택
{bossard/03/03_200/03_200_100/03_200_100_60/03_200_100_60_40/bn_14196/bn_14196.prj},{NB=BN 14196 1295918 adjustable handle 141711},{CNSORDERNO=1295918},{BNARTNR=1295918},{BNNORM1=Elesa® MRX-SST-p},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{BNSURFACE=schwarz matt},{CODE=141711},{DESCRIPTION=MRX.63 S-p-M8x30INOX},{DIM01=63},{DIM02=73},{DIM03=23},{DIM04=43},{DIM05=46.5},{DIM06=37},{DIM07=8},{DIM08=17},{DIM09=15},{DIM10=M8},{DIM11=30},{DIM12=20},{WEIGHT=32},{NDM=8.000},{KDM=6.466},{DX=8.000},{HX=3.000},{TRAVEL=0.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
l
[mm]
DIM03
D
[mm]
DIM04
H
[mm]
DIM05
H1
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
h3
[mm]
DIM09
d1
[mm]
DIM10
d6g
ⁿ/ₐ
DIM11
l
[mm]
DIM12
z
ⁿ/ₐ
WEIGHT
Weight
ⁿ/ₐ
BN 14196 1295861 adjustab...
1295861
Elesa® MRX-SST-p
Thermoplastic reinforced ...
black matt
141371
MRX.40S-p-M6x16INOX
42
50
18
32
35.5
29
6
14
12
M6
16
18
13
BN 14196 1295896 adjustab...
1295896
Elesa® MRX-SST-p
Thermoplastic reinforced ...
black matt
141701
MRX.63 S-p-M8x20INOX
63
73
23
43
46.5
37
8
17
15
M8
20
20
29
BN 14196 1295918 adjustab...
1295918
Elesa® MRX-SST-p
Thermoplastic reinforced ...
black matt
141711
MRX.63 S-p-M8x30INOX
63
73
23
43
46.5
37
8
17
15
M8
30
20
32
BN 14196 1295926 adjustab...
1295926
Elesa® MRX-SST-p
Thermoplastic reinforced ...
black matt
142381
MRX.80 S-p-M10x20INOX
80
92
28
54
58.5
47
10
22
19
M10
20
24
54
BN 14196 1295942 adjustab...
1295942
Elesa® MRX-SST-p
Thermoplastic reinforced ...
black matt
142385
MRX.80 S-p-M10x30INOX
80
92
28
54
58.5
47
10
22
19
M10
30
24
60
BN 14196 1295977 adjustab...
1295977
Elesa® MRX-SST-p
Thermoplastic reinforced ...
black matt
142391
MRX.80 S-p-M12x30INOX
80
92
28
54
58.5
47
10
22
19
M12
30
24
68
BN 14196 1295985 adjustab...
1295985
Elesa® MRX-SST-p
Thermoplastic reinforced ...
black matt
142395
MRX.80 S-p-M12x50INOX
80
92
28
54
58.5
47
10
22
19
M12
50
24
83
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성