目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1097 - Protection plugs with ring opener (TL-8), Polyethylene PE-LD, natural
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.800 Accessories and protection elements for standard fasteners elements
BN 1097 Protection plugs with ring opener
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_800/bn_1097/bn_1097.prj},{NB=BN 1097 1408712 protection plug TL-8-135},{CNSORDERNO=1408712},{BNARTNR=1408712},{BNNORM1=TL-8},{BNMAT=Polyethylen PE-LD},{CNSMAT=Polyethylen PE-LD},{BNSURFACE=natur},{NRCODE=TL-8-135},{D1=13.500},{D2=20.500},{H=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NRCODE
ⁿ/ₐ
D1
[mm]
D2
[mm]
H
[mm]
BN 1097 1408577 protectio...
1408577
TL-8
Polyethylene PE-LD
natural
TL-8-070
7.000
14.000
6.000
BN 1097 1408593 protectio...
1408593
TL-8
Polyethylene PE-LD
natural
TL-8-080
8.000
14.500
6.000
BN 1097 1408607 protectio...
1408607
TL-8
Polyethylene PE-LD
natural
TL-8-085
8.500
15.500
6.500
BN 1097 1408615 protectio...
1408615
TL-8
Polyethylene PE-LD
natural
TL-8-090
9.000
16.500
6.000
BN 1097 1408623 protectio...
1408623
TL-8
Polyethylene PE-LD
natural
TL-8-095
9.500
16.500
6.000
BN 1097 1408631 protectio...
1408631
TL-8
Polyethylene PE-LD
natural
TL-8-100
10.000
17.000
6.500
BN 1097 1408658 protectio...
1408658
TL-8
Polyethylene PE-LD
natural
TL-8-105
10.500
17.000
7.000
BN 1097 1408666 protectio...
1408666
TL-8
Polyethylene PE-LD
natural
TL-8-110
11.000
18.000
7.000
BN 1097 1408682 protectio...
1408682
TL-8
Polyethylene PE-LD
natural
TL-8-120
12.000
19.000
7.500
BN 1097 1408712 protectio...
1408712
TL-8
Polyethylene PE-LD
natural
TL-8-135
13.500
20.500
8.000
BN 1097 1408720 protectio...
1408720
TL-8
Polyethylene PE-LD
natural
TL-8-140
14.000
21.500
8.000
BN 1097 1408739 protectio...
1408739
TL-8
Polyethylene PE-LD
natural
TL-8-145
14.500
21.500
8.000
BN 1097 1408747 protectio...
1408747
TL-8
Polyethylene PE-LD
natural
TL-8-150
15.000
22.500
9.000
BN 1097 1408763 protectio...
1408763
TL-8
Polyethylene PE-LD
natural
TL-8-160
16.000
23.000
9.500
BN 1097 1408828 protectio...
1408828
TL-8
Polyethylene PE-LD
natural
TL-8-180
18.000
24.500
10.200
BN 1097 1408844 protectio...
1408844
TL-8
Polyethylene PE-LD
natural
TL-8-190
19.000
26.000
10.000
BN 1097 1408852 protectio...
1408852
TL-8
Polyethylene PE-LD
natural
TL-8-195
19.500
26.500
10.000
BN 1097 1408860 protectio...
1408860
TL-8
Polyethylene PE-LD
natural
TL-8-200
20.000
27.500
10.300
BN 1097 1408879 protectio...
1408879
TL-8
Polyethylene PE-LD
natural
TL-8-210
21.000
28.500
10.000
BN 1097 1408917 protectio...
1408917
TL-8
Polyethylene PE-LD
natural
TL-8-250
25.000
32.500
15.000
BN 1097 1408976 protectio...
1408976
TL-8
Polyethylene PE-LD
natural
TL-8-300
30.000
37.000
15.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表