BMJ02 31 - Pedestal magnet
Yiheda 3D Electronic Gallery
yhd_fa
C3-Small Parts / Magnets
Powered by
CAD모델 선택
{yiheda/yhd_fa/c3/bmj02_31.prj},{NB=BMJ21-D8},{CODE=BMJ21},{TYPE=qianglixing},{MAT=SUM24L},{SUR=Electroless Nickel Plating},{MAT1=Supermagnet},{SUR1=Nickel Plating},{MAT2=Brass},{TE=80},{BIAOMIANCIJI=N},{D=8},{L=8},{M=M3},{MPOOL=3},{D1=6},{D2=5.0},{T=2.2},{HH=1.6},{N=8.8(0.9)},{G=3300-3600},{LINK=Webxxx},{WEB=http://www.yhdfa.com/index.php?s=/home/detail/detail/typecode/BMJ01/xlno/BMJ01-31.html }
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Magnet seat material
ⁿ/ₐ
SUR
Magnet seat surface treatment
ⁿ/ₐ
MAT1
Magnet material
ⁿ/ₐ
SUR1
Magnet surface treatment
ⁿ/ₐ
MAT2
Lining material
ⁿ/ₐ
TE
Heat resistant temperature
[°C]
BIAOMIANCIJI
Surface magnetic pole
ⁿ/ₐ
D
[mm]
L
[mm]
M
[mm]
D1
[mm]
D2
[mm]
T
[mm]
HH
h
[mm]
N
[N]
G
Surface magnetic flux density Gaussian (G)
ⁿ/ₐ
BMJ02-D4
BMJ02
Strong type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
brass
80
N
4
5
M2
3
2.5
1.5
0.5
-
-
BMJ02-D5
BMJ02
Strong type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
brass
80
N
5
5
M2
4
3.5
1.5
0.5
-
-
BMJ02-D6
BMJ02
Strong type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
brass
80
N
6
8
M3
5
4.0
2.2
1.6
3.9(0.4)
2100-2600
BMJ02-D8
BMJ02
Strong type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
brass
80
N
8
8
M3
6
5.0
2.2
1.6
5.9(0.6)
2400-2600
BMJ02-D10
BMJ02
Strong type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
brass
80
N
10
8
M4
8
7.0
3.0
2.1
14.7(1.5)
2700-2900
BMJ02-D13
BMJ02
Strong type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
brass
80
N
13
10
M4
11
9.5
4.0
3.1
34.3(3.5)
2800-3100
BMJ02-D16
BMJ02
Strong type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
brass
80
N
16
10
M5
14
12.5
4.0
3.1
58.8(6)
2900-3300
BMJ02-D20
BMJ02
Strong type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
brass
80
N
20
13
M5
18
16.5
6.0
5.1
98.1(10)
2900-3400
BMJ02-D25
BMJ02
Strong type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
brass
80
N
25
15
M6
23
21.5
6.0
5.1
137.3(14)
2900-3400
BMJ11-D4
BMJ11
Strong type
SUS416
-
Cobalt magnet
-
brass
80
N
4
5
M2
3
2.5
1.5
0.5
-
-
BMJ11-D5
BMJ11
Strong type
SUS416
-
Cobalt magnet
-
brass
80
N
5
5
M2
4
3.5
1.5
0.5
-
-
BMJ11-D6
BMJ11
Strong type
SUS416
-
Cobalt magnet
-
brass
80
N
6
8
M3
5
4.0
2.2
1.6
3.9(0.4)
2100-2600
BMJ11-D8
BMJ11
Strong type
SUS416
-
Cobalt magnet
-
brass
80
N
8
8
M3
6
5.0
2.2
1.6
5.9(0.6)
2400-2600
BMJ11-D10
BMJ11
Strong type
SUS416
-
Cobalt magnet
-
brass
80
N
10
8
M4
8
7.0
3.0
2.1
14.7(1.5)
2700-2900
BMJ11-D13
BMJ11
Strong type
SUS416
-
Cobalt magnet
-
brass
80
N
13
10
M4
11
9.5
4.0
3.1
34.3(3.5)
2800-3100
BMJ11-D16
BMJ11
Strong type
SUS416
-
Cobalt magnet
-
brass
80
N
16
10
M5
14
12.5
4.0
3.1
58.8(6)
2900-3300
BMJ11-D20
BMJ11
Strong type
SUS416
-
Cobalt magnet
-
brass
80
N
20
13
M5
18
16.5
6.0
5.1
98.1(10)
2900-3400
BMJ11-D25
BMJ11
Strong type
SUS416
-
Cobalt magnet
-
brass
80
N
25
15
M6
23
21.5
6.0
5.1
137.3(14)
2900-3400
BMJ21-D4
BMJ21
Strong type
SUM24L
Electroless nickel platin...
Neodymium magnet
Nickel plating
brass
80
N
4
5
M2
3
2.5
1.5
0.5
0.784(0.08)
3100-3300
BMJ21-D5
BMJ21
Strong type
SUM24L
Electroless nickel platin...
Neodymium magnet
Nickel plating
brass
80
N
5
5
M2
4
3.5
1.5
0.5
1.37(0.14)
3100-3300
BMJ21-D6
BMJ21
Strong type
SUM24L
Electroless nickel platin...
Neodymium magnet
Nickel plating
brass
80
N
6
8
M3
5
4.0
2.2
1.6
4.9(0.5)
3100-3300
BMJ21-D8
BMJ21
Strong type
SUM24L
Electroless nickel platin...
Neodymium magnet
Nickel plating
brass
80
N
8
8
M3
6
5.0
2.2
1.6
8.8(0.9)
3300-3600
BMJ21-D10
BMJ21
Strong type
SUM24L
Electroless nickel platin...
Neodymium magnet
Nickel plating
brass
80
N
10
8
M4
8
7.0
3.0
2.1
19.6(2)
3800-4100
BMJ21-D13
BMJ21
Strong type
SUM24L
Electroless nickel platin...
Neodymium magnet
Nickel plating
brass
80
N
13
10
M4
11
9.5
4.0
3.1
44.1(4.5)
4000-4300
BMJ21-D16
BMJ21
Strong type
SUM24L
Electroless nickel platin...
Neodymium magnet
Nickel plating
brass
80
N
16
10
M5
14
12.5
4.0
3.1
63.7(6.5)
4000-4300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성