BM54ZU - American Full Thread Hexagonal Head Bolt - Coarse Teeth
HEFA
24-screw
Powered by
CAD모델 선택
{hefa/24-screw/bm54zu.prj},{NB=BM54ZU-M7/16-L9/4 BM54ZU American Full Thread Hexagonal Head Bolt Coarse Teeth SUS304 ANSI B18.2.1 7/16 14 8 15.8 website},{SC=BM54ZU},{LX=American Full Thread Hexagonal Head Bolt },{LW=Coarse Teeth},{MAT=SUS304},{SYBZ=ANSI B18.2.1},{M=7/16},{M1=11.11250},{L=9/4},{L1=57.1500},{YS=14},{T=8.0},{A=15.8},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
LX
type
ⁿ/ₐ
LW
thread
ⁿ/ₐ
MAT
texture of material
ⁿ/ₐ
SYBZ
Standards
ⁿ/ₐ
M
ⁿ/ₐ
L
[mm]
YS
threads per inch
ⁿ/ₐ
T
t(Max)
[mm]
A
[mm]
BM54ZU-M1/4-L3/8 BM54ZU A...
BM54ZU-M1/4-L3/8
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
1/4
3/8
20
4.7
11.1
BM54ZU-M1/4-L1/2 BM54ZU A...
BM54ZU-M1/4-L1/2
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
1/4
1/2
20
4.7
11.1
BM54ZU-M1/4-L5/8 BM54ZU A...
BM54ZU-M1/4-L5/8
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
1/4
5/8
20
4.7
11.1
BM54ZU-M1/4-L3/4 BM54ZU A...
BM54ZU-M1/4-L3/4
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
1/4
3/4
20
4.7
11.1
BM54ZU-M1/4-L1 BM54ZU Ame...
BM54ZU-M1/4-L1
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
1/4
1
20
4.7
11.1
BM54ZU-M1/4-L5/4 BM54ZU A...
BM54ZU-M1/4-L5/4
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
1/4
5/4
20
4.7
11.1
BM54ZU-M1/4-L3/2 BM54ZU A...
BM54ZU-M1/4-L3/2
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
1/4
3/2
20
4.7
11.1
BM54ZU-M1/4-L7/4 BM54ZU A...
BM54ZU-M1/4-L7/4
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
1/4
7/4
20
4.7
11.1
BM54ZU-M1/4-L2 BM54ZU Ame...
BM54ZU-M1/4-L2
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
1/4
2
20
4.7
11.1
BM54ZU-M1/4-L9/4 BM54ZU A...
BM54ZU-M1/4-L9/4
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
1/4
9/4
20
4.7
11.1
BM54ZU-M1/4-L5/2 BM54ZU A...
BM54ZU-M1/4-L5/2
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
1/4
5/2
20
4.7
11.1
BM54ZU-M1/4-L11/4 BM54ZU ...
BM54ZU-M1/4-L11/4
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
1/4
11/4
20
4.7
11.1
BM54ZU-M1/4-L3 BM54ZU Ame...
BM54ZU-M1/4-L3
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
1/4
3
20
4.7
11.1
BM54ZU-M1/4-L7/2 BM54ZU A...
BM54ZU-M1/4-L7/2
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
1/4
7/2
20
4.7
11.1
BM54ZU-M1/4-L13/4 BM54ZU ...
BM54ZU-M1/4-L13/4
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
1/4
13/4
20
4.7
11.1
BM54ZU-M5/16-L1/2 BM54ZU ...
BM54ZU-M5/16-L1/2
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
5/16
1/2
18
5.9
12.7
BM54ZU-M5/16-L5/8 BM54ZU ...
BM54ZU-M5/16-L5/8
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
5/16
5/8
18
5.9
12.7
BM54ZU-M5/16-L3/4 BM54ZU ...
BM54ZU-M5/16-L3/4
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
5/16
3/4
18
5.9
12.7
BM54ZU-M5/16-L1 BM54ZU Am...
BM54ZU-M5/16-L1
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
5/16
1
18
5.9
12.7
BM54ZU-M5/16-L5/4 BM54ZU ...
BM54ZU-M5/16-L5/4
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
5/16
5/4
18
5.9
12.7
BM54ZU-M5/16-L3/2 BM54ZU ...
BM54ZU-M5/16-L3/2
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
5/16
3/2
18
5.9
12.7
BM54ZU-M5/16-L7/4 BM54ZU ...
BM54ZU-M5/16-L7/4
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
5/16
7/4
18
5.9
12.7
BM54ZU-M5/16-L2 BM54ZU Am...
BM54ZU-M5/16-L2
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
5/16
2
18
5.9
12.7
BM54ZU-M5/16-L9/4 BM54ZU ...
BM54ZU-M5/16-L9/4
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
5/16
9/4
18
5.9
12.7
BM54ZU-M5/16-L5/2 BM54ZU ...
BM54ZU-M5/16-L5/2
BM54ZU
American Full Thread Hexa...
Coarse Teeth
SUS304
ANSI B18.2.1
5/16
5/2
18
5.9
12.7
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성