BM43 - Bow shackle
HEFA
24-screw
Powered by
CAD모델 선택
{hefa/24-screw/bm43.prj},{NB=BM43KG-2T},{SC=BM43KG},{LX=Bow shackle·Type W},{MAT=Alloy steel},{ST=Galvanized},{GG=2T},{WLL=2.00},{SF=5.4},{B=10},{D=11.0},{W=16},{L=38.00},{E=26},{T=23},{H=65},{NW=0.1},{INFOTEXT=website},{LLL1=16.448},{PPATH=bm43/bm43_assemblies/bm43_assemblies_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
LX
type
ⁿ/ₐ
MAT
texture of material
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
GG
Specifications
ⁿ/ₐ
WLL
Working load limit (ton)
ⁿ/ₐ
SF
safety factor
ⁿ/ₐ
B
[mm]
D
[mm]
W
[mm]
L
[mm]
E
[mm]
T
[mm]
H
[mm]
NW
Net weight (kg)
ⁿ/ₐ
BM43KA-0.75T
BM43KA-0.75T
BM43KA
Bow shackle·Type W
carbon steel
Galvanized
0.75T
0.75
6.0
8
9.5
12
31.75
21
19
54
0.1
BM43KA-1T
BM43KA-1T
BM43KA
Bow shackle·Type W
carbon steel
Galvanized
1T
1.00
6.0
10
11.0
16
38.00
26
23
65
0.1
BM43KA-1.5T
BM43KA-1.5T
BM43KA
Bow shackle·Type W
carbon steel
Galvanized
1.5T
1.50
6.0
11
13.0
19
44.00
30
27
75
0.2
BM43KA-2T
BM43KA-2T
BM43KA
Bow shackle·Type W
carbon steel
Galvanized
2T
2.00
6.0
13
16.0
20
49.00
33
30
85
0.3
BM43KA-3.25T
BM43KA-3.25T
BM43KA
Bow shackle·Type W
carbon steel
Galvanized
3.25T
3.25
6.0
16
19.0
27
61.50
43
38
106
0.6
BM43KA-4.75T
BM43KA-4.75T
BM43KA
Bow shackle·Type W
carbon steel
Galvanized
4.75T
4.75
6.0
19
22.0
33
73.00
50
46
126
1.1
BM43KG-1.2T
BM43KG-1.2T
BM43KG
Bow shackle·Type W
Alloy steel
Galvanized
1.2T
1.20
5.4
8
9.5
12
31.75
21
19
54
0.1
BM43KG-2T
BM43KG-2T
BM43KG
Bow shackle·Type W
Alloy steel
Galvanized
2T
2.00
5.4
10
11.0
16
38.00
26
23
65
0.1
BM43KG-2.6T
BM43KG-2.6T
BM43KG
Bow shackle·Type W
Alloy steel
Galvanized
2.6T
2.60
5.4
11
13.0
19
44.00
30
27
75
0.2
BM43KG-3.4T
BM43KG-3.4T
BM43KG
Bow shackle·Type W
Alloy steel
Galvanized
3.4T
3.40
5.4
13
16.0
20
49.00
33
30
85
0.3
BM43KG-5T
BM43KG-5T
BM43KG
Bow shackle·Type W
Alloy steel
Galvanized
5T
5.00
5.4
16
19.0
27
62.00
45
39
107
0.6
BM43LG-0.75T
BM43LG-0.75T
BM43LG
Bow shackle·Type X
Alloy steel
Galvanized
0.75T
0.75
6.0
8
9.5
12
31.75
21
19
54
0.1
BM43LG-1T
BM43LG-1T
BM43LG
Bow shackle·Type X
Alloy steel
Galvanized
1T
1.00
6.0
10
11.0
16
38.00
26
23
65
0.1
BM43LG-1.5T
BM43LG-1.5T
BM43LG
Bow shackle·Type X
Alloy steel
Galvanized
1.5T
1.50
6.0
11
13.0
19
44.00
30
27
75
0.2
BM43LG-2T
BM43LG-2T
BM43LG
Bow shackle·Type X
Alloy steel
Galvanized
2T
2.00
6.0
13
16.0
20
49.00
33
30
85
0.4
BM43LG-3.25T
BM43LG-3.25T
BM43LG
Bow shackle·Type X
Alloy steel
Galvanized
3.25T
3.25
6.0
16
19.0
27
61.50
43
38
106
0.7
BM43LG-4.75T
BM43LG-4.75T
BM43LG
Bow shackle·Type X
Alloy steel
Galvanized
4.75T
4.75
6.0
19
22.0
33
73.00
50
46
126
1.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성